您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Tecnorm
Created: 07.08.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tecnorm
System compression springs DIN / ISO 10243, color code yellow - Spring elements
Tecnorm
5 Spring units
Powered by
CAD模型選擇
{tecnorm/05_federelemente/sys_federn_din_iso_10243_gelb.prj},{NB=4.250.127},{BESTNR=4.250.127},{INFO=Online PDF},{DH=25.0},{DD=12.5},{LO=127},{RG=76.3},{S1=21.6},{F1=1647},{S2=25.4},{F2=1938},{S3=28.6},{F3=2180},{SN=31.8},{FN=2426},{BM=45.1},{DE1=24.400},{B=5.400}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Order number
ⁿ/ₐ
DH
Hole diameter
[mm]
DD
Rod diameter
[mm]
LO
Free length
[mm]
RG
Spring rate c
[N/mm]
S1
Percent LO 25.0
[mm]
F1
Force
[N]
S2
Percent LO 30.0
[mm]
F2
Force
[N]
S3
Percent LO 35.0
[mm]
F3
Force
[N]
SN
Percent LO 40.0
[mm]
FN
Force
[N]
BM
Block dimension
[mm]
4.100.025
4.100.025
10.0
5.0
25
36.8
4.3
156
5.0
184
5.6
207
6.3
232
7.7
4.100.032
4.100.032
10.0
5.0
32
27.9
5.4
152
6.4
179
7.2
201
8.0
223
10.6
4.100.038
4.100.038
10.0
5.0
38
23.7
6.5
153
7.6
180
8.6
203
9.5
225
12.6
4.100.044
4.100.044
10.0
5.0
44
19.2
7.5
144
8.8
169
9.9
190
11.0
211
13.8
4.100.051
4.100.051
10.0
5.0
51
16.5
8.7
143
10.2
168
11.5
189
12.8
211
16.2
4.100.064
4.100.064
10.0
5.0
64
13.2
10.9
1244
12.8
169
14.4
190
16.0
211
20.4
4.100.076
4.100.076
10.0
5.0
76
10.9
12.9
141
15.2
166
17.1
186
19.0
207
25.2
4.100.305
4.100.305
10.0
5.0
305
2.6
51.9
135
61.0
159
68.6
178
76.3
198
110.8
4.125.025
4.125.025
12.5
6.3
25
58.5
4.3
249
5.0
293
5.6
329
6.3
369
8.1
4.125.032
4.125.032
12.5
6.3
32
43.9
5.4
239
6.4
281
7.2
316
8.0
351
9.9
4.125.038
4.125.038
12.5
6.3
38
36.0
6.5
233
7.6
274
8.6
308
9.5
342
12.9
4.125.044
4.125.044
12.5
6.3
44
30.3
7.5
227
8.8
267
9.9
300
11.0
333
14.1
4.125.051
4.125.051
12.5
6.3
51
26.2
8.7
227
10.2
267
11.5
301
12.8
335
17.4
4.125.064
4.125.064
12.5
6.3
64
21.2
10.9
350
12.8
271
14.4
464
16.0
339
21.0
4.125.076
4.125.076
12.5
6.3
76
17.1
12.9
221
15.2
260
17.1
292
19.0
325
26.4
4.125.089
4.125.089
12.5
6.3
89
14.5
15.1
219
17.8
258
20.0
290
22.3
323
31.5
4.125.102
4.125.102
12.5
6.3
102
12.7
17.3
220
20.4
259
23.0
291
25.5
324
36.0
4.125.305
4.125.305
12.5
6.3
305
4.3
51.9
223
61.0
262
68.6
295
76.3
328
111.3
4.160.025
4.160.025
16.0
8.0
25
118.0
4.3
502
5.0
590
5.6
664
6.3
743
8.5
4.160.032
4.160.032
16.0
8.0
32
89.0
5.4
484
6.4
570
7.2
641
8.0
712
11.0
4.160.038
4.160.038
16.0
8.0
38
72.1
6.5
466
7.6
548
8.6
616
9.5
685
13.2
4.160.044
4.160.044
16.0
8.0
44
60.9
7.5
456
8.8
536
9.9
60
11.0
670
14.7
4.160.051
4.160.051
16.0
8.0
51
52.3
8.7
453
10.2
533
11.5
600
12.8
669
17.7
4.160.064
4.160.064
16.0
8.0
64
41.2
10.9
448
12.8
527
14.4
593
16.0
659
21.9
4.160.076
4.160.076
16.0
8.0
76
34.1
12.9
441
15.2
518
17.1
583
19.0
648
27.8
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SN2580 - System compression spring (DIN ISO 10243)
STRACK
01.12.2022
B Ø 10 - Medium load
Special Springs
22.05.2024
G Ø 10 - Extra heavy load
Special Springs
22.05.2024
241.17. - High performance compression spring, XLF, Colour Yellow, DIN ISO ...
FIBRO
21.07.2023
SuperSprings
Danly
28.04.2021
FE 834 BB - Compression springs, ISO 10243, Yellow: extra heavy load spring...
Märkische Stanz-Partner
31.08.2021
R-4 - Die spring - ISO 10243 - Extra strong load
HPC
03.08.2023
SZ 8045 - System spring for extra heavy load
Steinel Normalien
14.05.2024
Die springs - Die springs
Febrotec
16.05.2024
SZ 8040 - System spring for especially heavy load
Steinel Normalien
14.05.2024
LXD - Extra heavy duty spring
PROPLASTICA
19.08.2021
System compression springs DIN / ISO 10243, Identification color red - Spri...
Tecnorm
09.08.2016
System compression springs DIN / ISO 10243, Identification color silver - S...
Tecnorm
09.08.2016
26003 - Compression springs ISO 10243, very heavy load
norelem
30.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表