您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Tecnorm
Created: 07.08.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tecnorm
FD07. Spring Plungers long version - Spring elements
Tecnorm
5 Spring units
Powered by
CAD模型選擇
{tecnorm/05_federelemente/fd07_lange_ausfuehrung_asmtab.prj},{NB=FD07.530},{BESTNR=FD07.530},{INFO=Online PDF},{AUS=Hülse aus Automatenstahl, verstärkte Federkraft},{D1=M16},{DNDM=16},{DKDM=13.546},{S=10},{D2=8.0},{D3=13.4},{L1=48},{L2=35},{N=3.2},{T=3.0},{SW=6},{F1=10.0},{F2=43},{G=42.0},{BR=15.000},{S1=10},{PPATH=assemblies/fd07_lange_ausfuehrung_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
Finish
ⁿ/ₐ
D1
ⁿ/ₐ
S
[mm]
D2
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
N
[mm]
T
[mm]
SW
[mm]
F1
Spring load
[N]
F2
Spring load
[N]
G
Weight
[g]
FD07.408
FD07.408
Hülse aus Automatenstahl,...
M10
8
4.0
7.8
35
25
1.5
1.4
3
6.0
16
15.0
FD07.412
FD07.412
Hülse aus Automatenstahl,...
M12
10
5.5
9.5
43
35
2.7
2.0
4
4.0
18
23.0
FD07.430
FD07.430
Hülse aus Automatenstahl,...
M16
10
8.0
13.4
48
35
3.2
3.0
6
7.0
24
42.0
FD07.432
FD07.432
Hülse aus Automatenstahl,...
M16
10
8.0
13.4
58
35
3.2
3.0
6
15.0
42
53.0
FD07.436
FD07.436
Hülse aus Automatenstahl,...
M16
15
8.0
13.4
58
35
3.2
3.0
6
9.0
33
55.0
FD07.440
FD07.440
Hülse aus Automatenstahl,...
M16
20
8.0
13.4
58
35
3.2
3.0
6
4.0
23
57.0
FD07.442
FD07.442
Hülse aus Automatenstahl,...
M16
20
8.0
13.4
83
35
3.2
3.0
6
11.0
43
71.0
FD07.444
FD07.444
Hülse aus Automatenstahl,...
M16
25
8.0
13.4
98
35
3.2
3.0
6
13.0
41
78.0
FD07.450
FD07.450
Hülse aus Automatenstahl,...
M16
30
8.0
13.4
98
35
3.2
3.0
6
13.0
47
80.0
FD07.452
FD07.452
Hülse aus Automatenstahl,...
M16
30
8.0
13.4
118
35
3.2
3.0
6
24.0
110
95.0
FD07.455
FD07.455
Hülse aus Automatenstahl,...
M16
40
8.0
13.4
148
35
3.2
3.0
6
13.0
63
123.0
FD07.460
FD07.460
Hülse aus Automatenstahl,...
M16
50
8.0
13.4
148
35
3.2
3.0
6
7.0
43
127.0
FD07.480
FD07.480
Hülse aus Automatenstahl,...
M24
15
10.0
19.6
60
45
3.7
3.0
8
14.0
87
115.0
FD07.512
FD07.512
Hülse aus Automatenstahl,...
M12
10
5.5
9.5
43
35
2.7
2.0
4
7.0
46
23.0
FD07.530
FD07.530
Hülse aus Automatenstahl,...
M16
10
8.0
13.4
48
35
3.2
3.0
6
10.0
43
42.0
FD07.532
FD07.532
Hülse aus Automatenstahl,...
M16
10
8.0
13.4
58
35
3.2
3.0
6
14.0
84
53.0
FD07.536
FD07.536
Hülse aus Automatenstahl,...
M16
15
8.0
13.4
58
35
3.2
3.0
6
10.0
57
55.0
FD07.542
FD07.542
Hülse aus Automatenstahl,...
M16
20
8.0
13.4
83
35
3.2
3.0
6
18.0
72
71.0
FD07.544
FD07.544
Hülse aus Automatenstahl,...
M16
25
8.0
13.4
98
35
3.2
3.0
6
20.0
70
78.0
FD07.550
FD07.550
Hülse aus Automatenstahl,...
M16
30
8.0
13.4
98
35
3.2
3.0
6
20.0
80
80.0
FD07.555
FD07.555
Hülse aus Automatenstahl,...
M16
40
8.0
13.4
148
35
3.2
3.0
6
21.0
113
123.0
FD07.560
FD07.560
Hülse aus Automatenstahl,...
M16
50
8.0
13.4
148
35
3.2
3.0
6
13.0
75
127.0
FD07.580
FD07.580
Hülse aus Automatenstahl,...
M24
15
10.0
19.6
60
45
3.7
3.0
8
24.0
192
115.0
FD07.610
FD07.610
Hülse aus Vergütungsstahl...
M16
11
7.3
13.4
80
35
3.2
3.0
8
17.0
74
75.0
FD07.612
FD07.612
Hülse aus Vergütungsstahl...
M16
21
7.3
13.4
120
35
3.2
3.0
8
21.0
81
100.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SN2910-M16 - Spring ejector (~VDI 3004)
STRACK
13.09.2022
03040 - Spring plungers with hexagon socket and thrust pin, long version
norelem
30.05.2024
ISO 4017 - FN 2098 - rostfrei A2 - Hexagon bolts with thread to the head
SFS Group Schweiz AG
24.05.2024
BN 1526 - Hex head bolts partially threaded (ISO 4014; ~DIN 931), cl. 5.6, ...
Bossard Catalog
31.10.2023
Reference 20216 - Hexagon head screw full thread - ISO 4017 - 8.8 class - Z...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
ISO 4014 - Steel 5.6
Böllhoff
26.10.2021
GN 611 LSN - Spring plungers, Type LSN high spring load
Ganter
12.04.2024
05000153000 - Spring loaded thrust piece long version
SToxxparts
31.05.2022
EH 22070. - Spring Plungers, long
Halder
22.12.2022
ESH - suction cup holder
Festo
22.08.2023
C-AC____S, C-AC____S-N - Economy Shock Absorbers Multiple-Orifice
Misumi
06.03.2024
KPA/KUPA Standard - Shock Absorber
KCC Precision
12.07.2021
OGVM - suction cup
Festo
08.08.2023
FD Springly compressor pins - Springs
Tecnorm
08.08.2016
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表