您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Sita
Created: 01.05.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Sita
SitaCompact Screw-on flange Angled - Balcony and terrace drainage rainwater outlet
Sita
Balcony and Terrace outlets
SitaCompact
Powered by
CAD模型選擇
{sita/bt/sita_compact/sita_compact_schraub_abgewinkelt_asmtab.prj},{NB=Sita 191299 (300,,0)},{VERS=4},{DN=50},{OD=50},{A=68},{DK=0},{TID=90},{TBMAX=80},{TBMIN=-20},{SA700ID06_=0},{SA700ID07_=0},{SA700ID08_=0},{SA700ID16_=0},{SA700ID17_=0},{SA700ID18_=1},{PREVIEW=sita_compact_schraubflansch_abgewinkelt.png},{ARTNR1=191299},{DESC=SitaCompact Schraubflansch abgewinkelt DN 50},{ANS=Schraubflansch},{DA=Kaltdach, Warmdach, Umkehrdach},{ZAB=Balkon, Terrasse, Loggia},{EA=Freispiegelentwässerung},{SA=nein},{GDF=ja},{AG=nein},{UDF=ja},{FG=ja},{ILR=nein},{LFEW=Außenliegende Leitungsführung|Außenliegende Entwässerung},{SRWR=waagerecht},{BSO=nein},{NBB=nein},{SF=ja},{MANS=nein},{BHB=nein},{BF=rund},{DAAB=nein},{RB=nein},{LOGLEVEL=300},{ZUB=},{ARTZUB=},{H=0.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
ARTNR
Article number
ⁿ/ₐ
AF
Model
[mm]
DESC
Description main article
ⁿ/ₐ
DN
Nominal diameter
[mm]
OD
External diameter
[mm]
A
Nozzel length
[mm]
ANS
Connection
ⁿ/ₐ
DA
Kind of roof
ⁿ/ₐ
ZAB
Additional application areas
ⁿ/ₐ
EA
Kind of drainage
ⁿ/ₐ
SA
Flat roof renovation
ⁿ/ₐ
GDF
used roof area
ⁿ/ₐ
AG
Parapet outlet
ⁿ/ₐ
UDF
unused roof area
ⁿ/ₐ
FG
Area outlet
ⁿ/ₐ
ILR
internal gutter
ⁿ/ₐ
LFEW
Pipe direction/ drainage (internal, external)
ⁿ/ₐ
SRWR
Vertical/Angled
ⁿ/ₐ
BSO
Request of fire protection after DIN 18234 or industrial construction guidline
ⁿ/ₐ
NBB
Non-flammable
ⁿ/ₐ
SF
Screw-on flange
ⁿ/ₐ
MANS
Connection sleeve
ⁿ/ₐ
BHB
Heated
ⁿ/ₐ
BF
Nozzle cross section
ⁿ/ₐ
DK
Opening/Core borehole
[mm]
DAAB
Construction height
ⁿ/ₐ
RB
Revision element
ⁿ/ₐ
NNEW
for emergency drainage
ⁿ/ₐ
TID
Inner diameter
[mm]
TBMAX
Temperature resistance max.
[°C]
TBMIN
Temperature resistance min.
[°C]
MAT
Material
ⁿ/ₐ
BLK
Load rating class
ⁿ/ₐ
BK
Material class
ⁿ/ₐ
SA100ID04
Design of roof drains
ⁿ/ₐ
SA200ID03
Nozzle execution
ⁿ/ₐ
SA250ID03
Kind of drainage
ⁿ/ₐ
SA260ID03
Inclination
ⁿ/ₐ
SA300ID03
Type of roof outlet
ⁿ/ₐ
SA350ID03
Thermal insulation
ⁿ/ₐ
SA360ID03
Trace heating
ⁿ/ₐ
SA400ID03
Drain body material
ⁿ/ₐ
SA450ID03
Drain surfaces (basic body)
ⁿ/ₐ
SA500ID03
Option of sealing
ⁿ/ₐ
SA550ID03
Odour trap
ⁿ/ₐ
SA700ID04
Product name
ⁿ/ₐ
SA700ID06
Complete article (one-piece) consisting of combination (multi-part design) drain body and top piece
ⁿ/ₐ
SA700ID07
Potential equalization (ground connection) available
ⁿ/ₐ
SA700ID08
Electrical connection
ⁿ/ₐ
SA700ID16
Fire resistance class retrofittable
ⁿ/ₐ
SA700ID17
Fire resistance class
ⁿ/ₐ
SA700ID18
Load rating class drains, covers and top frames
ⁿ/ₐ
SA810ID04
Datanorm number
ⁿ/ₐ
SA810ID06
GTIN number
ⁿ/ₐ
SitaCompact Screw-on flan...
191299
0
SitaCompact screw-on flan...
50
50
68
Screw-on flange
Ventilated flat roof, ins...
Balcony, terrace, loggia
Conventional drainage
no
yes
no
yes
yes
no
External piping, external...
horizontal
no
no
yes
no
no
round
0
no
no
no
90
80
-20
Polyurethane
H 1,5 - max. 150 kg / 1,5...
Euroclass E / B2 normal f...
Roof drains without drain...
horizontal
Conventional drainage
80°-100°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with clamping flange (pre...
without drain trap
SitaCompact screw-on flan...
no
no
no
no
no fire-resistance gradin...
H 1,5
191299
4027563010808
SitaCompact Screw-on flan...
191499
0
SitaCompact screw-on flan...
70
75
69
Screw-on flange
Ventilated flat roof, ins...
Balcony, terrace, loggia
Conventional drainage
no
yes
no
yes
yes
no
External piping, external...
horizontal
no
no
yes
no
no
round
0
no
no
no
90
80
-20
Polyurethane
H 1,5 - max. 150 kg / 1,5...
Euroclass E / B2 normal f...
Roof drains without drain...
horizontal
Conventional drainage
80°-100°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with clamping flange (pre...
without drain trap
SitaCompact screw-on flan...
no
no
no
no
no fire-resistance gradin...
H 1,5
191499
4027563010839
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Characteristics Graph
2D
下載CAD模型
生成CAD模型
生成PDF資料表