您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
HTD 8M-20 - HTD Profile timing belt pulleys for taper bushes
Sati
Timing belt pulleys and bars
Timing belt pulleys HTD profile (for taper bush)
Powered by
CAD模型選擇
{sati/pulegge_e_bare_dentate/r-puleggedentatehtdperbussola/htd_8m-20.prj},{NB=0820038},{MAT=Acciaio},{FLA=Con flangia},{COD=388M20},{CODE=0820038},{TYPE=5F},{CFL=FL070},{BUSH=1610.000},{MB=42},{DP=96.77},{DE=95.39},{DF=102.000},{DM=0.0},{DI=72},{F=28.0},{S=25},{R=3},{WEIGHT=0.80},{Z=38.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
MAT
Material
ⁿ/ₐ
FLA
Flange
ⁿ/ₐ
COD
Code
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
CFL
Flange code
ⁿ/ₐ
BUSH
Taper bush
[mm]
MB
Max. Bore
ⁿ/ₐ
DP
Dp
[mm]
DE
De
[mm]
DF
Df
[mm]
DM
Dm
[mm]
DI
Di
ⁿ/ₐ
F
[mm]
S
[mm]
R
[mm]
WEIGHT
Weight
[kg]
Z
Number of teeth
ⁿ/ₐ
0820022
Steel
With flanges
228M20
0820022
5F
FL053
1008.000
25
56.02
54.65
60.000
0.0
37
28.0
22
6
0.25
22.0
0820024
Steel
With flanges
248M20
0820024
5F
FL069
1108.000
25
61.12
59.75
66.000
0.0
44
28.0
22
6
0.30
24.0
0820026
Steel
With flanges
268M20
0820026
5F
FL061
1108.000
25
66.21
64.84
70.000
0.0
45
28.0
22
6
0.36
26.0
0820028
Steel
With flanges
288M20
0820028
5F
FL079
1108.000
25
71.30
69.93
75.000
0.0
50
28.0
22
6
0.44
28.0
0820030
Steel
With flanges
308M20
0820030
5F
FL073
1108.000
25
76.39
75.02
83.000
0.0
58
28.0
22
6
0.53
30.0
0820032
Steel
With flanges
328M20
0820032
5F
FL076
1610.000
42
81.49
80.16
87.000
0.0
63
28.0
25
3
0.42
32.0
0820034
Steel
With flanges
348M20
0820034
5F
FL066
1610.000
42
86.58
85.22
91.000
0.0
64
28.0
25
3
0.55
34.0
0820036
Steel
With flanges
368M20
0820036
5F
FL068
1610.000
42
91.67
90.30
97.000
0.0
68
28.0
25
3
0.68
36.0
0820038
Steel
With flanges
388M20
0820038
5F
FL070
1610.000
42
96.77
95.39
102.000
0.0
72
28.0
25
3
0.80
38.0
0820040
Steel
With flanges
408M20
0820040
5F
FL077
1610.000
42
101.86
100.49
106.000
0.0
76
28.0
25
3
1.00
40.0
0820044
Steel
With flanges
448M20
0820044
8F
FL075
2012.000
50
112.05
110.67
120.000
93.0
0
28.0
32
4
1.20
44.0
0820048
Steel
With flanges
488M20
0820048
8F
FL078
2012.000
50
122.23
120.86
128.000
96.0
0
28.0
32
4
1.60
48.0
0820056
Steel
With flanges
568M20
0820056
8F
FL085
2012.000
50
142.60
141.23
150.000
110.0
0
28.0
32
4
2.40
56.0
0820064
Steel
With flanges
648M20
0820064
8F
FL090
2012.000
50
162.97
161.60
168.000
110.0
137
28.0
32
4
2.70
64.0
0820072
Steel
With flanges
728M20
0820072
8F
FL097
2012.000
50
183.35
181.97
192.000
110.0
158
28.0
32
4
3.30
72.0
0820080
Cast iron
Without flanges
808M20
0820080
8W
-
2012.000
50
203.72
202.35
0.000
110.0
180
28.0
32
4
3.50
80.0
0820090
Cast iron
Without flanges
908M20
0820090
8A
-
2012.000
50
229.18
227.81
0.000
110.0
204
28.0
32
4
3.65
90.0
0820144
Cast iron
Without flanges
1448M20
0820144
8A
-
2517.000
60
366.69
365.32
0.000
125.0
336
28.0
45
17
4.80
144.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表