您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
日本語
한국어
português
русский
中文
中文
TECDOS chain wheels
RUD
Conveyor und Drive
Components and spare parts
Powered by
CAD模型選擇
{rud/fordertechnik_und_antiebstechnik/komponenten_und_ersatzteile_fur_antriebstechnik/tecdos_kettenrader.prj},{NB=TEC 25 7905329},{BEZEICH=TEC 25},{AZ=6},{TD=108.0},{B=100},{D=50 H7},{F=118.0},{AN=1},{GEW=3.8},{BESTNR=7905329},{VER=3},{INFO=Product link},{BESCH=The case hardened TECDOS pocket wheel is optimally matched to the high quality TECDOS products, such as the TECDOS OMEGA DRIVE, the PI-GAMMA or the various components with which the drive system can be supplemented: the lift limiter, the end fixing, and the round link chain. The chain based TECDOS drive technology offers a long service life and ensures maximum operational reliability.}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BEZEICH
描述
ⁿ/ₐ
AZ
No. of teeth
[Stk.]
TD
Pitch circle diameter
[mm]
B
Hub length
[mm]
D
Bore Ø
[mm]
F
Outer Ø
[mm]
AN
No. of Keyways
[mm]
GEW
重量
[kg]
BESTNR
Order No.
ⁿ/ₐ
BESCH
Description
ⁿ/ₐ
TEC 6 7905327
TEC 6
6
58.4
45
30 H7
63.5
1
0.5
7905327
The case hardened TECDOS ...
TEC 12 7905328
TEC 12
6
82.3
70
40 H7
89.5
1
1.5
7905328
The case hardened TECDOS ...
TEC 25 7905329
TEC 25
6
108.0
100
50 H7
118.0
1
3.8
7905329
The case hardened TECDOS ...
TEC 43 7905330
TEC 43
6
139.2
120
70 H7
152.0
1
7.1
7905330
The case hardened TECDOS ...
TEC 65 7905331
TEC 65
6
174.5
150
90 H7
190.5
1
13.0
7905331
The case hardened TECDOS ...
TEC 140 7905332
TEC 140
6
256.2
200
130 H7
279.5
2
42.6
7905332
The case hardened TECDOS ...
TEC 260 7905333
TEC 260
6
347.8
250
180 H7
379.5
2
101.0
7905333
The case hardened TECDOS ...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表