目錄: Rodoset
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rodoset
RDUL - Screw spacer
Rodoset
Powered by
CAD模型選擇
{rodoset/rdul.prj},{NB=RDUL40-17,5A4},{IDNR=RDUL40-17,5A4},{D=17.500},{MV=M16},{H=28.000},{H1=37.000},{DH=9},{G=M40x1.5},{GE=40.000},{P=1.500},{GN=38.500},{M=58.000},{B=9.000},{K=6.000},{N=2.500},{D1=53.000},{CDCT=210},{CDCS=74},{CDCC=136}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Type
ⁿ/ₐ
D
Hole
[mm]
MV
For screw
ⁿ/ₐ
H
Min. height
[mm]
H1
Max. height
[mm]
DH
Stroke
[mm]
G
Thread
ⁿ/ₐ
M
Based diameter
[mm]
B
Thickness
[mm]
K
Tightening slot nut
[mm]
N
Slot depth
[mm]
CDCT
Overall max load
[kN]
CDCS
Load after screw tightening
[kN]
CDCC
Additional load
[kN]
RDUL15-6,6A1
RDUL15-6,6A1
6.600
M6
15.000
19.000
4
M15x1
25.000
5.000
4.000
2.000
40
9,3
30,7
RDUL20-6,6A1
RDUL20-6,6A1
6.600
M6
18.000
23.000
5
M20x1
32.000
5.000
4.000
2.000
65
9,3
55,7
RDUL20-9A1
RDUL20-9A1
9.000
M8
18.000
23.000
5
M20x1
32.000
5.000
4.000
2.000
65
17
48
RDUL20-11A1
RDUL20-11A1
11.000
M10
18.000
23.000
5
M20x1
32.000
5.000
4.000
2.000
65
27,1
37,9
RDUL30-11A1
RDUL30-11A1
11.000
M10
22.000
29.000
7
M30x1.5
45.000
7.000
5.000
2.000
120
27,1
92,9
RDUL30-13,5A1
RDUL30-13,5A1
13.500
M12
22.000
29.000
7
M30x1.5
45.000
7.000
5.000
2.000
120
39,6
80,4
RDUL30-17,5A1
RDUL30-17,5A1
17.500
M16
22.000
29.000
7
M30x1.5
45.000
7.000
5.000
2.000
120
74,5
45,5
RDUL40-17,5A1
RDUL40-17,5A1
17.500
M16
28.000
37.000
9
M40x1.5
58.000
9.000
6.000
2.500
210
74
136
RDUL40-22A1
RDUL40-22A1
22.000
M20
28.000
37.000
9
M40x1.5
58.000
9.000
6.000
2.500
210
120
90
RDUL40-26A1
RDUL40-26A1
26.000
M24
28.000
37.000
9
M40x1.5
58.000
9.000
6.000
2.500
210
173
37
RDUL50-22A1
RDUL50-22A1
22.000
M20
33.000
43.000
10
M50x1.5
70.000
11.000
6.000
2.500
330
120
210
RDUL50-26A1
RDUL50-26A1
26.000
M24
33.000
43.000
10
M50x1.5
70.000
11.000
6.000
2.500
330
173
157
RDUL50-33A1
RDUL50-33A1
33.000
M30
33.000
43.000
10
M50x1.5
70.000
11.000
6.000
2.500
330
277
53
RDUL60-26A1
RDUL60-26A1
26.000
M24
38.000
50.000
12
M60x2
80.000
11.000
7.000
3.000
495
173
322
RDUL60-33A1
RDUL60-33A1
33.000
M30
38.000
50.000
12
M60x2
80.000
11.000
7.000
3.000
495
277
218
RDUL60-39A1
RDUL60-39A1
39.000
M36
38.000
50.000
12
M60x2
80.000
11.000
7.000
3.000
495
394
101
RDUL80-39A1
RDUL80-39A1
39.000
M36
48.000
62.000
14
M80x2
105.000
15.000
8.000
3.500
920
394
526
RDUL15-6,6A4
RDUL15-6,6A4
6.600
M6
15.000
19.000
4
M15x1
25.000
5.000
4.000
2.000
40
9,3
30,7
RDUL20-6,6A4
RDUL20-6,6A4
6.600
M6
18.000
23.000
5
M20x1
32.000
5.000
4.000
2.000
65
9,3
55,7
RDUL20-9A4
RDUL20-9A4
9.000
M8
18.000
23.000
5
M20x1
32.000
5.000
4.000
2.000
65
17
48
RDUL20-11A4
RDUL20-11A4
11.000
M10
18.000
23.000
5
M20x1
32.000
5.000
4.000
2.000
65
27,1
37,9
RDUL30-11A4
RDUL30-11A4
11.000
M10
22.000
29.000
7
M30x1.5
45.000
7.000
5.000
2.000
120
27,1
92,9
RDUL30-13,5A4
RDUL30-13,5A4
13.500
M12
22.000
29.000
7
M30x1.5
45.000
7.000
5.000
2.000
120
39,6
80,4
RDUL30-17,5A4
RDUL30-17,5A4
17.500
M16
22.000
29.000
7
M30x1.5
45.000
7.000
5.000
2.000
120
74,5
45,5
RDUL40-17,5A4
RDUL40-17,5A4
17.500
M16
28.000
37.000
9
M40x1.5
58.000
9.000
6.000
2.500
210
74
136
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
RDUK - Schre spacer with locknut
Rodoset
30.11.2011
RDUS - Self-aligning screw spacer
Rodoset
30.11.2011
RDWS - Self-aligning element
Rodoset
30.11.2011
xy-RDUS - Screw spacer
Rodoset
30.11.2011
xy-RDUL - Screw spacer
Rodoset
30.11.2011
xy-RDUK - Screw spacer
Rodoset
30.11.2011
xy-RDU - Screw spacer
Rodoset
30.11.2011
RDU - Screw spacer
Rodoset
30.11.2011
Eccentric Cam Follower with a Hexagon Socket Model CFH-AB
THK CO.,LTD.
17.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表