您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: NORO
Created: 01.06.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NORO
Seal rings for 1 - 3 mm piping - Connecting components
NORO
Connecting components
Powered by
CAD模型選擇
{noro/01_connecting_components/flange_sealing_ring.prj},{NB=NORO 0828060},{ARTNR=0828060},{DN=80},{D2=94},{S=2.0},{MAT=Silicone (SI)},{INFO=PDF},{AEE=},{EOLDATE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Part number
ⁿ/ₐ
DN
Diameter
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
S
Thickness
[mm]
MAT
Material
ⁿ/ₐ
NORO Seal rings for 1 - 3...
0817060
80
81
94
1.5
Perbunan (NBR)
NORO Seal rings for 1 - 3...
1017060
100
103
116
1.5
Perbunan (NBR)
NORO Seal rings for 1 - 3...
1217060
120
123
136
1.5
Perbunan (NBR)
NORO Seal rings for 1 - 3...
1417060
140
139
152
1.5
Perbunan (NBR)
NORO Seal rings for 1 - 3...
1517060
150
153
166
1.5
Perbunan (NBR)
NORO Seal rings for 1 - 3...
1617060
160
163
176
1.5
Perbunan (NBR)
NORO Seal rings for 1 - 3...
1717060
175
178
191
1.5
Perbunan (NBR)
NORO Seal rings for 1 - 3...
2017060
200
203
216
1.5
Perbunan (NBR)
NORO Seal rings for 1 - 3...
2217060
224
223
236
1.5
Perbunan (NBR)
NORO Seal rings for 1 - 3...
2517060
250
253
266
1.5
Perbunan (NBR)
NORO Seal rings for 1 - 3...
2817060
280
282
295
1.5
Perbunan (NBR)
NORO Seal rings for 1 - 3...
3017060
300
303
316
1.5
Perbunan (NBR)
NORO Seal rings for 1 - 3...
3117060
315
317
330
1.5
Perbunan (NBR)
NORO Seal rings for 1 - 3...
3517060
350
353
366
1.5
Perbunan (NBR)
NORO Seal rings for 1 - 3...
4017060
400
403
416
1.5
Perbunan (NBR)
NORO Seal rings for 1 - 3...
4517060
450
453
466
1.5
Perbunan (NBR)
NORO Seal rings for 1 - 3...
5017060
500
503
516
1.5
Perbunan (NBR)
NORO Seal rings for 1 - 3...
0827060
80
81
94
2.0
Perbunan (NBR)
NORO Seal rings for 1 - 3...
1027060
100
103
116
2.0
Perbunan (NBR)
NORO Seal rings for 1 - 3...
1227060
120
123
136
2.0
Perbunan (NBR)
NORO Seal rings for 1 - 3...
1427060
140
139
152
2.0
Perbunan (NBR)
NORO Seal rings for 1 - 3...
1527060
150
153
166
2.0
Perbunan (NBR)
NORO Seal rings for 1 - 3...
1627060
160
163
176
2.0
Perbunan (NBR)
NORO Seal rings for 1 - 3...
1727060
175
178
191
2.0
Perbunan (NBR)
NORO Seal rings for 1 - 3...
2027060
200
203
216
2.0
Perbunan (NBR)
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Clamping rings for seal rings for 1 - 3 mm piping with 6 mm lip - Connectin...
NORO
24.05.2023
Pipes - Pipes
NORO
31.12.2023
Ring seals for insertion pipes, for clamping ring connections - Connecting ...
NORO
31.12.2023
Quick release clamping rings for 1,5 - 2 mm piping - Connecting components
NORO
09.03.2023
Clamping rings with seal insert - Connecting components
NORO
31.12.2023
Bends R=2D - Bends & segments
NORO
31.12.2023
Bends R=1D - Bends & segments
NORO
29.11.2023
Throttle valves without seal, manually operated, adjustable, with angle sca...
NORO
31.12.2023
Conical pieces - Transitions
NORO
24.05.2023
Blanking covers - Accessories
NORO
24.05.2023
Idler Pin
KANA (Katayama Chain)
27.06.2023
Seal rings for 10 mm lip - Connecting components
NORO
09.03.2023
Hose connections - Accessories & Fasteners
NORO
09.03.2023
Insertion pipes - Pipes
NORO
31.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表