您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Piloted Flange - M2000 Spherical
Moline Bearing
Mounted Roller Bearings
M2000
Powered by
CAD模型選擇
{molinebearing/mounted_roller_bearings/m2000/m2000_flange_piloted_asmtab.prj},{NB=19231211D-L},{PN=19231211D-L},{BORE=5.1181},{DYNLOADLBS=34600},{DYNLOADNEWT=158000},{STATICLOADLBS=46800},{MAXRPM=2800},{MAXSFRADLDLBS=4200},{BDIM=8.7500},{ADIMA=3.8125},{ADIME=1.2500},{ADIML=4.3750},{ADIMN=3.6250},{ADIMG=2.0000},{ADIMR=0.0000},{ADIMS=0.0000},{ADIMC=2.8125},{ADIMH=0.7500},{PRJ=m2000_flange_piloted},{PRODFAMILY=Mounted Roller Bearings},{PRODCLASS=M2000 Spherical},{PRODTYPE=Piloted Flange},{SHAFTSIZE=2 11/16},{COLLAR=Double Collar},{EXPANSION=Non-Expansion},{SEALDESC=Labyrinth Seal},{F=5/8},{WTLBS=22},{CADSECTION=-->},{HOUSINGMODEL=HSG_FL_PILOTED_TYPE_A},{HOUSINGINST=19631215},{BRGINSMODEL=BRG_INS_15X},{BRGINSINST=15322215},{BRGINSINST2=15324215-2688}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
PRODFAMILY
Bearing Family
ⁿ/ₐ
PRODCLASS
Bearing Series
ⁿ/ₐ
PRODTYPE
Bearing Type
ⁿ/ₐ
SHAFTSIZE
Shaft Size
ⁿ/ₐ
COLLAR
Collar
ⁿ/ₐ
EXPANSION
Expansion
ⁿ/ₐ
SEALDESC
Seal Type
ⁿ/ₐ
DYNLOADLBS
Dynamic Load Lbs.
ⁿ/ₐ
DYNLOADNEWT
Dynamic Load Newtons
ⁿ/ₐ
MAXRPM
Max. RPM
ⁿ/ₐ
MAXSFRADLDLBS
Max. Slip Fit Radial Load Lbs.
ⁿ/ₐ
F
Bolt Size F
ⁿ/ₐ
WTLBS
Weight lbs.
ⁿ/ₐ
19131103
19131103
Mounted Roller Bearings
M2000 Spherical
Piloted Flange
1 3/16
Single Collar
Expansion
Triple Lip (Std.)
16500
73600
2800
2000
3/8
7
19131103-G
19131103-G
Mounted Roller Bearings
M2000 Spherical
Piloted Flange
1 3/16
Single Collar
Expansion
Spring Loaded Garter Seal
16500
73600
1700
2000
3/8
7
19131103-L
19131103-L
Mounted Roller Bearings
M2000 Spherical
Piloted Flange
1 3/16
Single Collar
Expansion
Labyrinth Seal
16500
73600
5300
2000
3/8
7
19231103
19231103
Mounted Roller Bearings
M2000 Spherical
Piloted Flange
1 3/16
Single Collar
Non-Expansion
Triple Lip (Std.)
16500
73600
2800
2000
3/8
7
19231103-G
19231103-G
Mounted Roller Bearings
M2000 Spherical
Piloted Flange
1 3/16
Single Collar
Non-Expansion
Spring Loaded Garter Seal
16500
73600
1700
2000
3/8
7
19231103-L
19231103-L
Mounted Roller Bearings
M2000 Spherical
Piloted Flange
1 3/16
Single Collar
Non-Expansion
Labyrinth Seal
16500
73600
5300
2000
3/8
7
19131104
19131104
Mounted Roller Bearings
M2000 Spherical
Piloted Flange
1 1/4
Single Collar
Expansion
Triple Lip (Std.)
16500
73600
2800
2000
3/8
7
19131104-G
19131104-G
Mounted Roller Bearings
M2000 Spherical
Piloted Flange
1 1/4
Single Collar
Expansion
Spring Loaded Garter Seal
16500
73600
1700
2000
3/8
7
19131104-L
19131104-L
Mounted Roller Bearings
M2000 Spherical
Piloted Flange
1 1/4
Single Collar
Expansion
Labyrinth Seal
16500
73600
5300
2000
3/8
7
19231104
19231104
Mounted Roller Bearings
M2000 Spherical
Piloted Flange
1 1/4
Single Collar
Non-Expansion
Triple Lip (Std.)
16500
73600
2800
2000
3/8
7
19231104-G
19231104-G
Mounted Roller Bearings
M2000 Spherical
Piloted Flange
1 1/4
Single Collar
Non-Expansion
Spring Loaded Garter Seal
16500
73600
1700
2000
3/8
7
19231104-L
19231104-L
Mounted Roller Bearings
M2000 Spherical
Piloted Flange
1 1/4
Single Collar
Non-Expansion
Labyrinth Seal
16500
73600
5300
2000
3/8
7
19131107
19131107
Mounted Roller Bearings
M2000 Spherical
Piloted Flange
1 7/16
Single Collar
Expansion
Triple Lip (Std.)
16500
73600
2800
2000
3/8
7
19131107-G
19131107-G
Mounted Roller Bearings
M2000 Spherical
Piloted Flange
1 7/16
Single Collar
Expansion
Spring Loaded Garter Seal
16500
73600
1700
2000
3/8
7
19131107-L
19131107-L
Mounted Roller Bearings
M2000 Spherical
Piloted Flange
1 7/16
Single Collar
Expansion
Labyrinth Seal
16500
73600
5300
2000
3/8
7
19231107
19231107
Mounted Roller Bearings
M2000 Spherical
Piloted Flange
1 7/16
Single Collar
Non-Expansion
Triple Lip (Std.)
16500
73600
2800
2000
3/8
7
19231107-G
19231107-G
Mounted Roller Bearings
M2000 Spherical
Piloted Flange
1 7/16
Single Collar
Non-Expansion
Spring Loaded Garter Seal
16500
73600
1700
2000
3/8
7
19231107-L
19231107-L
Mounted Roller Bearings
M2000 Spherical
Piloted Flange
1 7/16
Single Collar
Non-Expansion
Labyrinth Seal
16500
73600
5300
2000
3/8
7
19131108
19131108
Mounted Roller Bearings
M2000 Spherical
Piloted Flange
1 1/2
Single Collar
Expansion
Triple Lip (Std.)
16500
73600
2800
2000
3/8
7
19131108-G
19131108-G
Mounted Roller Bearings
M2000 Spherical
Piloted Flange
1 1/2
Single Collar
Expansion
Spring Loaded Garter Seal
16500
73600
1700
2000
3/8
7
19131108-L
19131108-L
Mounted Roller Bearings
M2000 Spherical
Piloted Flange
1 1/2
Single Collar
Expansion
Labyrinth Seal
16500
73600
5300
2000
3/8
7
19231108
19231108
Mounted Roller Bearings
M2000 Spherical
Piloted Flange
1 1/2
Single Collar
Non-Expansion
Triple Lip (Std.)
16500
73600
2800
2000
3/8
7
19231108-G
19231108-G
Mounted Roller Bearings
M2000 Spherical
Piloted Flange
1 1/2
Single Collar
Non-Expansion
Spring Loaded Garter Seal
16500
73600
1700
2000
3/8
7
19231108-L
19231108-L
Mounted Roller Bearings
M2000 Spherical
Piloted Flange
1 1/2
Single Collar
Non-Expansion
Labyrinth Seal
16500
73600
5300
2000
3/8
7
19131111
19131111
Mounted Roller Bearings
M2000 Spherical
Piloted Flange
1 11/16
Single Collar
Expansion
Triple Lip (Std.)
17300
77100
2650
2100
7/16
8.5
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表