Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN ISO 606-KGL-E-RK-NR12L-TITAN - Connecting Links for Single-Strand Roller Chains Titan DIN ISO 606 (formerly DIN 8187), for Abrasive Environment, Premium, No. 12/L
MÄDLER
Drive Element
Roller Chains
Single-Strand Roller Chains
Single-Strand Roller Chains Titan DIN ISO 606 (formerly DIN 8187), for Abrasive Environment
Powered by
CAD모델 선택
{maedler/antriebselemente/rollenketten/einfach-rollenketten/e-rk_titan_diniso606/gekr_gl_nr12-l_e-rk_titan.prj},{NB=10800400T},{DINISONR=16 B-1},{ARTNR=10800400T},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Multimaterialprodukt},{MAT=Spezielle Ketten-Stähle, Außenlaschen vernickelt, Innenlaschen brüniert},{HW=Bei Kröpfgliedern reduzieren sich Leistung und Bruchkraft um 20%.},{BZ=Gekröpftes Glied mit Splintverschluss Titan, Nr. 12/L},{PB1=25,4 x 17,02},{ZOLL=1\" x 17,02mm},{B2=25.02},{RD=15.88},{BD=8.28},{B4=35.5},{B7=5.4},{BK=70},{GEW=80},{P=25.400},{B1=17.02},{H3=21.00},{BU=10.75},{L1=11.15},{L2=11.15},{C=0.13},{LS1=4.00},{LS2=3.20},{TN=gekr_gl_nr12l_e-rk_titan_25.4},{CTN=73151900},{TYP=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
LINA
BOM
DINISONR
DIN ISO-No.
ⁿ/ₐ
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
BZ
Designation
ⁿ/ₐ
PB1
p x b1min. - Pitch x Inner Width
[mm]
ZOLL
p x b1min. - Pitch x Inner Width
[인치]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
10800400T
16 B-1
10800400T
Multi-material product
Special chain steels, Out...
With cranked links power ...
Cranked link with cottere...
25,4 x 17,02
1" x 17,02mm
80
73151900
10900400T
20 B-1
10900400T
Multi-material product
Special chain steels, Out...
With cranked links power ...
Cranked link with cottere...
31,75 x 19,56
1 1/4 x 3/4"
145
73151900
11000400T
24 B-1
11000400T
Multi-material product
Special chain steels, Out...
With cranked links power ...
Cranked link with cottere...
38,1 x 25,4
1 1/2 x 1"
293
73151900
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성