您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1714 - Telescopic slides, stainless steel for side mounting, over-extension, load capacity up to 70 kg
KIPP USA
Telescopic slides
Powered by
CAD模型選擇
{kipp_usa/telescopic_slides/21334-80_asmtab.prj},{NB=K1714.04575000},{B=19.1},{H=35.3},{L=457},{GEW=1.8800},{EAN=4059245585557},{TYP=4},{SX=479.0},{BESTKIPPUSA=K1714.0457},{HER=DS0305-0018},{A=15.9},{A1=301.6},{A2=412.7},{A3=425.4},{A4=212.7},{A5=-},{A6=400},{TRAGKRAFT=62},{MONTAGE=Montage seitlich},{PTYP=Standard},{VA=1 Stück = 1 Paar},{ARTU=Artikelübersicht},{INFO=Technische Hinweise},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=NORELEM,KIPP,KIPP_USA,},{PPATH=21334-80_schb.prj},{EOL=31.12.2099},{BX=500},{S=0.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
HER
Manufacturers article number
[mm]
A
distance
[mm]
A1
distance
[mm]
A2
distance
[mm]
A3
distance
[mm]
A4
distance
[mm]
A5
distance
[mm]
A6
distance
[mm]
B
width
[mm]
H
height
[mm]
L
Length
[mm]
TRAGKRAFT
Loading per pair kg
[kg]
GEW
Approx. weight
[kg]
MONTAGE
Assembly
ⁿ/ₐ
PTYP
Product type
ⁿ/ₐ
VA
Packaging type
ⁿ/ₐ
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Zolltarifnummer USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1714.0305
K1714.0305
DS0305-0012
15.9
-
260.3
273
-
-
-
19.1
35.3
305
70
1.2000
side mounting
standard
1 Stück = 1 Paar
Yes
4059245585526
31.12.2099
98% availability of produ...
K1714.0356
K1714.0356
DS0305-0014
15.9
-
311.1
323.8
-
-
298.4
19.1
35.3
356
68
1.4000
side mounting
standard
1 Stück = 1 Paar
Yes
4059245585533
31.12.2099
98% availability of produ...
K1714.0406
K1714.0406
DS0305-0016
15.9
250.8
361.9
374.6
-
-
349.2
19.1
35.3
406
65
1.6300
side mounting
standard
1 Stück = 1 Paar
Yes
4059245585540
31.12.2099
98% availability of produ...
K1714.0457
K1714.0457
DS0305-0018
15.9
301.6
412.7
425.4
212.7
-
400
19.1
35.3
457
62
1.8800
side mounting
standard
1 Stück = 1 Paar
Yes
4059245585557
31.12.2099
98% availability of produ...
K1714.0508
K1714.0508
DS0305-0020
15.9
352.4
463.5
476.2
238.1
365.2
450.8
19.1
35.3
508
57
2.0000
side mounting
standard
1 Stück = 1 Paar
Yes
4059245585564
31.12.2099
98% availability of produ...
K1714.0559
K1714.0559
DS0305-0022
15.9
403.2
514.3
527
263.5
415.9
501.6
19.1
35.3
559
52
2.2900
side mounting
standard
1 Stück = 1 Paar
Yes
4059245585571
31.12.2099
98% availability of produ...
K1714.0610
K1714.0610
DS0305-0024
15.9
454
565.1
577.8
288.9
466.7
552.4
19.1
35.3
610
46
2.4200
side mounting
standard
1 Stück = 1 Paar
Yes
4059245585588
31.12.2099
98% availability of produ...
K1714.0660
K1714.0660
DS0305-0026
15.9
504.8
615.9
628.6
314.3
517.7
603.2
19.1
35.3
660
41
2.6700
side mounting
standard
1 Stück = 1 Paar
Yes
4059245585595
31.12.2099
98% availability of produ...
K1714.0711
K1714.0711
DS0305-0028
15.9
555.6
666.7
679.4
339.7
568.3
654
19.1
35.3
711
36
2.8900
side mounting
standard
1 Stück = 1 Paar
Yes
4059245585601
31.12.2099
98% availability of produ...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ST508F - Stainless Steel Heavy Duty Telescopic Slide - Full Extension with ...
Chambrelan
05.05.2020
K2019 - Telescopic slides double arrangement
KIPP
27.05.2024
K1713 - Telescopic slides, steel for side mounting, over-extension, load ca...
KIPP USA
21.05.2024
21335-20 - Telescopic slides, steel for side mounting, over-extension, load...
norelem
30.05.2024
K1714 - Telescopic slides, stainless steel for side mounting, over-extensio...
KIPP
27.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表