目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1560 - Clamping plates steel for quarter-turn clamp locks
KIPP USA
Quarter-turn locks, compression latches
Powered by
CAD模型選擇
{kipp_usa/quarter-turn_locks_compression_latches/k1560.prj},{NB=K1560.801},{D=8},{D2=26},{D5=14.5},{D6=26},{H=11.5},{GEW=0.0190},{EAN=4059245506972},{NDM=3.000},{ST=0.500},{TYP=2.000},{XA=8.500},{XB=11.800},{XC=0.000},{XD=MIN},{XE=5.500},{XF=2.000},{XG=14.000},{XH=20.000},{XI=3.500},{XJ=1.500},{XK=0.000},{XL=6.000},{XM=1.500},{XN=6.000},{XO=0},{XP=MIN},{XR=MIN},{XS=MIN},{XT=2.500},{BESTKIPPUSA=K1560.801},{D1=14},{D3=M3x0.5},{D4=20},{H1=3.5},{H2=1.5},{L=4},{L1=5},{BS=Infotext},{INFO=Info},{ROHS=Yes},{FILTER=KIPP,KIPP_USA,NORELEM,},{EOL=31.12.2099}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
thread
[mm]
D4
Teilkreisdurchmesser
[mm]
D5
diameter
[mm]
D6
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
L
height
[mm]
L1
height
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1560.801
K1560.801
8
14
26
M3x0.5
20
14.5
26
11.5
3.5
1.5
4
5
0.0190
Yes
4059245506972
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表