품질보증 정보
카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0110 - Knurled knobs
KIPP USA
Knobs
Knurled Knobs
Powered by
CAD모델 선택
{kipp_usa/knoepfe/knurled_knobs/06094.prj},{NB=K0110.006X10},{D1=15},{D2=11},{D3=13},{H=11.5},{GEW=0.0055},{EAN=4059245039272},{NDM=6.0},{XA=3.0},{XB=0.6},{XC=0.4},{XD=0.5},{XE=0.3},{XF=4.5},{XG=4.3},{XH=10.5},{XI=30.0},{XJ=0.5},{XK=7.6},{XL=0.200},{XM=0.1},{XN=0.0},{XO=0.0},{XP=10.0},{BESTKIPPUSA=K0110.006X10},{MATERIAL=Bolzen Stahl},{AUSF=Außengewinde},{D=M6},{T=-},{H1=4.3},{L=10},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPPUSA
Order No.
ⁿ/ₐ
MATERIAL
Component
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
thread
ⁿ/ₐ
D1
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
T
height
ⁿ/ₐ
H
height
[mm]
H1
depth
ⁿ/ₐ
L
Length
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0110.003
K0110.003
bush in brass
Internal thread
M3
15
11
13
4.5
11.5
4.3
-
0.0047
Yes
4059245039128
31.12.2099
98% Warenverfügbarkeit. N...
K0110.004
K0110.004
bush in brass
Internal thread
M4
15
11
13
6.0
11.5
4.3
-
0.0043
Yes
4059245039173
31.12.2099
98% Warenverfügbarkeit. N...
K0110.005
K0110.005
bush in brass
Internal thread
M5
15
11
13
6.0
11.5
4.3
-
0.0040
Yes
4059245039227
31.12.2099
98% Warenverfügbarkeit. N...
K0110.0003
K0110.0003
bush stainless steel
Internal thread
M3
15
11
13
4.5
11.5
4.3
-
0.0044
Yes
4059245038930
31.12.2099
98% Warenverfügbarkeit. N...
K0110.0004
K0110.0004
bush stainless steel
Internal thread
M4
15
11
13
6.0
11.5
4.3
-
0.0041
Yes
4059245038985
31.12.2099
98% Warenverfügbarkeit. N...
K0110.0005
K0110.0005
bush stainless steel
Internal thread
M5
15
11
13
6.0
11.5
4.3
-
0.0038
Yes
4059245039036
31.12.2099
98% Warenverfügbarkeit. N...
K0110.003X8
K0110.003X8
bolt steel
External thread
M3
15
11
13
-
11.5
4.3
8
0.0027
Yes
4059245039166
31.12.2099
98% Warenverfügbarkeit. N...
K0110.003X10
K0110.003X10
bolt steel
External thread
M3
15
11
13
-
11.5
4.3
10
0.0027
Yes
4059245039135
31.12.2099
98% Warenverfügbarkeit. N...
K0110.003X12
K0110.003X12
bolt steel
External thread
M3
15
11
13
-
11.5
4.3
12
0.0029
Yes
4059245039142
31.12.2099
98% Warenverfügbarkeit. N...
K0110.003X15
K0110.003X15
bolt steel
External thread
M3
15
11
13
-
11.5
4.3
15
0.0029
Yes
4059245039159
31.12.2099
98% Warenverfügbarkeit. N...
K0110.004X8
K0110.004X8
bolt steel
External thread
M4
15
11
13
-
11.5
4.3
8
0.0032
Yes
4059245039210
31.12.2099
98% Warenverfügbarkeit. N...
K0110.004X10
K0110.004X10
bolt steel
External thread
M4
15
11
13
-
11.5
4.3
10
0.0034
Yes
4059245039180
31.12.2099
98% Warenverfügbarkeit. N...
K0110.004X12
K0110.004X12
bolt steel
External thread
M4
15
11
13
-
11.5
4.3
12
0.0036
Yes
4059245039197
31.12.2099
98% Warenverfügbarkeit. N...
K0110.004X15
K0110.004X15
bolt steel
External thread
M4
15
11
13
-
11.5
4.3
15
0.0038
Yes
4059245039203
31.12.2099
98% Warenverfügbarkeit. N...
K0110.005X10
K0110.005X10
bolt steel
External thread
M5
15
11
13
-
11.5
4.3
10
0.0043
Yes
4059245039234
31.12.2099
98% Warenverfügbarkeit. N...
K0110.005X12
K0110.005X12
bolt steel
External thread
M5
15
11
13
-
11.5
4.3
12
0.0046
Yes
4059245039241
31.12.2099
98% Warenverfügbarkeit. N...
K0110.005X15
K0110.005X15
bolt steel
External thread
M5
15
11
13
-
11.5
4.3
15
0.0050
Yes
4059245039258
31.12.2099
98% Warenverfügbarkeit. N...
K0110.005X20
K0110.005X20
bolt steel
External thread
M5
15
11
13
-
11.5
4.3
20
0.0055
Yes
4059245039265
31.12.2099
98% Warenverfügbarkeit. N...
K0110.006X10
K0110.006X10
bolt steel
External thread
M6
15
11
13
-
11.5
4.3
10
0.0055
Yes
4059245039272
31.12.2099
98% Warenverfügbarkeit. N...
K0110.006X15
K0110.006X15
bolt steel
External thread
M6
15
11
13
-
11.5
4.3
15
0.0064
Yes
4059245039289
31.12.2099
98% Warenverfügbarkeit. N...
K0110.006X20
K0110.006X20
bolt steel
External thread
M6
15
11
13
-
11.5
4.3
20
0.0072
Yes
4059245039296
31.12.2099
98% Warenverfügbarkeit. N...
K0110.006X25
K0110.006X25
bolt steel
External thread
M6
15
11
13
-
11.5
4.3
25
0.0080
Yes
4059245039302
31.12.2099
98% Warenverfügbarkeit. N...
K0110.0003X8
K0110.0003X8
bolt stainless steel
External thread
M3
15
11
13
-
11.5
4.3
8
0.0027
Yes
4059245038978
31.12.2099
98% Warenverfügbarkeit. N...
K0110.0003X10
K0110.0003X10
bolt stainless steel
External thread
M3
15
11
13
-
11.5
4.3
10
0.0027
Yes
4059245038947
31.12.2099
98% Warenverfügbarkeit. N...
K0110.0003X12
K0110.0003X12
bolt stainless steel
External thread
M3
15
11
13
-
11.5
4.3
12
0.0029
Yes
4059245038954
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
K0110 - Knurled knobs
KIPP
03.06.2024
B0279 - Knurled knobs
Blohm
03.06.2024
2471.01./31. - Spring plunger, with spring loaded ball, with slot, standard...
FIBRO
21.07.2023
K0274 - Mini Wings
KIPP USA
05.06.2024
K0141 - Knurled thumb screws plastic
KIPP USA
05.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성