您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
Ground Helical Racks (KRHGF)
KHK KOHARA GEAR
Racks
Powered by
CAD模型選擇
{khk/racks/ground_helical_racks_krhgf.prj},{NB=KRHGF2-1000L_On},{CN=KRHGF2-1000L},{M=2.0},{DH=L},{A=1005.31},{B=16},{C=25},{D=23.0},{ENT=160},{S=RFL},{WMF=R6001.WMF},{TOOTH=On}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CN
Catalog No.
ⁿ/ₐ
M
Module
ⁿ/ₐ
DH
Direction of Helix
ⁿ/ₐ
A
Total length
[mm]
B
Face width
[mm]
C
Height
[mm]
D
Height to pitch line
[mm]
ENT
Effective number of teeth
ⁿ/ₐ
S
Shape
ⁿ/ₐ
KRHGF1-500L
KRHGF1-500L
1.0
L
499.51
8
15
14.0
159
RFL
KRHGF1-500R
KRHGF1-500R
1.0
R
499.51
8
15
14.0
159
RFR
KRHGF1.5-500L
KRHGF1.5-500L
1.5
L
499.51
12
20
18.5
106
RFL
KRHGF1.5-500R
KRHGF1.5-500R
1.5
R
499.51
12
20
18.5
106
RFR
KRHGF2-1000L
KRHGF2-1000L
2.0
L
1005.31
16
25
23.0
160
RFL
KRHGF2-1000R
KRHGF2-1000R
2.0
R
1005.31
16
25
23.0
160
RFR
KRHGF2.5-1000L
KRHGF2.5-1000L
2.5
L
1005.31
20
30
27.5
128
RFL
KRHGF2.5-1000R
KRHGF2.5-1000R
2.5
R
1005.31
20
30
27.5
128
RFR
KRHGF3-1000L
KRHGF3-1000L
3.0
L
999.03
25
35
32.0
106
RFL
KRHGF3-1000R
KRHGF3-1000R
3.0
R
999.03
25
35
32.0
106
RFR
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Ground Helical Gears (KHG)
KHK KOHARA GEAR
12.04.2024
Ground Helical Racks (KRHGFD)
KHK KOHARA GEAR
12.04.2024
Helical Racks (SRH)
KHK KOHARA GEAR
12.04.2024
Helical Racks with Machined Ends (SRHF)
KHK KOHARA GEAR
12.04.2024
Ground Helical Racks (KRHG)
KHK KOHARA GEAR
12.04.2024
Ground Helical Gears (KHG-E)
KHK KOHARA GEAR
28.07.2021
Ground Racks (KRGF)
KHK KOHARA GEAR
12.04.2024
Ground Helical Racks (ZSTP)
KHK KOHARA GEAR
12.04.2024
Steel Screw Gears (SN)
KHK KOHARA GEAR
12.04.2024
Modèle A1-57 - Crémaillère en acier- Module 0.5 à 8
MICHAUD CHAILLY - Direct Transmission
02.01.2023
Helical Gears (SH)
KHK KOHARA GEAR
12.04.2024
Ground Racks (KRGF-H)
KHK KOHARA GEAR
12.04.2024
MAE-PR-ZST-M1-M3-ST-VZGUG - Precision Gear Racks Made from Steel 16MnCr5, T...
MÄDLER
10.04.2024
VNX12_13 - Helical gears, right-hand, fine-milled
Yiheda 3D Electronic Gallery
09.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表