您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: KBK Antriebstechnik
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
KBK Antriebstechnik
KBK/BKI - Safety Coupling with Collet Clamp and Inner Cone
KBK Antriebstechnik
Torque Limiters / Safety Couplings
Safety Couplings with Metal Bellows
Powered by
CAD模型選擇
{kbk/torque_limiters_safety_couplings/safaty_coupl_with_metal_bellows/kbk_bki.prj},{NB=KBK/BKI-80-106-14-20-15Nm-C-1},{SIZE=80},{L=106.0},{LX=106,118},{D=94},{N=1},{D1=14.00},{D1MIN=14},{D1MAX=42},{D2=20.00},{D2MIN=20},{D2MAX=35},{D3=82},{H=28.0},{C=11.0},{S=2.0},{F=M10},{TA=72.0},{F1=M6},{TA1=14.0},{CNSMASSEXACT=2.84},{J=25.0},{RPM=6220},{DT=15},{SCH=C},{OTR=1},{TKN1MIN=15},{TKN1MAX=40},{TKN2MIN=30},{TKN2MAX=80},{VERS=4},{INFO1=Product Information},{INFO2=Product Information},{INFO3=Product Information},{INFO1X=kbk_bki_technical_data_sheet_$(cadenas_language).pdf},{INFO2X=../../commonpool/proximity_switch_$(CADENAS_LANGUAGE).pdf},{INFO3X=operating_installation_instruction_$(CADENAS_LANGUAGE).pdf},{CNSSTDDTIME=1 week}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
SIZE
Size
ⁿ/ₐ
L1
Length
[mm]
D
Outer Diameter
[mm]
D3
Hub Diameter
[mm]
H
Thread Distance
[mm]
C
Thread Distance front side
[mm]
S
Disengagement Travel
[mm]
F
Screw (ISO 4762)
ⁿ/ₐ
TA
Tightening Torque
[Nm]
F1
Screw (ISO 4017)
ⁿ/ₐ
TA1
Tightening Torque
[Nm]
CNSMASSEXACT
Mass
[kg]
J
Moment of Inertia
[kg cm²]
CT
Torsional Spring Stiffness
[Nm/rad]
CR
Radial Spring Stiffness
[N/mm]
CA
Axial Spring Stiffness
[N/mm]
KR
Misalignment radial max.
[mm]
KA
Misalignment axial max.
[mm]
KW
Misalignment angular max.
[°]
RPM
Speed max.
[1/min.]
KBK/BKI-10-65-6-6-3Nm-C-1
10
34.0
49
40
15.5
5.0
0.7
M4
5.1
M3
4.0
0.24
0.6
8100
120
27
0.15
0.4
1.5
11690
KBK/BKI-30-77.5-10-12-5Nm...
30
40.5
64
56
20.0
7.5
1.2
M6
15.0
M5
6.0
0.72
3.0
38000
720
50
0.15
0.6
1.5
9540
KBK/BKI-60-90-12-15-12Nm-...
60
50.0
79
66
23.0
10.0
1.2
M8
36.0
M6
8.5
1.30
7.9
75000
1150
90
0.15
0.6
1.5
8180
KBK/BKI-80-106-14-20-15Nm...
80
57.5
94
82
28.0
11.0
2.0
M10
72.0
M6
14.0
2.84
25.0
128000
1200
80
0.20
0.5
1.5
6220
KBK/BKI-150-106-19-20-50N...
150
57.5
94
82
28.0
11.0
2.0
M10
72.0
M6
14.0
2.84
25.0
155000
2020
145
0.20
0.5
1.5
6220
KBK/BKI-200-113-22-20-30N...
200
63.0
109
90
31.0
13.0
2.0
M12
125.0
M6
14.0
3.48
41.0
175000
2500
147
0.20
0.5
1.5
5720
KBK/BKI-300-131-30-25-60N...
300
67.0
119
110
39.0
13.0
2.0
M12
125.0
M8
18.0
5.35
80.0
502000
6300
280
0.20
0.5
1.5
5200
KBK/BKI-500-140-35-35-80N...
500
70.0
129
122
42.0
15.0
2.0
M12
125.0
M8
26.0
7.54
134.0
690000
7790
100
0.20
0.5
1.5
4470
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表