您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
12467 - Swivel male centre, tee O/D tube to male NPTF thread
IMI Norgren
Fittings
Pneufit Imperial
Tee, Y adaptors and connectors
Powered by
CAD模型選擇
{imi_precision/3_fittings/pneufit_12/tee_y_adaptors_connectors/12467.prj},{NB=124670518},{CNSORDERNO=124670518},{A=5/16},{B=1/8 NPTF},{C=1.77},{E=0.89},{F=0.89},{G=0.32},{G1=0.177},{K=0.56},{K1=0.00},{T=0.69},{AF=0.47},{AF1=0.43},{CNSMASSEXACT=40},{INFO=Link},{VERS=1},{FONT=0.055},{XMOD=NBI6430 05-02},{XA01=8.000},{XA=1/8 NPTF},{XD01=9.728},{XND=0.405},{XD=5/16},{XC01=5.000},{XE01=MIN},{XP=MIN},{XF01=14.224},{XH01=8.100},{XM01=22.606},{XSW01=11.000},{XSW101=12.000},{XLU01=1.600},{XLU02=0.900},{XLU03=6.500},{XLU04=8.000},{XLU05=4.500},{XDE01=13.700},{XDE02=10.900},{XDE03=11.800},{XDI01=8.000},{XDI02=7.500},{XCH01=2.250},{XCH02=4.000},{XCH03=2.250},{XCH04=2.250},{XCH05=4.250},{XCH06=2.250},{XCHPR01=11.000},{YC=8.500},{YD=2.250},{YF=6.500},{YG=0.300},{YL=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
A
Diameter
[Inch]
B
Thread
ⁿ/ₐ
C
Length
[Inch]
E
Length
[Inch]
F
Length
[Inch]
G
Length
[Inch]
K
Diameter
[Inch]
K1
Diameter
[Inch]
T
Length
[Inch]
AF
Wrench size
[Inch]
AF1
Wrench size
[Inch]
CNSMASSEXACT
Weight
[g]
124670118
124670118
1/8
1/8 NPTF
1.38
0.69
0.83
0.32
0.35
0.00
0.55
0.47
0.32
26
124670128
124670128
1/8
1/4 NPTF
1.38
0.98
0.98
0.47
0.35
0.00
0.55
0.55
0.32
28
124670210
124670210
5/32
10/32 UNF
1.38
0.67
0.67
0.16
0.35
0.35
0.55
0.32
0.32
17
124670218
124670218
5/32
1/8 NPTF
1.38
0.69
0.83
0.32
0.35
0.00
0.55
0.47
0.32
25
124670418
124670418
1/4
1/8 NPTF
1.61
0.81
0.85
0.32
0.50
0.00
0.64
0.47
0.35
26
124670428
124670428
1/4
1/4 NPTF
1.61
0.81
1.00
0.47
0.50
0.00
0.64
0.55
0.35
38
124670438
124670438
1/4
3/8 NPTF
1.61
0.81
1.02
0.47
0.50
0.85
0.64
0.75
0.35
43
124670518
124670518
5/16
1/8 NPTF
1.77
0.89
0.89
0.32
0.56
0.00
0.69
0.47
0.43
40
124670528
124670528
5/16
1/4 NPTF
1.77
1.04
1.04
0.47
0.56
0.00
0.69
0.55
0.43
39
124670618
124670618
3/8
1/8 NPTF
2.05
0.98
0.98
0.32
0.65
0.00
0.79
0.55
0.51
50
124670628
124670628
3/8
1/4 NPTF
2.05
1.02
1.14
0.47
0.65
0.00
0.79
0.55
0.51
49
124670638
124670638
3/8
3/8 NPTF
2.05
1.02
1.16
0.47
0.65
0.85
0.79
0.75
0.51
70
124670648
124670648
3/8
1/2 NPTF
2.05
1.02
1.32
0.61
0.65
0.97
0.79
0.87
0.51
85
124670728
124670728
1/2
1/4 NPTF
2.09
1.04
1.20
0.47
0.77
0.77
0.76
0.67
0.59
56
124670738
124670738
1/2
3/8 NPTF
2.09
1.04
1.20
0.47
0.77
0.85
0.76
0.75
0.59
64
124670748
124670748
1/2
1/2 NPTF
2.09
1.04
1.36
0.61
0.77
0.97
0.76
0.87
0.59
86
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
12468 - Swivel male side tee adaptor, O/D tube to male taper NPTF
IMI Norgren
17.11.2023
12060 - Tee connector O/D tube
IMI Norgren
17.11.2023
12488 - Swivel male Y adaptor, inch O/D tube NPT thread
IMI Norgren
17.11.2023
12082 - Y connector inch O/D tube
IMI Norgren
17.11.2023
PL - Elbow Connector Taper
AIRWORK
27.06.2022
A105X - Tee Connector
AIRWORK
27.06.2022
MX20 - Swivelling Tee fitting, taper
C Matic
11.03.2021
PUT
GINIER
10.08.2023
ART. 207 - Centre male T adaptor
Pneumax
11.04.2022
C2447 - 90° Swivel elbow
IMI Norgren
17.11.2023
EL5_16-N2
KCC Precision
12.07.2021
CRQST (USA) - push-in T-fitting
Festo
12.02.2024
MA20 - Swivelling Tee fitting, taper
C Matic
11.03.2021
ET12-G04
KCC Precision
12.07.2021
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表