您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
Centre support - V - Accessories
IMI Norgren
Actuators
Lintra® and/or Magnetically Coupled Rodless
Accessories
Powered by
CAD模型選擇
{imi_precision/1_actuators/4_lintra_rodless_cylinders/accessories_main/accessoires_v_lintra_asmtab.prj},{NB=QM/146063/32_63_L},{CNSORDERNO=QM/146063/32},{BS=63},{P1=available},{P2=-},{P3=available},{AE=54.0},{AF=132},{AG=154},{AH=120},{AJ=160},{AK=9.0},{AM=25.0},{U1=13.0},{CNSMASSEXACT=0.30},{INFOWWW=Link},{PPATH=../../../0_accessories/assemblies/centre_support_v_asmtpl.prj},{COL=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
BS
Bore Size
[mm]
P1
M/146000
ⁿ/ₐ
P2
VM/146000
ⁿ/ₐ
P3
C/146000
ⁿ/ₐ
AE
Height AE
[mm]
AF
Length AF
[mm]
AG
Length AG
[mm]
AH
Width AH
[mm]
AJ
Width AJ
[mm]
AK
Height AK
[mm]
AM
Height AM
[mm]
U1
Diameter U1
[mm]
CNSMASSEXACT
Weight
[kg]
QM/146016/32
QM/146016/32
16
available
-
available
16.0
40
50
20
30
3.5
9.0
5.5
0.01
QM/146020/32
QM/146020/32
20
available
-
available
21.5
52
62
45
60
4.5
12.0
5.5
0.03
QM/146025/32
QM/146025/32
25
available
-
available
26.5
60
72
60
80
5.5
13.0
6.6
0.04
QM/146032/32
QM/146032/32
32
available
-
available
30.5
76
92
70
100
6.5
13.5
9.0
0.07
QM/146040/32
QM/146040/32
40
available
-
available
37.5
92
108
90
120
7.5
18.5
9.0
0.20
QM/146050/32
QM/146050/32
50
available
-
available
45.0
110
128
110
140
7.5
18.5
11.0
0.20
QM/146063/32
QM/146063/32
63
available
-
available
54.0
132
154
120
160
9.0
25.0
13.0
0.30
QM/146080/32
QM/146080/32
80
available
-
available
70.0
155
180
140
180
12.0
28.5
14.0
0.40
VQM/146020/32
VQM/146020/32
20
-
available
-
21.5
52
62
45
60
4.5
12.0
5.5
0.03
VQM/146025/32
VQM/146025/32
25
-
available
-
26.5
60
72
60
80
5.5
13.0
6.6
0.04
VQM/146032/32
VQM/146032/32
32
-
available
-
30.5
76
92
70
100
6.5
13.5
9.0
0.07
VQM/146040/32
VQM/146040/32
40
-
available
-
37.5
92
108
90
120
7.5
18.5
9.0
0.20
VQM/146050/32
VQM/146050/32
50
-
available
-
45.0
110
128
110
140
7.5
18.5
11.0
0.20
VQM/146063/32
VQM/146063/32
63
-
available
-
54.0
132
154
120
160
9.0
25.0
13.0
0.30
VQM/146080/32
VQM/146080/32
80
-
available
-
70.0
155
180
140
180
12.0
28.5
14.0
0.40
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FNC - Flange mounting
Festo
22.08.2023
DNC - ISO cylinder
Festo
25.06.2024
Foot mounting - C - Accessories
IMI Norgren
10.01.2024
RCM-20-32 - Air Cylinder Mounting Brackets - Flange Type
Essentra Components
14.08.2014
Series M/61000 - Guidnig and stopper cylinder
IMI Norgren
17.11.2023
Groove key - Accessories
IMI Norgren
10.01.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表