D SUB HD MA CONTACT 24-26 AWG PL3 500 RE
HARTING
Interface connectors
D-Sub Subminiature D connectors
Contacts
Powered by
CAD模型選擇
{harting_qs/1/17/339/8235.prj},{NB=09560008167},{MANUID=09560008167},{AAB785=0.22},{AAB935=0.14},{BAB392=0},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85366990},{PREVIEW=../../../_pool_/ae/3b/0967000x1xx.tif__web.png},{DESCSHORT=Crimp contact, Male, Copper alloy, Conductor cross-section: 0.14 ... 0.22 mm², AWG 26 ... AWG 24},{DESCLONG=Crimp contact, Male, Copper alloy, Conductor cross-section: 0.14 ... 0.22 mm², AWG 26 ... AWG 24},{MANUTYPEDESC=D SUB HD MA CONTACT 24-26 AWG PL3_500 RE},{SUPPLIERALTNO=09 56 000 8167},{MANUNAME=HARTING},{DELTIME=65},{AAB754=Pin},{AAC207=Other copper alloys},{AAO057=D SUB HD MA CONTACT 24-26 AWG PL3_500 RE, D-Sub},{AAO742=D-Sub},{AAS464=Punched}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
AAB754
Contact design
ⁿ/ₐ
AAB785
max. connectable conductor cross-section
[mm²]
AAB935
min. connectable conductor cross-section
[mm²]
AAC207
Material of the contact
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAO742
Brand
ⁿ/ₐ
AAS464
Contact type
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
HARTING 09560008167
09560008167
Crimp contact, Male, Copp...
Crimp contact, Male, Copp...
D SUB HD MA CONTACT 24-26...
09 56 000 8167
HARTING
65
Pin
0.22
0.14
Other copper alloys
D SUB HD MA CONTACT 24-26...
D-Sub
Punched
Crimp contact, Male, Copp...
Crimp contact, Male, Copp...
0
1
1
85366990
CN
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表