您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22680. - Locating Pins, pin form - outer thread
Halder
Standard Parts
Machine and Fixture Elements
EH 22680. Locating Pins, pin form
with outer thread
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_2268_1/eh_2268_1a/eh_2268_1a.prj},{NB=EH 22680.0422 Auflagebolzen},{BESTNR=22680.0422},{BESTNR1=2268.422},{Y=5.0},{X=55},{AUS=mit Aussengewinde},{L1=30},{D1=M 10},{D1X=10.000},{D2=6},{L2=14},{L3=15},{D3=19.0},{SW=17},{G=30},{DK=8.500},{L4=9.000},{R1=1.000},{F=b},{FUNC=Applying, Positioning, Supporting}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
L1
±0.01
[mm]
D1
thread
ⁿ/ₐ
D2
[mm]
L2
[mm]
L3
[mm]
D3
[mm]
SW
[mm]
G
weight
[g]
22680.0402 Seating Pin
22680.0402
with outer thread
20
M 6
4
8
10
11.0
10
8
22680.0404 Seating Pin
22680.0404
with outer thread
30
M 6
4
8
15
11.0
10
12
22680.0412 Seating Pin
22680.0412
with outer thread
30
M 8
4
10
15
14.4
13
18
22680.0414 Seating Pin
22680.0414
with outer thread
40
M 8
4
10
20
14.4
13
24
22680.0416 Seating Pin
22680.0416
with outer thread
30
M 8
6
10
15
14.4
13
21
22680.0418 Seating Pin
22680.0418
with outer thread
40
M 8
6
10
20
14.4
13
28
22680.0422 Seating Pin
22680.0422
with outer thread
30
M 10
6
14
15
19.0
17
30
22680.0424 Seating Pin
22680.0424
with outer thread
50
M 10
6
14
25
19.0
17
52
22680.0426 Seating Pin
22680.0426
with outer thread
30
M 10
8
14
15
19.0
17
35
22680.0428 Seating Pin
22680.0428
with outer thread
50
M 10
8
14
25
19.0
17
59
22680.0432 Seating Pin
22680.0432
with outer thread
40
M 12
6
14
20
21.2
19
50
22680.0434 Seating Pin
22680.0434
with outer thread
60
M 12
6
14
30
21.2
19
83
22680.0436 Seating Pin
22680.0436
with outer thread
40
M 12
8
14
20
21.2
19
56
22680.0438 Seating Pin
22680.0438
with outer thread
60
M 12
8
14
30
21.2
19
85
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表