目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22120. - Index Plungers with hexagon collar / with knob
Halder
Standard Parts
Machine and Fixture Elements
EH 22120. Index Plungers with hexagon collar
with knob
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_2212_4/eh_2212_4_b/eh_2212_4b_assmtab.prj},{NB=EH 22120.0010 Rastbolzen (0)},{BESTNR=22120.0010},{BESTNR1=2212.010},{MAT=Stahl},{AUS=mit Knopf},{POS=0},{D1=10},{D2=M 20x1.5},{DNDM=20.000},{DKDM=18.160},{D3=31},{L1=80.0},{L2=10},{L3=33},{L4=10},{L6=30},{SW=22},{F1=23},{F2=54},{G=112},{VERS=4.000},{PPATH=eh_2212_4b_sbl.prj},{FUNC=Arresting, Indexing, Positioning, Resting, Locking, Re-Adjusting}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
MAT
material
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
-0.02/-0.04
[mm]
D2
thread
ⁿ/ₐ
D3
[mm]
L1
[mm]
L2
min.
[mm]
L3
[mm]
L4
[mm]
L6
min.
[mm]
SW
[mm]
F1
spring load ~
[N]
F2
spring load ~
[N]
G
weight
[g]
EH 22120.0005 Index Plung...
22120.0005
steel
with knob
5
M 10x1.0
21
45.0
5
17
5
15
12
6
14
18
EH 22120.0006 Index Plung...
22120.0006
steel
with knob
6
M 12x1.5
25
54.5
6
20
6
17
14
5.5
13
29
EH 22120.0008 Index Plung...
22120.0008
steel
with knob
8
M 16x1.5
31
69.0
8
26
8
23
19
11.5
28
68
EH 22120.0010 Index Plung...
22120.0010
steel
with knob
10
M 20x1.5
31
80.0
10
33
10
30
22
23
54
112
EH 22120.0405 Index Plung...
22120.0405
Stainless Steel
with knob
5
M 10x1.0
21
45.0
5
17
5
15
12
6
14
18
EH 22120.0406 Index Plung...
22120.0406
Stainless Steel
with knob
6
M 12x1.5
25
54.5
6
20
6
17
14
5.5
13
29
EH 22120.0408 Index Plung...
22120.0408
Stainless Steel
with knob
8
M 16x1.5
31
69.0
8
26
8
23
19
11.5
28
68
EH 22120.0410 Index Plung...
22120.0410
Stainless Steel
with knob
10
M 20x1.5
31
80.0
10
33
10
30
22
23
54
112
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表