您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
DIN 3670 - Disc handwheels with keyway
Ganter
1.0 Operating parts
1.3 Adjusting with handwheels and cranks
Disc handwheels
DIN 3670
DIN 3670 K
Powered by
CAD模型選擇
{ganter/1_0_bedienelemente/1_3/scheibenhandraeder/din3670/din3670_k/din3670_k.prj},{NB=Scheibenhandrad DIN 3670-200-K18},{PARTNUMBER=DIN 3670-200-K18},{NORMNR=DIN 3670},{D1=200},{D2=K18},{D2Y=18},{D2X=18,20,22},{D3=42},{B=22},{L1=24},{L2=45},{D4=168.000},{R1=11.000},{B1=3.000},{B2=4.000},{A=22.000},{F=2.000},{W1=18.500},{W2=21.500},{R2=2.500},{R3=4.000},{R4=2.000},{R6=2.000},{C=3.000},{B10=6.000},{T=20.800},{B20=6.000},{T20=2.800},{WEIGHT=0.9300},{CTN=84879090},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
H7 bore
ⁿ/ₐ
D3
[mm]
B
[mm]
L1
[mm]
L2
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Disc handwheel DIN 3670-8...
DIN 3670-80-K10
80
K10
26
14
16
29
0.1260
84879090
YES
Disc handwheel DIN 3670-8...
DIN 3670-80-K12
80
K12
26
14
16
29
0.1250
84879090
YES
Disc handwheel DIN 3670-1...
DIN 3670-100-K10
100
K10
28
15
17
33
0.1880
84879090
YES
Disc handwheel DIN 3670-1...
DIN 3670-100-K12
100
K12
28
15
17
33
0.1840
84879090
YES
Disc handwheel DIN 3670-1...
DIN 3670-125-K12
125
K12
31
16
18
36
0.3040
84879090
YES
Disc handwheel DIN 3670-1...
DIN 3670-125-K14
125
K14
31
16
18
36
0.3020
84879090
YES
Disc handwheel DIN 3670-1...
DIN 3670-160-K14
160
K14
36
18
20
40
0.5260
84879090
YES
Disc handwheel DIN 3670-1...
DIN 3670-160-K16
160
K16
36
18
20
40
0.4920
84879090
YES
Disc handwheel DIN 3670-2...
DIN 3670-200-K18
200
K18
42
22
24
45
0.9300
84879090
YES
Disc handwheel DIN 3670-2...
DIN 3670-200-K20
200
K20
42
22
24
45
0.9350
84879090
YES
Disc handwheel DIN 3670-2...
DIN 3670-200-K22
200
K22
42
22
24
45
0.8810
84879090
YES
Disc handwheel DIN 3670-2...
DIN 3670-250-K22
250
K22
48
26
28
50
1.7000
84879090
YES
Disc handwheel DIN 3670-2...
DIN 3670-250-K24
250
K24
48
26
28
50
1.5920
84879090
YES
Disc handwheel DIN 3670-2...
DIN 3670-250-K26
250
K26
48
26
28
50
1.5780
84879090
YES
Disc handwheel DIN 3670-3...
DIN 3670-315-K26
315
K26
56
28
33
56
2.6900
84879090
YES
Disc handwheel DIN 3670-3...
DIN 3670-315-K28
315
K28
56
28
33
56
2.6840
84879090
YES
Disc handwheel DIN 3670-3...
DIN 3670-315-K30
315
K30
56
28
33
56
2.6300
84879090
YES
Disc handwheel DIN 3670-4...
DIN 3670-400-K30
400
K30
65
32
38
65
4.4500
84879090
YES
Disc handwheel DIN 3670-4...
DIN 3670-400-K32
400
K32
65
32
38
65
4.5520
84879090
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表