您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
MPC90 - 90° fixed conduit fitting
Flexicon
Non-metallic conduits and fittings
MPC
90 Degree
Powered by
CAD模型選擇
{flexicon/1_non_metallic_conduit_and_fittings/mpc/90_degree/mpc_90.prj},{NB=MPC90-20-PG13B},{CLR=B},{DES=PG Thread},{CT=MPC},{NW=17},{CS=20},{T1=PG13},{NDM=20.4000},{KDM=19.0600},{A=PG13.5},{B=10},{C=40},{D=33},{E=14.5},{F=27},{R=30.425},{W=3.000},{L=21.900},{TFL2=1.500},{TFL3=1.400},{X=30.000},{Y=6.500},{C2=22.750},{BD=18.000},{BAF=17.000},{CNSMAT=Nylon PA66},{INFO=HTML (online)},{E2=19.00},{VER=2.000},{SW=30.000},{CNL=24.400},{RL=27.000},{RD=20.200},{CC=27.000},{NL=16.000},{LT=28.000},{NETF=32.000},{NETFL=3.000},{TFL=3.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
DES
Description
ⁿ/ₐ
NW
European size
[mm]
CS
Conduit Size
ⁿ/ₐ
A
Thread
ⁿ/ₐ
B
Length
[mm]
C
Height
[mm]
D
Diameter
[mm]
E
Diameter
[mm]
F
Diameter
[mm]
CNSMAT
Material
ⁿ/ₐ
MPC90-16-M16B
MPC90-16-M16B
Metric Thread
12
16
M16x1.5
11
38
28
10.5
22
Nylon PA66
MPC90-16-M20B
MPC90-16-M20B
Metric Thread
12
16
M20x1.5
13
38
28
10.5
27
Nylon PA66
MPC90-20-M20B
MPC90-20-M20B
Metric Thread
-
20
M20x1.5
13
39
33
14.5
27
Nylon PA66
MPC90-25-M25B
MPC90-25-M25B
Metric Thread
-
25
M25x1.5
15
48
42
19.0
33
Nylon PA66
MPC90-32-M32B
MPC90-32-M32B
Metric Thread
29
32
M32x1.5
16
58
48
24.5
40
Nylon PA66
MPC90-40-M40B
MPC90-40-M40B
Metric Thread
36
40
M40x1.5
16
97
60
33.0
50
Nylon PA66
MPC90-16-PG9B
MPC90-16-PG9B
PG Thread
12
16
PG9
10
39
28
10.5
22
Nylon PA66
MPC90-16-PG11B
MPC90-16-PG11B
PG Thread
12
16
PG11
10
41
28
10.5
27
Nylon PA66
MPC90-16-PG13B
MPC90-16-PG13B
PG Thread
12
16
PG13.5
10
41
28
10.5
27
Nylon PA66
MPC90-20-PG13B
MPC90-20-PG13B
PG Thread
17
20
PG13.5
10
40
33
14.5
27
Nylon PA66
MPC90-20-PG16B
MPC90-20-PG16B
PG Thread
-
20
PG16
11
41
33
14.5
27
Nylon PA66
MPC90-25-PG21B
MPC90-25-PG21B
PG Thread
23
25
PG21
12
51
42
19.0
33
Nylon PA66
MPC90-32-PG29B
MPC90-32-PG29B
PG Thread
29
32
PG29
12
62
48
24.5
40
Nylon PA66
MPC90-40-PG36B
MPC90-40-PG36B
PG Thread
36
40
PG36
12
101
60
33.0
50
Nylon PA66
MPC90-16-038B
MPC90-16-038B
NPT Thread
10
16
3/8" NPT
11
38
28
10.5
22
Nylon PA66
MPC90-16-050B
MPC90-16-050B
NPT Thread
12
16
1/2" NPT
13
38
28
10.5
27
Nylon PA66
MPC90-20-050B
MPC90-20-050B
NPT Thread
17
20
1/2" NPT
13
39
33
14.5
27
Nylon PA66
MPC90-25-075B
MPC90-25-075B
NPT Thread
23
25
3/4" NPT
15
48
42
19.0
33
Nylon PA66
MPC90-32-100B
MPC90-32-100B
NPT Thread
29
32
1" NPT
16
58
48
24.5
40
Nylon PA66
MPC90-40-125B
MPC90-40-125B
NPT Thread
36
40
1 1/4" NPT
16
97
60
33.0
50
Nylon PA66
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表