您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
ADVU - 紧凑型气缸
Festo
产品 (A - Z)
A
ADVU
Powered by
CAD模型選擇
{festo/parts/a/advu/advu_asmtab.prj},{NB=156593 ADVU-16-5-A-P-A---(0)},{TNR=156593},{TYP=ADVU},{INFO=},{KDM=16},{HUBL=standard},{HUB=5},{HUBW=5},{HUBST=0},{AUSF=A-P-A},{GEW=2.000},{S11=0.000},{S2=0.000},{V=191.000},{B=0.000},{BG=18.500},{D1=6.000},{E=29.000},{EE=M5},{H=1.000},{L21=38.000},{L3=3.000},{L4=16.000},{PL=8.000},{MM=6.000},{RT=M4},{T2=4.000},{TG=18.000},{VD=0.000},{AF=8.000},{AM=20.000},{D8=0.000},{D9=3.200},{KF=M4},{KK=M8},{T4=1.500},{WH=4.500},{ZJ1=42.500},{ZM1=47.000},{S1=7.000},{J3=0.000},{PPATH=templates/advu_asmtpl.prj},{BR=191},{EOLDATE=},{GTIN=4052568071196}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
KDM
活塞直径
[mm]
HUBL
行程
ⁿ/ₐ
AUSF
设计
ⁿ/ₐ
B
[mm]
BG
[mm]
D1
[mm]
E
[mm]
EE
ⁿ/ₐ
H
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
PL
[mm]
MM
ⁿ/ₐ
RT
ⁿ/ₐ
T2
[mm]
TG
[mm]
VD
[mm]
AF
[mm]
AM
[mm]
D8
ⁿ/ₐ
D9
[mm]
KF
ⁿ/ₐ
KK
ⁿ/ₐ
T4
[mm]
WH
[mm]
ZJ
[mm]
ZM
[mm]
S1
[mm]
J3
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
156500 ADVU-12-5-P-A
156500
ADVU
12
standard
P-A
0.000
18.500
6.000
29.000
M5
1.000
43.000
3.000
16.000
8.000
6.000
M4
4.000
18.000
0.000
8.000
16.000
0.000
2.300
M3
M6
1.500
4.500
47.500
57.000
5.000
0.000
0.09450
4052568071035
156501 ADVU-12-10-P-A
156501
ADVU
12
standard
P-A
0.000
18.500
6.000
29.000
M5
1.000
48.000
3.000
16.000
8.000
6.000
M4
4.000
18.000
0.000
8.000
16.000
0.000
2.300
M3
M6
1.500
4.500
52.500
67.000
5.000
0.000
0.10200
4052568071042
156502 ADVU-12-15-P-A
156502
ADVU
12
standard
P-A
0.000
18.500
6.000
29.000
M5
1.000
53.000
3.000
16.000
8.000
6.000
M4
4.000
18.000
0.000
8.000
16.000
0.000
2.300
M3
M6
1.500
4.500
57.500
77.000
5.000
0.000
0.10950
4052568071059
156503 ADVU-12-20-P-A
156503
ADVU
12
standard
P-A
0.000
18.500
6.000
29.000
M5
1.000
58.000
3.000
16.000
8.000
6.000
M4
4.000
18.000
0.000
8.000
16.000
0.000
2.300
M3
M6
1.500
4.500
62.500
87.000
5.000
0.000
0.11700
4052568071066
156504 ADVU-12-25-P-A
156504
ADVU
12
standard
P-A
0.000
18.500
6.000
29.000
M5
1.000
63.000
3.000
16.000
8.000
6.000
M4
4.000
18.000
0.000
8.000
16.000
0.000
2.300
M3
M6
1.500
4.500
67.500
97.000
5.000
0.000
0.12450
4052568071073
156505 ADVU-12-30-P-A
156505
ADVU
12
standard
P-A
0.000
18.500
6.000
29.000
M5
1.000
68.000
3.000
16.000
8.000
6.000
M4
4.000
18.000
0.000
8.000
16.000
0.000
2.300
M3
M6
1.500
4.500
72.500
107.000
5.000
0.000
0.13200
4052568071080
156506 ADVU-12-40-P-A
156506
ADVU
12
standard
P-A
0.000
18.500
6.000
29.000
M5
1.000
78.000
3.000
16.000
8.000
6.000
M4
4.000
18.000
0.000
8.000
16.000
0.000
2.300
M3
M6
1.500
4.500
82.500
127.000
5.000
0.000
0.14700
4052568071097
156507 ADVU-16-5-P-A
156507
ADVU
16
standard
P-A
0.000
18.500
6.000
29.000
M5
1.000
43.000
3.000
16.000
8.000
6.000
M4
4.000
18.000
0.000
8.000
20.000
0.000
3.200
M4
M8
1.500
4.500
47.500
57.000
7.000
0.000
0.09650
4052568071103
156508 ADVU-16-10-P-A
156508
ADVU
16
standard
P-A
0.000
18.500
6.000
29.000
M5
1.000
48.000
3.000
16.000
8.000
6.000
M4
4.000
18.000
0.000
8.000
20.000
0.000
3.200
M4
M8
1.500
4.500
52.500
67.000
7.000
0.000
0.10400
4052568071110
156509 ADVU-16-15-P-A
156509
ADVU
16
standard
P-A
0.000
18.500
6.000
29.000
M5
1.000
53.000
3.000
16.000
8.000
6.000
M4
4.000
18.000
0.000
8.000
20.000
0.000
3.200
M4
M8
1.500
4.500
57.500
77.000
7.000
0.000
0.11150
4052568117757
156510 ADVU-16-20-P-A
156510
ADVU
16
standard
P-A
0.000
18.500
6.000
29.000
M5
1.000
58.000
3.000
16.000
8.000
6.000
M4
4.000
18.000
0.000
8.000
20.000
0.000
3.200
M4
M8
1.500
4.500
62.500
87.000
7.000
0.000
0.11900
4052568117764
156511 ADVU-16-25-P-A
156511
ADVU
16
standard
P-A
0.000
18.500
6.000
29.000
M5
1.000
63.000
3.000
16.000
8.000
6.000
M4
4.000
18.000
0.000
8.000
20.000
0.000
3.200
M4
M8
1.500
4.500
67.500
97.000
7.000
0.000
0.12650
4052568117771
156512 ADVU-16-30-P-A
156512
ADVU
16
standard
P-A
0.000
18.500
6.000
29.000
M5
1.000
68.000
3.000
16.000
8.000
6.000
M4
4.000
18.000
0.000
8.000
20.000
0.000
3.200
M4
M8
1.500
4.500
72.500
107.000
7.000
0.000
0.13400
4052568117788
156513 ADVU-16-40-P-A
156513
ADVU
16
standard
P-A
0.000
18.500
6.000
29.000
M5
1.000
78.000
3.000
16.000
8.000
6.000
M4
4.000
18.000
0.000
8.000
20.000
0.000
3.200
M4
M8
1.500
4.500
82.500
127.000
7.000
0.000
0.14900
4052568117795
156514 ADVU-20-5-P-A
156514
ADVU
20
standard
P-A
0.000
18.500
6.000
36.000
M5
1.500
43.000
4.000
18.000
8.000
10
M5
4.000
22.000
0.000
12.000
22.000
0.000
3.800
M5
M10x1.25
2.000
4.500
47.500
57.000
9.000
0.000
0.16050
4052568117801
156515 ADVU-20-10-P-A
156515
ADVU
20
standard
P-A
0.000
18.500
6.000
36.000
M5
1.500
48.000
4.000
18.000
8.000
10
M5
4.000
22.000
0.000
12.000
22.000
0.000
3.800
M5
M10x1.25
2.000
4.500
52.500
67.000
9.000
0.000
0.17200
4052568117818
156516 ADVU-20-15-P-A
156516
ADVU
20
standard
P-A
0.000
18.500
6.000
36.000
M5
1.500
53.000
4.000
18.000
8.000
10
M5
4.000
22.000
0.000
12.000
22.000
0.000
3.800
M5
M10x1.25
2.000
4.500
57.500
77.000
9.000
0.000
0.18350
4052568117825
156517 ADVU-20-20-P-A
156517
ADVU
20
standard
P-A
0.000
18.500
6.000
36.000
M5
1.500
58.000
4.000
18.000
8.000
10
M5
4.000
22.000
0.000
12.000
22.000
0.000
3.800
M5
M10x1.25
2.000
4.500
62.500
87.000
9.000
0.000
0.19500
4052568117832
156518 ADVU-20-25-P-A
156518
ADVU
20
standard
P-A
0.000
18.500
6.000
36.000
M5
1.500
63.000
4.000
18.000
8.000
10
M5
4.000
22.000
0.000
12.000
22.000
0.000
3.800
M5
M10x1.25
2.000
4.500
67.500
97.000
9.000
0.000
0.20650
4052568117849
156519 ADVU-20-30-P-A
156519
ADVU
20
standard
P-A
0.000
18.500
6.000
36.000
M5
1.500
68.000
4.000
18.000
8.000
10
M5
4.000
22.000
0.000
12.000
22.000
0.000
3.800
M5
M10x1.25
2.000
4.500
72.500
107.000
9.000
0.000
0.21800
4052568117856
156520 ADVU-20-40-P-A
156520
ADVU
20
standard
P-A
0.000
18.500
6.000
36.000
M5
1.500
78.000
4.000
18.000
8.000
10
M5
4.000
22.000
0.000
12.000
22.000
0.000
3.800
M5
M10x1.25
2.000
4.500
82.500
127.000
9.000
0.000
0.24100
4052568117863
156521 ADVU-20-50-P-A
156521
ADVU
20
standard
P-A
0.000
18.500
6.000
36.000
M5
1.500
88.000
4.000
18.000
8.000
10
M5
4.000
22.000
0.000
12.000
22.000
0.000
3.800
M5
M10x1.25
2.000
4.500
92.500
147.000
9.000
0.000
0.26400
4052568117870
156522 ADVU-25-5-P-A
156522
ADVU
25
standard
P-A
0.000
18.500
6.000
40.000
M5
1.500
44.500
4.000
18.000
8.000
10
M5
4.000
26.000
0.000
12.000
22.000
0.000
3.800
M5
M10x1.25
2.000
5.500
50.000
60.500
9.000
0.000
0.19400
4052568117887
156523 ADVU-25-10-P-A
156523
ADVU
25
standard
P-A
0.000
18.500
6.000
40.000
M5
1.500
49.500
4.000
18.000
8.000
10
M5
4.000
26.000
0.000
12.000
22.000
0.000
3.800
M5
M10x1.25
2.000
5.500
55.000
70.500
9.000
0.000
0.20800
4052568117894
156524 ADVU-25-15-P-A
156524
ADVU
25
standard
P-A
0.000
18.500
6.000
40.000
M5
1.500
54.500
4.000
18.000
8.000
10
M5
4.000
26.000
0.000
12.000
22.000
0.000
3.800
M5
M10x1.25
2.000
5.500
60.000
80.500
9.000
0.000
0.22200
4052568117900
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ADN - 紧凑型气缸
Festo
25.06.2024
DNC - 标准气缸
Festo
25.06.2024
ADVUL - 紧凑型气缸
Festo
01.02.2024
FK - 自对中活塞杆连接件
Festo
22.08.2023
SGS - 关节轴承
Festo
30.08.2023
SUA 32..100 - 耳环安装件
Festo
30.08.2023
AEVU - 紧凑型气缸
Festo
25.06.2024
DSNU - 圆形气缸
Festo
25.06.2024
ADVULQ - 紧凑型气缸
Festo
01.02.2024
ADVC - 短行程气缸
Festo
01.02.2024
HUA - 脚架安装件
Festo
24.08.2023
CRSG - Y形带销接杆
Festo
23.08.2023
DSBC - 标准气缸
Festo
25.06.2024
SG - Y形带销接杆
Festo
30.08.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表