您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
2896A
EMUGE-FRANKEN
FRANKEN
Solid Carbide End Mills and Slot Mills
Powered by
CAD模型選擇
{emuge/franken/hartmetall-schaft-20und20langlochfre4ser/2896a.prj},{NB=2896A.008},{SHA256=lCAS5gzyvMOzCzIw4/JLj4Ei1fns24JKqpTyezMiphc=},{INAME=2896A_008000_gen},{NAME=2896A_008000_gen},{DOC=2896a/2896a_008000.pdf},{NSM=DIN4000-82},{J21=2896A.008},{J22=Schaftfräser},{J3=F},{BLD=1},{H3=HM},{J1=DIN 6527},{J11=K},{J6=ZYL00800105},{J8=FEC, FDR},{A1=8},{B2=12},{B3=22},{B5=58},{B71=12},{C11=ZYL},{C12=1},{C2=0080},{C3=8},{C31=h6},{F1=R},{F21=4},{F3=R},{H11=HC},{H22=0},{H5=TIALN},{DXF=2896a/2896a_008000.dxf},{XML=2896a/2896a_008000.xml},{CSV=2896a/2896a_008000.csv},{STP=2896a/2896a_008000_gen.stp}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
NSM
Standard of Characteristics
ⁿ/ₐ
J21
Item.ID
ⁿ/ₐ
J22
Item.Name
ⁿ/ₐ
J3
Company Code
ⁿ/ₐ
BLD
Tool Style Code
ⁿ/ₐ
H3
Cutting Tool Material, Manufacturer Naming
ⁿ/ₐ
J1
Standard Number
ⁿ/ₐ
J11
Standard Code Letter
ⁿ/ₐ
J6
Connection Code, Machine Side
ⁿ/ₐ
J8
Treatment
ⁿ/ₐ
A1
Cutting Diameter
[mm]
B2
Cuttingedge Length, max.
[mm]
B3
Protruding Length
[mm]
B5
Overall Length
ⁿ/ₐ
B71
Functional Length
ⁿ/ₐ
C11
Connection Type, Machine Side
ⁿ/ₐ
C12
Connection Form, Machine Side
ⁿ/ₐ
C2
Connection Size, Machine Side
ⁿ/ₐ
C3
Connection Diameter, Machine Side
[mm]
C31
Connection Diameter, Machine Side, ISO Tolerance Class
ⁿ/ₐ
F1
Cutting Direction
ⁿ/ₐ
F21
Face Effective Cutting Edge Count
ⁿ/ₐ
F3
Flute Helix Hand
ⁿ/ₐ
H11
Cutting Tool Material
ⁿ/ₐ
H22
Coolant Exit Style Code
ⁿ/ₐ
H5
Coating
ⁿ/ₐ
2896A.003
DIN4000-82
2896A.003
Schaftfräser
F
1
HM
DIN 6527
K
ZYL00600105
FEC, FDR
3
5
14
50
5
ZYL
1
60
6
h6
R
3
R
HC
0
TIALN
2896A.004
DIN4000-82
2896A.004
Schaftfräser
F
1
HM
DIN 6527
K
ZYL00600105
FEC, FDR
4
8
18
54
8
ZYL
1
60
6
h6
R
3
R
HC
0
TIALN
2896A.005
DIN4000-82
2896A.005
Schaftfräser
F
1
HM
DIN 6527
K
ZYL00600105
FEC, FDR
5
9
18
54
9
ZYL
1
60
6
h6
R
3
R
HC
0
TIALN
2896A.006
DIN4000-82
2896A.006
Schaftfräser
F
1
HM
DIN 6527
K
ZYL00600105
FEC, FDR
6
10
18
54
10
ZYL
1
60
6
h6
R
4
R
HC
0
TIALN
2896A.008
DIN4000-82
2896A.008
Schaftfräser
F
1
HM
DIN 6527
K
ZYL00800105
FEC, FDR
8
12
22
58
12
ZYL
1
0080
8
h6
R
4
R
HC
0
TIALN
2896A.010
DIN4000-82
2896A.010
Schaftfräser
F
1
HM
DIN 6527
K
ZYL01000105
FEC, FDR
10
14
26
66
14
ZYL
1
0100
10
h6
R
4
R
HC
0
TIALN
2896A.012
DIN4000-82
2896A.012
Schaftfräser
F
1
HM
DIN 6527
K
ZYL01200105
FEC, FDR
12
16
28
73
16
ZYL
1
0120
12
h6
R
4
R
HC
0
TIALN
2896A.014
DIN4000-82
2896A.014
Schaftfräser
F
1
HM
DIN 6527
K
ZYL01400105
FEC, FDR
14
18
30
75
18
ZYL
1
0140
14
h6
R
4
R
HC
0
TIALN
2896A.016
DIN4000-82
2896A.016
Schaftfräser
F
1
HM
DIN 6527
K
ZYL01600105
FEC, FDR
16
22
34
82
22
ZYL
1
0160
16
h6
R
4
R
HC
0
TIALN
2896A.020
DIN4000-82
2896A.020
Schaftfräser
F
1
HM
DIN 6527
K
ZYL02000105
FEC, FDR
20
26
42
92
26
ZYL
1
0200
20
h6
R
4
R
HC
0
TIALN
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表