您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
MSM-H - Connecting clamps
Elesa
GENERAL CATALOGUE
Levelling elements and supports
Connecting clamps
MSM-H
Powered by
CAD模型選擇
{elesa/general_catalogue/10/3_connecting_clamps/msm_h/msm_h_asmtab.prj},{NB=Connecting clamps MSM-H-20-20-A-MT},{CODE=500297},{DESCRIPTION=MSM-H-20-20-A-MT},{DIM01=20},{DIM02=M6},{DIM03=M6},{DIM04=20},{DIM05=-},{DIM06=51.0},{DIM07=30},{DIM08=-},{DIM09=12.0},{DIM10=18},{DIM11=22.0},{DIM12=16},{DIM13=GN 511-M6-30},{WEIGHT=60},{COLOR=0.75,0.75,0.75,0.00},{DIM04X=6},{DIM05X=6},{S=3.0},{T=2.0},{DK=10.000},{DIM06X=20},{DIM07X=18},{DIM08X=0},{PRA=1},{DIM09X=0},{DIM12X=16},{PPATH=msm_h_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d
[mm]
DIM02
d1
ⁿ/ₐ
DIM03
d2
ⁿ/ₐ
DIM04
d3 G8
[mm]
DIM05
d4 h9
[mm]
DIM06
L
[mm]
DIM07
B
[mm]
DIM08
l
[mm]
DIM09
l1
[mm]
DIM10
p
[mm]
DIM11
f
[mm]
DIM12
s
[mm]
DIM13
d1 Clamping kit
ⁿ/ₐ
WEIGHT
Weight
[g]
Connecting clamps MSM-H-8...
500251
MSM-H-8-8-A-ANB
8
M4
M4
8
-
26.0
16
-
5.5
8
13.0
-
GN 511-M4-16
20
Connecting clamps MSM-H-1...
500259
MSM-H-10-10-A-ANB
10
M5
M5
10
-
31.5
20
-
7.0
10
15.5
8
GN 511-M5-20
150
Connecting clamps MSM-H-1...
500267
MSM-H-12-12-A-ANB
12
M5
M5
12
-
35.5
20
-
8.0
12
16.5
10
GN 511-M5-20
28
Connecting clamps MSM-H-1...
500275
MSM-H-15-15-A-ANB
15
M6
M6
15
-
43.5
25
-
10.0
15
20.0
12
GN 511-M6-25
54
Connecting clamps MSM-H-1...
500283
MSM-H-16-16-A-ANB
16
M6
M6
16
-
45.0
25
-
11.0
16
20.0
-
GN 511-M6-25
54
Connecting clamps MSM-H-2...
500295
MSM-H-20-20-A-ANB
20
M6
M6
20
-
51.0
30
-
12.0
18
22.0
16
GN 511-M6-30
60
Connecting clamps MSM-H-8...
500253
MSM-H-8-8-A-MT
8
M4
M4
8
-
26.0
16
-
5.5
8
13.0
-
GN 511-M4-16
20
Connecting clamps MSM-H-1...
500261
MSM-H-10-10-A-MT
10
M5
M5
10
-
31.5
20
-
7.0
10
15.5
8
GN 511-M5-20
150
Connecting clamps MSM-H-1...
500269
MSM-H-12-12-A-MT
12
M5
M5
12
-
35.5
20
-
8.0
12
16.5
10
GN 511-M5-20
28
Connecting clamps MSM-H-1...
500277
MSM-H-15-15-A-MT
15
M6
M6
15
-
43.5
25
-
10.0
15
20.0
12
GN 511-M6-25
54
Connecting clamps MSM-H-1...
500285
MSM-H-16-16-A-MT
16
M6
M6
16
-
45.0
25
-
11.0
16
20.0
-
GN 511-M6-25
54
Connecting clamps MSM-H-2...
500297
MSM-H-20-20-A-MT
20
M6
M6
20
-
51.0
30
-
12.0
18
22.0
16
GN 511-M6-30
60
Connecting clamps MSM-H-8...
500255
MSM-H-8-8-W-ANB
8
M4
M4
-
8
26.0
16
16
5.5
-
13.0
-
GN 511-M4-16
20
Connecting clamps MSM-H-1...
500263
MSM-H-10-10-W-ANB
10
M5
M5
-
10
31.5
20
17
7.0
-
15.5
8
GN 511-M5-20
150
Connecting clamps MSM-H-1...
500271
MSM-H-12-12-W-ANB
12
M5
M5
-
12
35.5
20
19
8.0
-
16.5
10
GN 511-M5-20
28
Connecting clamps MSM-H-1...
500279
MSM-H-15-15-W-ANB
15
M6
M6
-
15
43.5
25
21
10.0
-
20.0
12
GN 511-M6-25
54
Connecting clamps MSM-H-1...
500287
MSM-H-16-16-W-ANB
16
M6
M6
-
16
45.0
25
24
11.0
-
20.0
-
GN 511-M6-25
54
Connecting clamps MSM-H-2...
500291
MSM-H-20-20-W-ANB
20
M6
M6
-
20
51.0
30
26
12.0
-
22.0
16
GN 511-M6-30
60
Connecting clamps MSM-H-8...
500257
MSM-H-8-8-W-MT
8
M4
M4
-
8
26.0
16
16
5.5
-
13.0
-
GN 511-M4-16
20
Connecting clamps MSM-H-1...
500265
MSM-H-10-10-W-MT
10
M5
M5
-
10
31.5
20
17
7.0
-
15.5
8
GN 511-M5-20
150
Connecting clamps MSM-H-1...
500273
MSM-H-12-12-W-MT
12
M5
M5
-
12
35.5
20
19
8.0
-
16.5
10
GN 511-M5-20
28
Connecting clamps MSM-H-1...
500281
MSM-H-15-15-W-MT
15
M6
M6
-
15
43.5
25
21
10.0
-
20.0
12
GN 511-M6-25
54
Connecting clamps MSM-H-1...
500289
MSM-H-16-16-W-MT
16
M6
M6
-
16
45.0
25
24
11.0
-
20.0
-
GN 511-M6-25
54
Connecting clamps MSM-H-2...
500293
MSM-H-20-20-W-MT
20
M6
M6
-
20
51.0
30
26
12.0
-
22.0
16
GN 511-M6-30
60
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表