您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
DIN 6319 - Concave and convex washers
Elesa
GENERAL CATALOGUE
Machine elements
Grub-screws thrust pads ring washers
DIN 6319
Powered by
CAD模型選擇
{elesa/general_catalogue/09/1_grub_screws_thrust_pads_ring_and_washers/din_6319/din_6319.prj},{NB=Concave and convex washers DIN 6319-14.2-D},{CODE=GN.30915},{DESCRIPTION=DIN 6319-14.2-D},{DIM01=-},{DIM02=14.2},{DIM03=M12},{DIM04=-},{DIM05=24},{DIM06=20},{DIM07=-},{DIM08=-},{DIM09=5},{DIM10=8},{DIM11=-},{WEIGHT=10},{D1=0.000},{D3=14.200},{NDM=12.000},{D2=0.000},{D4=24.000},{D6=20.000},{H=0.000},{H1=5.000},{H2=0.000},{SIZE=2.000},{R=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1 H12
[mm]
DIM02
d2 H12
[mm]
DIM03
d6
ⁿ/ₐ
DIM04
d3
[mm]
DIM05
d4
[mm]
DIM06
d5
[mm]
DIM07
h1
[mm]
DIM08
h2
[mm]
DIM09
h3
[mm]
DIM10
h4
[mm]
DIM11
r
[mm]
WEIGHT
Weight
[g]
Concave and convex washer...
GN.30831
DIN 6319-6.4-C
6.4
-
M6
12
-
-
0.7
2.3
-
-
9
1
Concave and convex washer...
GN.30835
DIN 6319-8.4-C
8.4
-
M8
17
-
-
0.6
3.2
-
-
12
3
Concave and convex washer...
GN.30841
DIN 6319-10.5-C
10.5
-
M10
21
-
-
0.8
4
-
-
15
5
Concave and convex washer...
GN.30845
DIN 6319-13-C
13
-
M12
24
-
-
1.1
4.6
-
-
17
8
Concave and convex washer...
GN.30851
DIN 6319-15-C
15
-
M14
28
-
-
1.2
5
-
-
22
12
Concave and convex washer...
GN.30855
DIN 6319-17-C
17
-
M16
30
-
-
1.3
5.3
-
-
22
13
Concave and convex washer...
GN.30861
DIN 6319-21-C
21
-
M20
36
-
-
2
6.3
-
-
27
22
Concave and convex washer...
GN.30865
DIN 6319-25-C
25
-
M24
44
-
-
2.4
8.2
-
-
32
43
Concave and convex washer...
GN.30871
DIN 6319-31-C
31
-
M30
56
-
-
3.6
11.2
-
-
41
110
Concave and convex washer...
GN.30875
DIN 6319-37-C
37
-
M36
68
-
-
4.6
14
-
-
50
190
Concave and convex washer...
GN.30881
DIN 6319-43-C
43
-
M42
78
-
-
6.5
17
-
-
58
305
Concave and convex washer...
GN.30885
DIN 6319-50-C
50
-
M48
92
-
-
8
21
-
-
67
540
Concave and convex washer...
GN.30901
DIN 6319-7.1-D
-
7.1
M6
-
12
11
-
-
2.8
4.2
-
2
Concave and convex washer...
GN.30905
DIN 6319-9.6-D
-
9.6
M8
-
17
14.5
-
-
3.5
5.6
-
4
Concave and convex washer...
GN.30911
DIN 6319-12-D
-
12
M10
-
21
18.5
-
-
4.2
6.5
-
7
Concave and convex washer...
GN.30915
DIN 6319-14.2-D
-
14.2
M12
-
24
20
-
-
5
8
-
10
Concave and convex washer...
GN.30921
DIN 6319-16.5-D
-
16.5
M14
-
28
24.8
-
-
5.6
8.5
-
15
Concave and convex washer...
GN.30925
DIN 6319-19-D
-
19
M16
-
30
26
-
-
6.2
9.6
-
18
Concave and convex washer...
GN.30931
DIN 6319-23.2-D
-
23.2
M20
-
36
31
-
-
7.5
11.7
-
31
Concave and convex washer...
GN.30935
DIN 6319-28-D
-
28
M24
-
44
37
-
-
9.5
15.2
-
61
Concave and convex washer...
GN.30941
DIN 6319-35-D
-
35
M30
-
56
49
-
-
12
19.2
-
130
Concave and convex washer...
GN.30945
DIN 6319-42-D
-
42
M36
-
68
60
-
-
15
23.5
-
230
Concave and convex washer...
GN.30951
DIN 6319-49-D
-
49
M42
-
78
70
-
-
18
29
-
360
Concave and convex washer...
GN.30955
DIN 6319-56-D
-
56
M48
-
92
82
-
-
22
35.5
-
640
Concave and convex washer...
GN.31001
DIN 6319-7.1-G
-
7.1
M6
-
17
11
-
-
4
-
9
6
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表