您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Dirak
Created: 25.05.2009
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dirak
1-075 - Compression Latch Pr22.1 with Flap
Dirak
Quarter-Turns
Powered by
CAD模型選擇
{dirak/drehriegel/1_075_asmtab.prj},{NB=248-9601.00-00005(89000)},{BEST=248-9601.00-00005},{AUS=rechte Version},{BTYP=konischer Vierkant, 9mm},{SA=},{MON=0},{H=0},{L=0},{TUR=8},{AUSX=90},{INFO=Product page DIRAK.com},{VER=1},{VERS=5},{PPATH=2015/assemblies/1_075_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BESTNR
Order number
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
BTYP
Insert
ⁿ/ₐ
248-9601.00-00001
248-9601.00-00001
RH
Double bit 3mm Pin
248-9601.00-00002
248-9601.00-00002
RH
Double bit 5mm Pin
248-9601.00-00003
248-9601.00-00003
RH
Square 8mm
248-9601.00-00004
248-9601.00-00004
RH
Triangular 8mm
248-9601.00-00005
248-9601.00-00005
RH
Conical square 9mm
248-9651.00-00001
248-9651.00-00001
LH
Double bit 3mm Pin
248-9651.00-00002
248-9651.00-00002
LH
Double bit 5mm Pin
248-9651.00-00003
248-9651.00-00003
LH
Square 8mm
248-9651.00-00004
248-9651.00-00004
LH
Triangular 8mm
248-9651.00-00005
248-9651.00-00005
LH
Conical square 9mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
1-081DST - DST Compression Latch Pr32x20 L22/28
Dirak
15.12.2023
1-078 - Compression Latch short axis
Dirak
15.12.2023
1-100 - Quarter-Turn, Screw-in Type, Optional: Water- and dust-tight accord...
Dirak
15.12.2023
1-053 - Quarter-Turn with Cylinder Pr14.1 L13.5
Dirak
15.12.2023
1-102.01 - Cams L45 without Ramp and Stop
Dirak
15.12.2023
3-221 - Stangen für Kompressions-Stangenschloss
Dirak
15.12.2023
1-080 - Clamping Quarter-Turn 21.6
Dirak
15.12.2023
7-105.01 - Cams L35/45 without Ramp and Stop
Dirak
15.12.2023
1-102 - Cams
Dirak
15.12.2023
7-071 - Compression Latch with spring loaded flap
Dirak
15.12.2023
1-050 - Quarter-Turn, Screw-in, small version
Dirak
15.12.2023
5-110.01 - Self-Clamping Profiles EPDM
Dirak
15.12.2023
1-101 - Inserts Pr20.1
Dirak
15.12.2023
1-095 - Polyamide Quarter-Turn
Dirak
15.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表