您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Conexa
Created: 01.07.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Conexa
C-ESV - Weld bulkhead couplings
Conexa
Schweissverschraubungen
Powered by
CAD模型選擇
{conexa/3_schweiss/c_esv_asmtab.prj},{NB=C-ESV 42 L},{BEZ1=ESV 42 L},{AUS=Set},{MAT=C},{NR=42},{BAU=L},{REIHE=YL},{D1=42},{D3=36},{D4=60},{L1=92},{L2=70},{L3=116},{S1=60},{KGEINZEL=103.6},{L11=115},{NDM=52},{P=2.0},{VERS=15},{LTR=22.000},{ER=0.070},{PPATH=assemblies/c_esv_asmtpl.prj},{KGSET=4.0},{C=160},{CF=250}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
BESTNR
Part-No.
ⁿ/ₐ
BAU
Series
ⁿ/ₐ
PN
Pressure
[bar]
D1
Diameter
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
S1
Width across flats
[mm]
KG
Weight
[kg/100 St.]
CONEXA C-ESV 06 L
C-ESV 06 L
L
315
6
4
18
70
56
86
14
11.4
CONEXA C-ESV 08 L
C-ESV 08 L
L
315
8
6
20
70
56
86
17
13.8
CONEXA C-ESV 10 L
C-ESV 10 L
L
315
10
8
22
72
58
88
19
16.2
CONEXA C-ESV 12 L
C-ESV 12 L
L
315
12
10
25
72
58
88
22
20.5
CONEXA C-ESV 15 L
C-ESV 15 L
L
315
15
12
28
84
70
100
27
29.9
CONEXA C-ESV 18 L
C-ESV 18 L
L
315
18
15
32
84
69
102
32
35.1
CONEXA C-ESV 22 L
C-ESV 22 L
L
160
22
19
36
88
73
106
36
44.2
CONEXA C-ESV 28 L
C-ESV 28 L
L
160
28
24
40
88
73
106
41
50.1
CONEXA C-ESV 35 L
C-ESV 35 L
L
160
35
30
50
92
71
114
50
79.4
CONEXA C-ESV 42 L
C-ESV 42 L
L
160
42
36
60
92
70
116
60
111.6
CONEXA C-ESV 06 S
C-ESV 06 S
S
630
6
4
20
74
60
90
17
25.6
CONEXA C-ESV 08 S
C-ESV 08 S
S
630
8
5
22
74
60
90
19
32.6
CONEXA C-ESV 10 S
C-ESV 10 S
S
630
10
7
25
74
59
92
22
39.0
CONEXA C-ESV 12 S
C-ESV 12 S
S
630
12
8
28
74
59
92
24
52.8
CONEXA C-ESV 14 S
C-ESV 14 S
S
630
14
10
30
88
72
108
27
77.8
CONEXA C-ESV 16 S
C-ESV 16 S
S
400
16
12
35
88
71
108
30
48.7
CONEXA C-ESV 20 S
C-ESV 20 S
S
400
20
16
38
92
71
114
36
57.0
CONEXA C-ESV 25 S
C-ESV 25 S
S
400
25
20
45
96
72
120
46
80.6
CONEXA C-ESV 30 S
C-ESV 30 S
S
400
30
25
50
100
73
126
50
97.2
CONEXA C-ESV 38 S
C-ESV 38 S
S
250
38
32
60
104
72
134
60
139.4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
RA...3 - Rohrschellen Serie A, 2 Schellenhälften mit Anschweißplatte, kurz,...
Parker
05.09.2022
C-ET - Branch tee couplings with taper
Conexa
02.08.2013
C-MAV - Manometer couplings
Conexa
02.08.2013
C-GAI-R - Straight female couplings
Conexa
02.08.2013
C-MAVE - Manometer couplings
Conexa
02.08.2013
Q151C - Hexagon head bolts with fine pitch thread
Chinese Manufacturers
21.05.2014
C-ASK - Weld couplings for tubes
Conexa
02.08.2013
WAS - Elbow couplings weld
Conexa
02.08.2013
XP - Thru Hardened Ejector Pins
Choice Mold
21.01.2015
BPP - Pressure Plugs Brass
Choice Mold
21.01.2015
HC - Hard Core Pins
Choice Mold
21.01.2015
AP - Angle Pins
Choice Mold
21.01.2015
CEB - Guided Ejection Bushings
Choice Mold
21.01.2015
GB/T 283-2007-NUP - Rolling bearings Cylindrical roller bearings-Boundary d...
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表