您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
8112 - Vibrating filling level switch with extension tube
Buerkert
Sensors, Transmitters and Controllers
Level
Tuning Fork
Powered by
CAD模型選擇
{buerkert/sensorentransmitterundregler/fuellstand/schwinggabel/8112.prj},{NB=8112-558128-Vibrations-Fuellstandschalter},{BUNR=558128},{AUSG=Doppelrelais (DPDT), 2 potenialfreie Kontakte},{SPFR=20-72 V DC / 20-250 V AC (5A)},{L=500},{LTA=NPT 1},{EA=2 Kabelverschraubungen M20x1,5},{LTA1=1},{A=477.200},{A1=47.100},{CNSMASSEXACT=0.945}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
BUNR
Ident number
ⁿ/ₐ
AUSG
Output
ⁿ/ₐ
SPFR
Supply voltage
ⁿ/ₐ
L
Extension tube length
[mm]
LTA
Process connection
ⁿ/ₐ
EA
Electrical connection
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
8112-558119-Vibrating lev...
558119
Double relay (DPDT), 2 fl...
20-72 V DC / 20-250 V AC ...
300
G 3/4
2 cable glands M20x1.5
1.045
8112-558120-Vibrating lev...
558120
Double relay (DPDT), 2 fl...
20-72 V DC / 20-250 V AC ...
300
NPT 3/4
2 cable glands M20x1.5
1.670
8112-558121-Vibrating lev...
558121
Double relay (DPDT), 2 fl...
20-72 V DC / 20-250 V AC ...
500
G 3/4
2 cable glands M20x1.5
0.945
8112-558122-Vibrating lev...
558122
Double relay (DPDT), 2 fl...
20-72 V DC / 20-250 V AC ...
500
NPT 3/4
2 cable glands M20x1.5
0.945
8112-558123-Vibrating lev...
558123
Double relay (DPDT), 2 fl...
20-72 V DC / 20-250 V AC ...
1000
G 3/4
2 cable glands M20x1.5
1.000
8112-558124-Vibrating lev...
558124
Double relay (DPDT), 2 fl...
20-72 V DC / 20-250 V AC ...
1000
NPT 3/4
2 cable glands M20x1.5
1.000
8112-558125-Vibrating lev...
558125
Double relay (DPDT), 2 fl...
20-72 V DC / 20-250 V AC ...
300
G 1
2 cable glands M20x1.5
1.760
8112-558126-Vibrating lev...
558126
Double relay (DPDT), 2 fl...
20-72 V DC / 20-250 V AC ...
300
NPT 1
2 cable glands M20x1.5
0.923
8112-558127-Vibrating lev...
558127
Double relay (DPDT), 2 fl...
20-72 V DC / 20-250 V AC ...
500
G 1
2 cable glands M20x1.5
0.945
8112-558128-Vibrating lev...
558128
Double relay (DPDT), 2 fl...
20-72 V DC / 20-250 V AC ...
500
NPT 1
2 cable glands M20x1.5
0.945
8112-558129-Vibrating lev...
558129
Double relay (DPDT), 2 fl...
20-72 V DC / 20-250 V AC ...
1000
G 1
2 cable glands M20x1.5
1.000
8112-558130-Vibrating lev...
558130
Double relay (DPDT), 2 fl...
20-72 V DC / 20-250 V AC ...
1000
NPT 1
2 cable glands M20x1.5
1.000
8112-558131-Vibrating lev...
558131
Double relay (DPDT), 2 fl...
20-72 V DC / 20-250 V AC ...
300
Clamp 2
2 cable glands M20x1.5
0.923
8112-558132-Vibrating lev...
558132
Double relay (DPDT), 2 fl...
20-72 V DC / 20-250 V AC ...
500
Clamp 2
2 cable glands M20x1.5
0.945
8112-558133-Vibrating lev...
558133
Double relay (DPDT), 2 fl...
20-72 V DC / 20-250 V AC ...
1000
Clamp 2
2 cable glands M20x1.5
1.000
8112-558134-Vibrating lev...
558134
Namur signal - EEx versio...
8.2 V DC - via an intrins...
300
G 3/4
1 cable gland M20x1.5
1.900
8112-558135-Vibrating lev...
558135
Namur signal - EEx versio...
8.2 V DC - via an intrins...
300
G 1
1 cable gland M20x1.5
1.850
8112-558136-Vibrating lev...
558136
Namur signal - EEx versio...
8.2 V DC - via an intrins...
500
G 3/4
1 cable gland M20x1.5
0.945
8112-558137-Vibrating lev...
558137
Namur signal - EEx versio...
8.2 V DC - via an intrins...
500
G 1
1 cable gland M20x1.5
0.945
8112-558138-Vibrating lev...
558138
Namur signal - EEx versio...
8.2 V DC - via an intrins...
1000
G 3/4
1 cable gland M20x1.5
1.000
8112-558139-Vibrating lev...
558139
Namur signal - EEx versio...
8.2 V DC - via an intrins...
1000
G 1
1 cable gland M20x1.5
1.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表