您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 2069 - Hex socket head cap screws partially threaded (DIN 912; ISO 4762), 10.9, zinc flake coated GEOMET® 500 A
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.10 Screws and bolts with internal drive
BN 2069 Hex socket head cap screws partially threaded
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_10/bn_2069/bn_2069.prj},{NB=BN 2069 9001627 hex socket head cap screw M10x45},{CNSORDERNO=9001627},{BNARTNR=9001627},{BNNORM1=DIN 912},{BNNORM2=ISO 4762},{CNSMAT=Stahl 10.9},{BNMAT=Stahl 10.9},{BNSURFACE=Zinklamellen beschichtet GEOMET® 500 A},{GEWINDE=0},{D=10.0},{P=1.500},{L=45.0},{BX=32},{DK=16.000},{DA=11.200},{DS=10.000},{E=9.150},{F=1.020},{K=10.000},{R=0.400},{S=8.000},{T=5.000},{V=1.000},{DW=15.330},{W=4.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Threaded pitch
[mm]
L
Nominal length
[mm]
B
Thread length
[mm]
LS
Shank length min.
[mm]
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
[mm]
DK
Head diameter max.
[mm]
DA
Inner diameter of Auflageflaeche max.
[mm]
DS
Diameter of the unthreaded shank max.
[mm]
E
Reduction in diameter at the Hex min.
[mm]
F
Distance max.
[mm]
K
Head height max.
[mm]
R
Transition radius under head min.
[mm]
S
Width across flat
[mm]
T
Depth of the driving feature min.
[mm]
V
Chamfer max.
[mm]
DW
Diameter of the bearing face min.
[mm]
W
Residual head height min.
[mm]
BN 2069 9001580 hex socke...
9001580
DIN 912
ISO 4762
Steel 10.9
zinc flake coated GEOMET®...
4.0
3.141
0.700
30.0
20.000
6.500
10.000
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
BN 2069 9001581 hex socke...
9001581
DIN 912
ISO 4762
Steel 10.9
zinc flake coated GEOMET®...
5.0
4.019
0.800
30.0
22.000
4.000
8.000
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
BN 2069 9001582 hex socke...
9001582
DIN 912
ISO 4762
Steel 10.9
zinc flake coated GEOMET®...
5.0
4.019
0.800
35.0
22.000
9.000
13.000
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
BN 2069 9001583 hex socke...
9001583
DIN 912
ISO 4762
Steel 10.9
zinc flake coated GEOMET®...
5.0
4.019
0.800
40.0
22.000
14.000
18.000
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
BN 2069 9001584 hex socke...
9001584
DIN 912
ISO 4762
Steel 10.9
zinc flake coated GEOMET®...
5.0
4.019
0.800
45.0
22.000
19.000
23.000
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
BN 2069 9000650 hex socke...
9000650
DIN 912
ISO 4762
Steel 10.9
zinc flake coated GEOMET®...
5.0
4.019
0.800
50.0
22.000
24.000
28.000
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
BN 2069 9001586 hex socke...
9001586
DIN 912
ISO 4762
Steel 10.9
zinc flake coated GEOMET®...
5.0
4.019
0.800
55.0
22.000
29.000
33.000
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
BN 2069 9001587 hex socke...
9001587
DIN 912
ISO 4762
Steel 10.9
zinc flake coated GEOMET®...
5.0
4.019
0.800
60.0
22.000
34.000
38.000
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
BN 2069 9001588 hex socke...
9001588
DIN 912
ISO 4762
Steel 10.9
zinc flake coated GEOMET®...
5.0
4.019
0.800
70.0
22.000
44.000
48.000
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
BN 2069 9001589 hex socke...
9001589
DIN 912
ISO 4762
Steel 10.9
zinc flake coated GEOMET®...
5.0
4.019
0.800
80.0
22.000
54.000
58.000
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
BN 2069 9001590 hex socke...
9001590
DIN 912
ISO 4762
Steel 10.9
zinc flake coated GEOMET®...
5.0
4.019
0.800
90.0
22.000
64.000
68.000
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
BN 2069 9001591 hex socke...
9001591
DIN 912
ISO 4762
Steel 10.9
zinc flake coated GEOMET®...
5.0
4.019
0.800
100.0
22.000
74.000
78.000
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
BN 2069 9001592 hex socke...
9001592
DIN 912
ISO 4762
Steel 10.9
zinc flake coated GEOMET®...
5.0
4.019
0.800
110.0
22.000
84.000
88.000
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
BN 2069 9001593 hex socke...
9001593
DIN 912
ISO 4762
Steel 10.9
zinc flake coated GEOMET®...
5.0
4.019
0.800
120.0
22.000
94.000
98.000
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
BN 2069 9001594 hex socke...
9001594
DIN 912
ISO 4762
Steel 10.9
zinc flake coated GEOMET®...
5.0
4.019
0.800
130.0
22.000
104.000
108.000
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
BN 2069 9001595 hex socke...
9001595
DIN 912
ISO 4762
Steel 10.9
zinc flake coated GEOMET®...
5.0
4.019
0.800
150.0
22.000
124.000
128.000
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
BN 2069 9001596 hex socke...
9001596
DIN 912
ISO 4762
Steel 10.9
zinc flake coated GEOMET®...
6.0
4.773
1.000
35.0
24.000
6.000
11.000
10.000
6.800
6.000
5.720
0.680
6.000
0.250
5.000
3.000
0.600
9.380
2.300
BN 2069 9001597 hex socke...
9001597
DIN 912
ISO 4762
Steel 10.9
zinc flake coated GEOMET®...
6.0
4.773
1.000
40.0
24.000
11.000
16.000
10.000
6.800
6.000
5.720
0.680
6.000
0.250
5.000
3.000
0.600
9.380
2.300
BN 2069 9001598 hex socke...
9001598
DIN 912
ISO 4762
Steel 10.9
zinc flake coated GEOMET®...
6.0
4.773
1.000
45.0
24.000
16.000
21.000
10.000
6.800
6.000
5.720
0.680
6.000
0.250
5.000
3.000
0.600
9.380
2.300
BN 2069 9001599 hex socke...
9001599
DIN 912
ISO 4762
Steel 10.9
zinc flake coated GEOMET®...
6.0
4.773
1.000
50.0
24.000
21.000
26.000
10.000
6.800
6.000
5.720
0.680
6.000
0.250
5.000
3.000
0.600
9.380
2.300
BN 2069 9001605 hex socke...
9001605
DIN 912
ISO 4762
Steel 10.9
zinc flake coated GEOMET®...
6.0
4.773
1.000
55.0
24.000
26.000
31.000
10.000
6.800
6.000
5.720
0.680
6.000
0.250
5.000
3.000
0.600
9.380
2.300
BN 2069 9001606 hex socke...
9001606
DIN 912
ISO 4762
Steel 10.9
zinc flake coated GEOMET®...
6.0
4.773
1.000
60.0
24.000
31.000
36.000
10.000
6.800
6.000
5.720
0.680
6.000
0.250
5.000
3.000
0.600
9.380
2.300
BN 2069 9001607 hex socke...
9001607
DIN 912
ISO 4762
Steel 10.9
zinc flake coated GEOMET®...
6.0
4.773
1.000
70.0
24.000
41.000
46.000
10.000
6.800
6.000
5.720
0.680
6.000
0.250
5.000
3.000
0.600
9.380
2.300
BN 2069 9001608 hex socke...
9001608
DIN 912
ISO 4762
Steel 10.9
zinc flake coated GEOMET®...
6.0
4.773
1.000
80.0
24.000
51.000
56.000
10.000
6.800
6.000
5.720
0.680
6.000
0.250
5.000
3.000
0.600
9.380
2.300
BN 2069 9001609 hex socke...
9001609
DIN 912
ISO 4762
Steel 10.9
zinc flake coated GEOMET®...
6.0
4.773
1.000
90.0
24.000
61.000
66.000
10.000
6.800
6.000
5.720
0.680
6.000
0.250
5.000
3.000
0.600
9.380
2.300
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 2068 - Hex socket head cap screws fully threaded (DIN 912; ISO 4762), cl...
Bossard Catalog
31.10.2023
DIN 912 - Hexagon socket head cap screws
Fabory
13.02.2023
BN 5265 - Hex socket head cap screws partially threaded (DIN 912, ISO 4762)...
Bossard Catalog
31.10.2023
FUN 900 zwoelf - Special screws, socket-head cap screw
Special Screws
27.04.2010
BN 14683 - Flat washers without chamfer (DIN 125 A; ~ISO 7089), steel, blac...
Bossard Catalog
31.10.2023
BN 272 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), cl....
Bossard Catalog
31.10.2023
BN 611 - Hex socket head cap screws partially threaded (DIN 912; ISO 4762),...
Bossard Catalog
13.12.2023
BN 2 - Hex socket head cap screws partially threaded (DIN 912, ISO 4762), c...
Bossard Catalog
31.10.2023
BN 8 - Hex socket head cap screws partially threaded (DIN 912; ISO 4762), c...
Bossard Catalog
31.10.2023
BN 3 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), cl. 8...
Bossard Catalog
31.10.2023
BN 4 - Hex socket head cap screws partially threaded (DIN 912, ISO 4762), c...
Bossard Catalog
31.10.2023
BN 31150 - Hex socket head cap screws partially threaded (DIN 912, ISO 4762...
Bossard Catalog
26.01.2023
ISO 4762 BUMAX DX 129 - Hexagon Socket Head Cap Screw ISO 4762
BUMAX
28.04.2023
Nut DIN 439 for Threaded Rod
FATH
28.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表