您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0221 - Clamping levers, plastic with external thread, steel parts trivalent blue passivated
Blohm
Clamping levers, tension levers, cam levers
Clamping levers
Powered by
CAD模型選擇
{blohm/klemm_spannhebel_exzenterhebel/klemmhebel/06610-05.prj},{NB=B0221.30884X55},{L=55},{H1=10.0},{D=16.0},{D1=21.5},{D2=23.0},{H=37.0},{H2=24.0},{H3=53.5},{H4=58.0},{A=80.0},{A1=91.5},{B=11.0},{GEW=0.0760},{EAN=MIN},{NDM=8},{NDM1=0.0000},{TAB=1.0},{TAB1=1.0},{TYP2=1.0},{KDM=6.466},{TYP=1.0},{TXT=2.400},{TXA=5.600},{LXX=55.000},{XA=8.5},{XB=37.4},{XC=7.9},{XD=20.6},{XE=2.3},{XF=14.0},{XG=15.6},{XH=2.9},{XI=2.70},{XJ=1.50},{XK=56.5},{XL=15.0},{XM=30.0},{XN=41.1},{XO=2.1},{XP=74.8},{XQ=69.3},{XR=157.0},{XS=53.0},{XT=36.0},{XU=20.0},{XV=11.6},{XW=63.8},{XX=20.0},{XY=65.2},{XZ=28.9},{XA1=1.2},{XB1=29.3},{XC1=34.8},{XD1=0.8},{XE1=73.0},{XF1=41.1},{XG1=12.0},{XH1=9.4},{XI1=7.9},{XJ1=2.5},{XK1=2.5},{XL1=0.0},{XM1=0.0},{XN1=0.0},{XO1=0.0},{XP1=0.0},{XQ1=10.0},{XR1=4.0},{XS1=0.5},{XT1=0.5},{XU1=14.0},{XV1=9.7},{XW1=1.2},{XX1=5.6},{XY1=3.3},{XZ1=0.3},{XA2=0.6},{XB2=1.2},{XC2=1.500},{XD2=2.800},{XE2=0.000},{XF2=35.100},{XG2=1.300},{XH2=13.000},{XI2=15.400},{BESTBLOHM=B0221.30884X55}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
GR
size
ⁿ/ₐ
X
External thread
ⁿ/ₐ
L
Length
[mm]
H1
height
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
H
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
A
Length
[mm]
A1
Length
[mm]
B
width
[mm]
ZZ
No. of teeth
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0221.1051X10
B0221.1051X10
Stahl
black grey RAL 7021
1
M 5
10
4.0
10.0
13.0
14.5
24.5
15.0
30.0
33.5
40.0
47.0
7.5
16
0.0150
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0221.1051X15
B0221.1051X15
Stahl
black grey RAL 7021
1
M 5
15
4.0
10.0
13.0
14.5
24.5
15.0
30.0
33.5
40.0
47.0
7.5
16
0.0155
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0221.1051X20
B0221.1051X20
Stahl
black grey RAL 7021
1
M 5
20
4.0
10.0
13.0
14.5
24.5
15.0
30.0
33.5
40.0
47.0
7.5
16
0.0162
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0221.1051X25
B0221.1051X25
Stahl
black grey RAL 7021
1
M 5
25
4.0
10.0
13.0
14.5
24.5
15.0
30.0
33.5
40.0
47.0
7.5
16
0.0167
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0221.1051X30
B0221.1051X30
Stahl
black grey RAL 7021
1
M 5
30
4.0
10.0
13.0
14.5
24.5
15.0
30.0
33.5
40.0
47.0
7.5
16
0.0173
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0221.1051X35
B0221.1051X35
Stahl
black grey RAL 7021
1
M 5
35
4.0
10.0
13.0
14.5
24.5
15.0
30.0
33.5
40.0
47.0
7.5
16
0.0180
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0221.1051X40
B0221.1051X40
Stahl
black grey RAL 7021
1
M 5
40
4.0
10.0
13.0
14.5
24.5
15.0
30.0
33.5
40.0
47.0
7.5
16
0.0186
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0221.1051X45
B0221.1051X45
Stahl
black grey RAL 7021
1
M 5
45
4.0
10.0
13.0
14.5
24.5
15.0
30.0
33.5
40.0
47.0
7.5
16
0.0191
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0221.1051X50
B0221.1051X50
Stahl
black grey RAL 7021
1
M 5
50
4.0
10.0
13.0
14.5
24.5
15.0
30.0
33.5
40.0
47.0
7.5
16
0.0197
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0221.1061X10
B0221.1061X10
Stahl
black grey RAL 7021
1
M 6
10
4.0
10.0
13.0
14.5
24.5
15.0
30.0
33.5
40.0
47.0
7.5
16
0.0155
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0221.1061X15
B0221.1061X15
Stahl
black grey RAL 7021
1
M 6
15
4.0
10.0
13.0
14.5
24.5
15.0
30.0
33.5
40.0
47.0
7.5
16
0.0162
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0221.1061X20
B0221.1061X20
Stahl
black grey RAL 7021
1
M 6
20
4.0
10.0
13.0
14.5
24.5
15.0
30.0
33.5
40.0
47.0
7.5
16
0.0171
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0221.1061X25
B0221.1061X25
Stahl
black grey RAL 7021
1
M 6
25
4.0
10.0
13.0
14.5
24.5
15.0
30.0
33.5
40.0
47.0
7.5
16
0.0180
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0221.1061X30
B0221.1061X30
Stahl
black grey RAL 7021
1
M 6
30
4.0
10.0
13.0
14.5
24.5
15.0
30.0
33.5
40.0
47.0
7.5
16
0.0189
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0221.1061X35
B0221.1061X35
Stahl
black grey RAL 7021
1
M 6
35
4.0
10.0
13.0
14.5
24.5
15.0
30.0
33.5
40.0
47.0
7.5
16
0.0195
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0221.1061X40
B0221.1061X40
Stahl
black grey RAL 7021
1
M 6
40
4.0
10.0
13.0
14.5
24.5
15.0
30.0
33.5
40.0
47.0
7.5
16
0.0207
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0221.1061X45
B0221.1061X45
Stahl
black grey RAL 7021
1
M 6
45
4.0
10.0
13.0
14.5
24.5
15.0
30.0
33.5
40.0
47.0
7.5
16
0.0215
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0221.1061X50
B0221.1061X50
Stahl
black grey RAL 7021
1
M 6
50
4.0
10.0
13.0
14.5
24.5
15.0
30.0
33.5
40.0
47.0
7.5
16
0.0222
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0221.2061X15
B0221.2061X15
Stahl
black grey RAL 7021
2
M 6
15
6.5
13.5
18.0
19.5
28.5
17.5
41.5
45.5
65.0
75.0
9.5
20
0.0340
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0221.2061X20
B0221.2061X20
Stahl
black grey RAL 7021
2
M 6
20
6.5
13.5
18.0
19.5
28.5
17.5
41.5
45.5
65.0
75.0
9.5
20
0.0349
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0221.2061X25
B0221.2061X25
Stahl
black grey RAL 7021
2
M 6
25
6.5
13.5
18.0
19.5
28.5
17.5
41.5
45.5
65.0
75.0
9.5
20
0.0358
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0221.2061X30
B0221.2061X30
Stahl
black grey RAL 7021
2
M 6
30
6.5
13.5
18.0
19.5
28.5
17.5
41.5
45.5
65.0
75.0
9.5
20
0.0364
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0221.2061X35
B0221.2061X35
Stahl
black grey RAL 7021
2
M 6
35
6.5
13.5
18.0
19.5
28.5
17.5
41.5
45.5
65.0
75.0
9.5
20
0.0403
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0221.2061X40
B0221.2061X40
Stahl
black grey RAL 7021
2
M 6
40
6.5
13.5
18.0
19.5
28.5
17.5
41.5
45.5
65.0
75.0
9.5
20
0.0382
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0221.2061X45
B0221.2061X45
Stahl
black grey RAL 7021
2
M 6
45
6.5
13.5
18.0
19.5
28.5
17.5
41.5
45.5
65.0
75.0
9.5
20
0.0391
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表