您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Timing belt pulleys for taper bushes ''PCB'' 14M-125 - ''PCB'' synchrochain timing belts pulleys for taper bushes
BEA Ingranaggi
Pulleys
Timing Belt Pulleys
T. Belt Pulleys for Taper Bushes
Timing belt pulleys for taper bushes 14M PCB
Powered by
CAD模型選擇
{bea/pulleys/timing_belt_pulleys/t_belt_pulleys_for_taper_bushes/t_belt_pulleys_for_taper_bushes_14m_pcb/t_belt_pulleys_for_taper_bushes_14m_125_pcb_asmtab.prj},{NB=PCB48125060},{DESCRIPTION=TL 14M 60S 125},{CNSORDERNO=PCB48125060},{TYPE=18},{MAT=GG},{Z=60},{TAPERBUSH=4030},{HM=90},{DP=267.38},{DE=264.58},{DF=0},{DM=0},{DI=224},{F=141},{L=76},{R=32.5},{D=0},{N=0},{KG=25.60},{I=0.0},{PPATH=t_belt_pulleys_for_taper_bushes_14m_pcb_asmtpl.prj},{VER=MIN}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order nummber
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
TAPERBUSH
Taper bushes
ⁿ/ₐ
HM
Hole max.
[mm]
DP
dp
[mm]
DE
de
[mm]
DF
Df
[mm]
DM
Dm
[mm]
DI
Di
[mm]
F
[mm]
L
[mm]
R
[mm]
D
d
[mm]
N
n°flange
ⁿ/ₐ
KG
[kg]
PCB48125038
14M 38S 125
PCB48125038
2F
St
38
0
0
169.34
166.54
183
141
0
141
161
0.0
32
406
20.30
PCB48125040
14M 40S 125
PCB48125040
2F
St
40
0
0
178.25
175.45
188
155
0
141
161
0.0
32
407
23.00
PCB48125044
14M 44S 125
PCB48125044
2F
St
44
0
0
196.08
193.28
211
167
0
141
161
0.0
32
411
28.80
PCB48125048
14M 48S 125
PCB48125048
2F
St
48
0
0
213.90
211.11
226
185
0
141
161
0.0
32
412
34.60
PCB48125050
TL 14M 50S 125
PCB48125050
18F
GG
50
3525
90
222.82
220.02
240
0
180
141
65
38.0
0
414
16.80
PCB48125056
TL 14M 56S 125
PCB48125056
18F
GG
56
3525
90
249.55
246.76
256
0
207
141
65
38.0
0
416
21.60
PCB48125060
TL 14M 60S 125
PCB48125060
18
GG
60
4030
90
267.38
264.58
0
0
224
141
76
32.5
0
0
25.60
PCB48125064
TL 14M 64S 125
PCB48125064
18
GG
64
4030
90
285.21
282.41
0
0
242
141
76
32.5
0
0
29.70
PCB48125072
TL 14M 72S 125
PCB48125072
19
GG
72
4030
90
320.86
318.06
0
215
278
141
76
32.5
0
0
30.00
PCB48125080
TL 14M 80S 125
PCB48125080
19
GG
80
4030
90
356.51
353.71
0
215
314
141
76
32.5
0
0
33.40
PCB48125090
TL 14M 90S 125
PCB48125090
19
GG
90
4030
90
401.07
398.27
0
215
360
141
76
32.5
0
0
39.40
PCB48125112
TL 14M 112S 125
PCB48125112
20
GG
112
4535
120
499.11
496.31
0
215
456
141
89
26.0
0
0
56.00
PCB48125140
TL 14M 140S 125
PCB48125140
20
GG
140
4535
120
623.89
621.09
0
215
581
141
89
26.0
0
0
73.00
PCB48125168
TL 14M 168S 125
PCB48125168
20
GG
168
5040
125
748.66
745.87
0
267
706
141
102
19.5
0
0
101.00
PCB48125192
TL 14M 192S 125
PCB48125192
20
GG
192
5040
125
855.61
852.82
0
267
802
141
102
19.5
0
0
121.50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Timing belt pulleys for taper bushes 14M-170 - HTD timing belt pulleys for ...
BEA Ingranaggi
06.07.2020
V-belt pulleys for taper bush SPC-10 - V-belts pulleys for taper bush
BEA Ingranaggi
06.07.2020
Timing belt pulleys with pilot bore 14M-170 - HTD Timing belt pulleys
BEA Ingranaggi
06.07.2020
Taper bushes 5040 - Taper bushes
BEA Ingranaggi
06.07.2020
ZRR-TL-14M-BR85-ST-GG - HTD Pulleys, Profile 14M for Taper Bushes, Timing B...
MÄDLER
10.04.2024
Taper bushes 4030 - Taper bushes
BEA Ingranaggi
06.07.2020
Taper bushes (Standard stock bores metric series) - Taper bushes (Standard ...
Sati
11.11.2022
Timing belt pulleys for taper bushes ''PCB'' 14M-90 - ''PCB'' synchrochain ...
BEA Ingranaggi
06.07.2020
Timing belt pulleys for taper bushes ''PCB'' 14M-68 - ''PCB'' synchrochain ...
BEA Ingranaggi
06.07.2020
Timing belt pulleys for taper bushes 14M-115 - HTD timing belt pulleys for ...
BEA Ingranaggi
06.07.2020
Timing belt pulleys with pilot bore 8M-30 - HTD Timing belt pulleys
BEA Ingranaggi
06.07.2020
Taper bushes 3525 - Taper bushes
BEA Ingranaggi
06.07.2020
Taper bushes 4535 - Taper bushes
BEA Ingranaggi
06.07.2020
Timing belt bars ''PCB'' 14M - ''PCB'' timing belt bars
BEA Ingranaggi
06.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表