您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
Nederlands
English
NPT 90° fitting,male, nickel plated brass - Sealtite Fittings
Anamet Europe
Sealtite conduit systems
Sealtite fittings brass nickel plated
Powered by
CAD模型選擇
{anamet_europe/1_sealtite_conduit_systems/1b_sealtite_fittings_npb/fam_7_90_ul_csa_npt_cu_zn.prj},{NB=814.920.1},{CNSORDERNO=814.920.1},{T=NPT 3/4''},{ST=3/4\"},{GEWT=33.000},{ID=18.5},{A=43},{D=48},{B=15},{CSW=35},{C=38.7},{LC=14.2},{LC1=6.7},{ESW=33},{E=36.0},{LE=5.0},{R=23.0},{CNSQUANTITY=25},{WEIGHT=22.0},{CNSMAT=Messing-vernickelt},{INFO=PDF Info},{GEWX=26.670},{GEWY=24.579},{GEWZ=1.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CNSORDERNO
Article No.
ⁿ/ₐ
T
Thread
ⁿ/ₐ
ST
Size
[Inch]
ID
Min. Internal Diameter
[mm]
A
Height
[mm]
D
Length
[mm]
B
Height
[mm]
CSW
Width across flats
[mm]
C
Diameter
[mm]
LC
Length
[mm]
LC1
Length
[mm]
ESW
Width across flats
[mm]
E
Diameter
[mm]
LE
Height
[mm]
R
Bending radius
[mm]
CNSQUANTITY
Package size
ⁿ/ₐ
WEIGHT
Weight
[kg/100]
CNSMASSEXACT
Weight
[kg]
CNSMAT
Material
ⁿ/ₐ
814.911.1
814.911.1
NPT 1/2''
5/16"
8.3
32
42
12
26
29.0
12.9
5.2
22
24.6
5.0
15.0
50
13.3
6.650
Nickel plated brass
814.912.1
814.912.1
NPT 1/2''
3/8"
10.2
32
42
12
26
29.0
12.9
5.2
22
24.6
5.0
15.0
50
13.3
6.650
Nickel plated brass
814.916.1
814.916.1
NPT 1/2''
1/2"
13.9
36
43
13
29
32.7
14.0
6.0
27
30.5
4.5
18.5
50
14.6
7.300
Nickel plated brass
814.920.1
814.920.1
NPT 3/4''
3/4"
18.5
43
48
15
35
38.7
14.2
6.7
33
36.0
5.0
23.0
25
22.0
5.500
Nickel plated brass
814.926.1
814.926.1
NPT 1''
1"
23.8
48
59
15
45
50.0
16.0
6.2
42
47.0
5.5
27.5
10
31.7
3.170
Nickel plated brass
814.935.1
814.935.1
NPT 1.1/4''
1.1/4"
31.8
57
68
16
54
60.0
19.5
8.6
51
56.0
7.0
34.0
5
62.5
3.125
Nickel plated brass
814.940.1
814.940.1
NPT 1.1/2''
1.1/2"
36.8
63
78
18
63
69.2
24.1
10.1
60
67.0
7.0
38.0
5
89.1
4.455
Nickel plated brass
814.950.1
814.950.1
NPT 2''
2"
47.8
74
96
20
77
85.0
30.2
16.2
74
82.0
8.0
46.0
4
141.9
5.676
Nickel plated brass
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Anaconda Sealtite HTUA - Anaconda Sealtite HTUA
Anamet Europe
04.04.2019
NPT straight fitting,Compact, male,nickel plated brass - Sealtite Fittings
Anamet Europe
04.04.2019
96134688xx - ThinkTop Basic Intrinsically Safe
Alfa Laval
15.05.2020
NPT 45° fitting,Compact, male,nickel plated brass - Sealtite Fittings
Anamet Europe
04.04.2019
TV-..L/S - T fittings, ISO 8434-1-TC
EXMAR
28.03.2023
VSI-..M - Locking screws with internal hexagon, DIN 908, sealing edge form ...
EXMAR
28.03.2023
Deonized Water Lab Faucets - Duraline Series
Marquest Scientific
23.06.2022
NPT 90° fitting,Compact, male,nickel plated brass - Sealtite Fittings
Anamet Europe
04.04.2019
AD-NPT (USA) - Adapter
Festo
23.08.2023
Model 5322 - 90° male / female elbow NPT - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
26.10.2021
C3P4 Adapter - Male elbow
Parker
29.02.2024
A90FM 90° Elbow, Int. & Ext. Threaded Fitting
HellermannTyton
17.06.2024
NPT straight fitting, compact, male, stainless steel AISI-316 - Sealtite Fit...
Anamet Europe
04.04.2019
Anaconda Sealtite HTDL - Anaconda Sealtite HTDL
Anamet Europe
04.04.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表