您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
português
English
QA認證資訊
目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
Swing clamps
AMF - ANDREAS MAIER Fellbach
Hydraulic clamping systems
Powered by
CAD模型選擇
AMF 6951G_1w - Swing Clamp, thread-flange-mounting, single acting
11.12.2023
AMF 6951G_2w - Swing Clamp, thread-flange-mounting, double acting
11.12.2023
AMF 6952EP - Swing clamp, cartridge flange, precision design, double acting
11.12.2023
AMF 6952CP - Swing clamp, plug-in mounting, double acting
11.12.2023
AMF 6951KP_1w - Swing clamp, top-flange-mounting, precision design sigle a...
11.12.2023
AMF 6951KP_2w - Swing clamp, top-flange-mounting, precision design, double ...
11.12.2023
AMF 6951FP_1W - Swing clamp, base-flange-mounting, precision design, single...
11.12.2023
AMF 6951FP_2W - Swing clamp, base-flange-mounting, precision design, double...
11.12.2023
AMF 6951_S - Swing Clamp Arm, standard
11.12.2023
AMF 6951_G - Swing Clamp Arm, upreach
11.12.2023
AMF 6951_L - Swing Clamp Arm, long
11.12.2023
AMF 6951_D - Swing Clamp Arm, double ended
11.12.2023
AMF 6951WN - Swing Clamp Arm, double ended
11.12.2023
AMF 6951KP_ew - Swing clamp, top-flange-mounting, precision design sigle a...
11.12.2023
AMF 6951KP_dw - Swing clamp, top-flange-mounting, precision design, double ...
11.12.2023
AMF 6951FP_ew - Swing clamp, base-flange-mounting, precision design, single...
11.12.2023
AMF 6951FP_dw - Swing clamp, base-flange-mounting, precision design double...
11.12.2023
AMF 6951N-S - Swing Clamp Arm, standard
11.12.2023
AMF 6951N-G - Swing Clamp Arm, upreach
11.12.2023
AMF 6951N-L - Swing Clamp Arm, long
11.12.2023
AMF 6951N D - Swing Clamp Arm, double ended
11.12.2023
AMF 6951N WN - Swing Clamp Arm, double ended
11.12.2023
AMF 6916-12-0x - Throttle/Check Valve
11.12.2023
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Additional Information
建議
Catalog Vendor Locations
No recommendations available.