PQCM - Plastic Headed - Thumb Screws - M3 to M8 Thread Stainless Steel Din 1.4005
WMBerg
METRIC
Hardware and Fasteners
Fasteners
Powered by
CAD模型選擇
{wmberg/m2001/m_hardware_and_fasteners/fasteners/mf18.prj},{NB=PQCM-12},{PN=PQCM-12},{DESC=Plastic Head Thumb Screw},{CN=Master Inch/Metric Catalog},{CP=MF22},{MAT=Stainless Steel DIN 1.4005},{TS=M 5 X 0.8},{NDM=5.0000},{KDM=4.1340},{A=16.0},{B=6.5},{C=11.5},{L=10},{PSTOL=0.0100}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
TS
Thread Tol=6g
ⁿ/ₐ
A
Diameter ØA
[mm]
B
Thickness
[mm]
C
Diameter ØC
[mm]
L
Length
[mm]
PQCM-1
PQCM-1
Plastic Head Thumb Screw
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
M 3 X 0.5
9.6
4.4
8.3
5
PQCM-2
PQCM-2
Plastic Head Thumb Screw
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
M 3 X 0.5
9.6
4.4
8.3
8
PQCM-3
PQCM-3
Plastic Head Thumb Screw
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
M 3 X 0.5
9.6
4.4
8.3
12
PQCM-4
PQCM-4
Plastic Head Thumb Screw
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
M 3 X 0.5
9.6
4.4
8.3
20
PQCM-5
PQCM-5
Plastic Head Thumb Screw
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
M 3 X 0.5
9.6
4.4
8.3
25
PQCM-6
PQCM-6
Plastic Head Thumb Screw
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
M 4 X 0.7
13.0
5.5
9.8
6
PQCM-7
PQCM-7
Plastic Head Thumb Screw
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
M 4 X 0.7
13.0
5.5
9.8
10
PQCM-8
PQCM-8
Plastic Head Thumb Screw
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
M 4 X 0.7
13.0
5.5
9.8
12
PQCM-9
PQCM-9
Plastic Head Thumb Screw
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
M 4 X 0.7
13.0
5.5
9.8
20
PQCM-10
PQCM-10
Plastic Head Thumb Screw
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
M 4 X 0.7
13.0
5.5
9.8
25
PQCM-11
PQCM-11
Plastic Head Thumb Screw
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
M 5 X 0.8
16.0
6.5
11.5
8
PQCM-12
PQCM-12
Plastic Head Thumb Screw
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
M 5 X 0.8
16.0
6.5
11.5
10
PQCM-13
PQCM-13
Plastic Head Thumb Screw
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
M 5 X 0.8
16.0
6.5
11.5
12
PQCM-14
PQCM-14
Plastic Head Thumb Screw
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
M 5 X 0.8
16.0
6.5
11.5
20
PQCM-15
PQCM-15
Plastic Head Thumb Screw
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
M 5 X 0.8
16.0
6.5
11.5
25
PQCM-16
PQCM-16
Plastic Head Thumb Screw
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
M 6 X 1.0
19.0
7.6
13.0
10
PQCM-17
PQCM-17
Plastic Head Thumb Screw
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
M 6 X 1.0
19.0
7.6
13.0
12
PQCM-18
PQCM-18
Plastic Head Thumb Screw
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
M 6 X 1.0
19.0
7.6
13.0
16
PQCM-19
PQCM-19
Plastic Head Thumb Screw
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
M 6 X 1.0
19.0
7.6
13.0
20
PQCM-20
PQCM-20
Plastic Head Thumb Screw
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
M 6 X 1.0
19.0
7.6
13.0
25
PQCM-21
PQCM-21
Plastic Head Thumb Screw
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
M 8 X 1.25
26.0
9.8
16.0
10
PQCM-22
PQCM-22
Plastic Head Thumb Screw
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
M 8 X 1.25
26.0
9.8
16.0
12
PQCM-23
PQCM-23
Plastic Head Thumb Screw
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
M 8 X 1.25
26.0
9.8
16.0
16
PQCM-24
PQCM-24
Plastic Head Thumb Screw
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
M 8 X 1.25
26.0
9.8
16.0
20
PQCM-25
PQCM-25
Plastic Head Thumb Screw
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
M 8 X 1.25
26.0
9.8
16.0
25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表