W000A010 - Steel Circle washer JISM(Hashimoto Ironworks)
SUNCO INDUSTRY CO.,LTD.
Washers
Powered by
CAD模型選擇
{sunco/washers/w0a10.prj},{NB=W0-00-A010-0300-0000},{S=31.5X58X45}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
S
Size
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
SD
d - Inner Diameter
[mm]
TSD
tolerance-d
[mm]
T
thickness
[mm]
D
Outer Diameter
[mm]
TD
tolerance-d
[mm]
W0-00-A010-0120-0000
12.5X26X23
W0-00-A010-0120-0000
12.5
+0.3
2.3
26
-0.5
W0-00-A010-0135-0000
13.5X26X23
W0-00-A010-0135-0000
13.5
+0.3
2.3
26
-0.5
W0-00-A010-0140-0000
15X30X2.6
W0-00-A010-0140-0000
15.0
+0.3
2.6
30
-0.5
W0-00-A010-0160-0000
17X32X2.6
W0-00-A010-0160-0000
17.0
+0.3
2.6
32
-0.6
W0-00-A010-0180-0000
19X36X2.6
W0-00-A010-0180-0000
19.0
+0.35
2.6
36
-0.6
W0-00-A010-0200-0000
21X40X3.2
W0-00-A010-0200-0000
21.0
+0.35
3.2
40
-0.6
W0-00-A010-0220-0000
23.5X44X32
W0-00-A010-0220-0000
23.5
+0.35
3.2
44
-0.6
W0-00-A010-0240-0000
25.5X48X40
W0-00-A010-0240-0000
25.5
+0.35
4.0
48
-0.6
W0-00-A010-0270-0000
28.5X52X40
W0-00-A010-0270-0000
28.5
+0.35
4.0
52
-0.8
W0-00-A010-0300-0000
31.5X58X45
W0-00-A010-0300-0000
31.5
+0.4
4.5
58
-0.8
W0-00-A010-0330-0000
34.5X62X45
W0-00-A010-0330-0000
34.5
+0.4
4.5
62
-0.8
W0-00-A010-0360-0000
38X68X5.0
W0-00-A010-0360-0000
38.0
+0.4
5.0
68
-0.8
W0-00-A010-0390-0000
41X72X5.0
W0-00-A010-0390-0000
41.0
+0.4
5.0
72
-0.8
W0-00-A010-0420-0000
44X78X6.0
W0-00-A010-0420-0000
44.0
+0.4
6.0
78
-0.8
W0-00-A010-0450-0000
47X82X6.0
W0-00-A010-0450-0000
47.0
+0.4
6.0
82
-1
W0-00-A010-0480-0000
50X88X6.0
W0-00-A010-0480-0000
50.0
+0.4
6.0
88
-1
W0-00-A010-0520-0000
54X95X6.0
W0-00-A010-0520-0000
54.0
+0.5
6.0
95
-1
W0-00-A010-0600-0000
60X103X8.0
W0-00-A010-0600-0000
60.0
+0.5
8.0
103
-1
W0-00-A010-0670-0000
67X115X8.0
W0-00-A010-0670-0000
67.0
+0.5
8.0
115
-1
W0-00-A010-0730-0000
73X125X8.0
W0-00-A010-0730-0000
73.0
+0.5
8.0
125
-1.2
W0-00-A010-0800-0000
80X132X8.0
W0-00-A010-0800-0000
80.0
+0.5
8.0
132
-1.2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BGS_BGN_washer_001 - Bearing washers for cylindrical and needle roller thru...
SKF
21.11.2022
Double-row deep groove ball bearings
JTEKT Corporation(Koyo)
16.01.2019
BSF - OS units
DAI-ICHI SOKUHAN WORKS CO.
11.01.2019
AS_2_1F-A - Speed Controller With One Touch Fitting/Elbow Type
SMC Corporation
26.06.2024
NORD-NL - Washers, Shims (Self-Locking safety type)
STAMPINGMASTERS
30.03.2023
BN 20141 - Wedge lock washers adhered in pairs (NORD-LOCK® NLss/NLspss), st...
Bossard Catalog
20.06.2024
Reference 74990SS - NORD-LOCK® double serrated bounded washer with slope ef...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表