目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
RPA 06 - Tempered ejector pin ISO 8693 Form FH
Rigon
Plastic
Ejector pins
Cylindrical head ejector pins
Powered by
CAD模型選擇
{rigon/92_plastica/b0/g6/rpa06.prj},{NB=RPA06 1,2X04,5X250},{SIG=RPA 06},{COD=RPA06 1,2X04,5X250},{MAT=Acciaio 1.2842},{DT=45 ± 5 HRC},{DS=60 ± 2 HRC},{TR=Tempera},{FIN=Finemente rettificato},{CODX=RPA06 1.2X04.5X250},{VER=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SIG
Designation
ⁿ/ₐ
COD
Code
ⁿ/ₐ
K
Height
[mm]
D2
Diameter
[mm]
D1
Diameter
[mm]
A
A (-0.015)
[mm]
B
B (-0.015)
[mm]
L
Length
[mm]
L1
Length
[mm]
MAT
Material
ⁿ/ₐ
DT
Head hardness
ⁿ/ₐ
DS
Shaft hardness
ⁿ/ₐ
TR
Thermic treatment
ⁿ/ₐ
FIN
Surface finishing
ⁿ/ₐ
RPA06 0,5X03,8X100
RPA 06
RPA06 0,5X03,8X100
3
8
4.2
0.5
3.8
100
50
Steel 1.2842
45 ± 5 HRC
60 ± 2 HRC
Hardened
Finely grounded
RPA06 0,5X03,8X125
RPA 06
RPA06 0,5X03,8X125
3
8
4.2
0.5
3.8
125
60
Steel 1.2842
45 ± 5 HRC
60 ± 2 HRC
Hardened
Finely grounded
RPA06 0,5X03,8X160
RPA 06
RPA06 0,5X03,8X160
3
8
4.2
0.5
3.8
160
80
Steel 1.2842
45 ± 5 HRC
60 ± 2 HRC
Hardened
Finely grounded
RPA06 0,6X03,8X100
RPA 06
RPA06 0,6X03,8X100
3
8
4.2
0.6
3.8
100
50
Steel 1.2842
45 ± 5 HRC
60 ± 2 HRC
Hardened
Finely grounded
RPA06 0,6X03,8X125
RPA 06
RPA06 0,6X03,8X125
3
8
4.2
0.6
3.8
125
60
Steel 1.2842
45 ± 5 HRC
60 ± 2 HRC
Hardened
Finely grounded
RPA06 0,6X03,8X160
RPA 06
RPA06 0,6X03,8X160
3
8
4.2
0.6
3.8
160
80
Steel 1.2842
45 ± 5 HRC
60 ± 2 HRC
Hardened
Finely grounded
RPA06 0,7X03,8X100
RPA 06
RPA06 0,7X03,8X100
3
8
4.2
0.7
3.8
100
50
Steel 1.2842
45 ± 5 HRC
60 ± 2 HRC
Hardened
Finely grounded
RPA06 0,7X03,8X125
RPA 06
RPA06 0,7X03,8X125
3
8
4.2
0.7
3.8
125
60
Steel 1.2842
45 ± 5 HRC
60 ± 2 HRC
Hardened
Finely grounded
RPA06 0,7X03,8X160
RPA 06
RPA06 0,7X03,8X160
3
8
4.2
0.7
3.8
160
80
Steel 1.2842
45 ± 5 HRC
60 ± 2 HRC
Hardened
Finely grounded
RPA06 0,8X03,8X063
RPA 06
RPA06 0,8X03,8X063
3
8
4.2
0.8
3.8
63
30
Steel 1.2842
45 ± 5 HRC
60 ± 2 HRC
Hardened
Finely grounded
RPA06 0,8X03,8X80
RPA 06
RPA06 0,8X03,8X80
3
8
4.2
0.8
3.8
80
40
Steel 1.2842
45 ± 5 HRC
60 ± 2 HRC
Hardened
Finely grounded
RPA06 0,8X03,8X100
RPA 06
RPA06 0,8X03,8X100
3
8
4.2
0.8
3.8
100
50
Steel 1.2842
45 ± 5 HRC
60 ± 2 HRC
Hardened
Finely grounded
RPA06 0,8X03,8X125
RPA 06
RPA06 0,8X03,8X125
3
8
4.2
0.8
3.8
125
60
Steel 1.2842
45 ± 5 HRC
60 ± 2 HRC
Hardened
Finely grounded
RPA06 0,8X03,8X160
RPA 06
RPA06 0,8X03,8X160
3
8
4.2
0.8
3.8
160
80
Steel 1.2842
45 ± 5 HRC
60 ± 2 HRC
Hardened
Finely grounded
RPA06 0,8X03,8X200
RPA 06
RPA06 0,8X03,8X200
3
8
4.2
0.8
3.8
200
100
Steel 1.2842
45 ± 5 HRC
60 ± 2 HRC
Hardened
Finely grounded
RPA06 0,8X03,8X250
RPA 06
RPA06 0,8X03,8X250
3
8
4.2
0.8
3.8
250
125
Steel 1.2842
45 ± 5 HRC
60 ± 2 HRC
Hardened
Finely grounded
RPA06 0,8X03,8X315
RPA 06
RPA06 0,8X03,8X315
3
8
4.2
0.8
3.8
315
160
Steel 1.2842
45 ± 5 HRC
60 ± 2 HRC
Hardened
Finely grounded
RPA06 0,8X03,8X400
RPA 06
RPA06 0,8X03,8X400
3
8
4.2
0.8
3.8
400
200
Steel 1.2842
45 ± 5 HRC
60 ± 2 HRC
Hardened
Finely grounded
RPA06 0,8X05,5X080
RPA 06
RPA06 0,8X05,5X080
5
12
6.0
0.8
5.5
80
40
Steel 1.2842
45 ± 5 HRC
60 ± 2 HRC
Hardened
Finely grounded
RPA06 0,8X05,5X100
RPA 06
RPA06 0,8X05,5X100
5
12
6.0
0.8
5.5
100
50
Steel 1.2842
45 ± 5 HRC
60 ± 2 HRC
Hardened
Finely grounded
RPA06 0,8X05,5X125
RPA 06
RPA06 0,8X05,5X125
5
12
6.0
0.8
5.5
125
60
Steel 1.2842
45 ± 5 HRC
60 ± 2 HRC
Hardened
Finely grounded
RPA06 0,8X05,5X160
RPA 06
RPA06 0,8X05,5X160
5
12
6.0
0.8
5.5
160
80
Steel 1.2842
45 ± 5 HRC
60 ± 2 HRC
Hardened
Finely grounded
RPA06 0,8X05,5X200
RPA 06
RPA06 0,8X05,5X200
5
12
6.0
0.8
5.5
200
100
Steel 1.2842
45 ± 5 HRC
60 ± 2 HRC
Hardened
Finely grounded
RPA06 0,8X05,5X250
RPA 06
RPA06 0,8X05,5X250
5
12
6.0
0.8
5.5
250
125
Steel 1.2842
45 ± 5 HRC
60 ± 2 HRC
Hardened
Finely grounded
RPA06 1,0X03,5X063
RPA 06
RPA06 1,0X03,5X063
3
8
4.0
1.0
3.5
63
30
Steel 1.2842
45 ± 5 HRC
60 ± 2 HRC
Hardened
Finely grounded
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表