目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 24670. - Star Grips DIN 6336, plastic / with threaded bush
Halder
Standard Parts
Operating Elements
EH 24670. Star Grips, DIN 6336 plastic
Powered by
CAD模型選擇
{halder/normalien/bedienteile/eh_2467/eh_2467.prj},{NB=EH 24670.0263 Sterngriff},{BESTNR=24670.0263},{BESTNRX=2467.263},{MAT=Stahl},{D1=63},{D5=M12},{NDMD5=12.000},{KDMD5=10.106},{D7=26},{H3=21},{H4=40},{T3=22.0},{G=75.0},{D5X=12},{RK=4.5},{RG=40},{R1=80}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
MAT
Material, connector
ⁿ/ₐ
D1
[mm]
D5
thread
ⁿ/ₐ
D7
[mm]
H3
[mm]
H4
[mm]
T3
[mm]
G
weight
[g]
EH 24670.0220 Star Grip
24670.0220
Brass
20
M4
10
7
13
6.5
3.0
EH 24670.0225 Star Grip
24670.0225
Steel
25
M5
12
8
16
9.5
8.0
EH 24670.0232 Star Grip
24670.0232
Steel
32
M6
14
10
20
12.0
12.0
EH 24670.0240 Star Grip
24670.0240
Steel
40
M8
18
13
25
14.0
22.0
EH 24670.0250 Star Grip
24670.0250
Steel
50
M10
22
17
32
18.0
40.0
EH 24670.0263 Star Grip
24670.0263
Steel
63
M12
26
21
40
22.0
75.0
EH 24670.0280 Star Grip
24670.0280
Steel
80
M16
35
25
50
30.0
160.0
EH 24670.1225 Star Grip
24670.1225
Stainless steel
25
M5
12
8
16
9.5
7.4
EH 24670.1232 Star Grip
24670.1232
Stainless steel
32
M6
14
10
20
12.0
11.0
EH 24670.1240 Star Grip
24670.1240
Stainless steel
40
M8
18
13
25
14.0
22.0
EH 24670.1250 Star Grip
24670.1250
Stainless steel
50
M10
22
17
32
18.0
40.0
EH 24670.1263 Star Grip
24670.1263
Stainless steel
63
M12
26
21
40
22.0
83.0
EH 24670.1280 Star Grip
24670.1280
Stainless steel
80
M16
35
25
50
30.0
163.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表