ST095E Fix Point
CP System
Shift Chain
Enclosed Type
ST 095E
parts
Powered by
CAD模型選擇
{cps/shift_chain/enclosed_type/st095e/parts/st095e_ebkt_fix.prj},{NB=ST095E-125E-FP},{IDNR=},{CT=ST095E},{A=163.000},{B=82.000},{C=125.000},{D=55.000},{E=60.0},{HT=M10},{PNI=125},{BT=E}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
CT
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
HT
[mm]
PNI
[mm]
ST095E-100E-FP
ST095E
138.000
82.000
100.000
55.000
35.0
M10
100
ST095E-125E-FP
ST095E
163.000
82.000
125.000
55.000
60.0
M10
125
ST095E-150E-FP
ST095E
188.000
82.000
150.000
55.000
85.0
M10
150
ST095E-175E-FP
ST095E
213.000
82.000
175.000
55.000
100.0
M10
175
ST095E-200E-FP
ST095E
238.000
82.000
200.000
55.000
125.0
M10
200
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表