目錄: CMB Cilindri
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CMB Cilindri
Type 08 - Rear spherical bearing
CMB Cilindri
Hydraulic Cylinders ISO 6020 / 2
Single acting cylinders
Powered by
CAD模型選擇
{cmbcilindri/cilindri_oleodinamici_iso_6020_2/a3_cilindro_mono_stelo/mono_08_asmtab.prj},{NB=A3063M0001C08/P11-- 10113301011000000000},{SIZE=63},{MM=45},{CORSA1=5000},{WHSTD=33},{AX=45},{A1X=28},{B=60},{CH=36},{E=90},{D=30},{F=15},{G=55},{J=45},{CX=30},{EP=19},{EX=22},{LT=38},{MS=40},{PJ1=80},{TG=64.3},{VD=14},{XOX=206},{YX=71},{ZJX=168},{ALFA=6},{XGX=70},{F04=15},{VD1=11},{R=65},{S=18},{TO=117},{UO=140},{FB=13.5},{E1=90},{LH=44},{SB=18.0},{SSX=86},{ST=26.0},{SW=17},{TS=124},{US=160},{XSX=65},{TC=89},{TD=32},{TL=25},{TT=88},{UT=139},{XJX=149},{SP=40},{TM=100},{UM=150},{UW=95},{XVMIN=123},{XVC=103},{CORSA=1.0},{CORSAX=0},{TDS=1},{TDT=1},{WH=33},{SA=0},{GUA=1},{DIS=0},{PC1=1},{PC2=1},{RF1=0},{RF2=0},{PSA1=0},{PSA2=0},{IND1=0},{IND2=0},{CON1=0},{CON2=0},{ASX=0},{ADX=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SER
Series
ⁿ/ₐ
TIP
Type
ⁿ/ₐ
SIZE
Bore Ø
[mm]
MM
Rod Ø
[mm]
TI
Technical information
ⁿ/ₐ
DISINF
Spacers info
ⁿ/ₐ
A
[mm]
A1
[mm]
B
f8 Ø
[mm]
CH
[mm]
XX
[mm]
E
[mm]
EE
(BSP)
[Inch]
KK
(Metric)
ⁿ/ₐ
KK1
(Metric)
ⁿ/ₐ
KF
(Metric)
ⁿ/ₐ
KF1
(Metric)
ⁿ/ₐ
CX
H7 Ø
[mm]
EP
[mm]
EX
[mm]
LT
[mm]
MS
max
[mm]
PJ
[mm]
VD
[mm]
XO
[mm]
Y
[mm]
ZJ
[mm]
ALFA
[°]
PESO
Cylinder weight
[kg]
A3025A0001C08/P11
To ISO 6020/2 standards
08
25
12
-
-
14
-
24
9
5
40
1/4''
M10x1.25
-
-
-
12
8
10
16
20
54
6
130
50
114
11
1.40
A3025D0001C08/P11
To ISO 6020/2 standards
08
25
18
-
-
18
-
30
14
5
40
1/4''
M14x1.5
-
-
-
12
8
10
16
20
54
6
130
50
114
11
1.40
A3032B0001C08/P11
To ISO 6020/2 standards
08
32
14
-
-
16
-
26
11
5
45
1/4''
M12x1.25
-
-
-
16
11
14
20
22
57
12
148
60
128
10
1.90
A3032D0001C08/P11
To ISO 6020/2 standards
08
32
18
-
-
18
-
30
14
5
45
1/4''
M14x1.5
-
-
-
16
11
14
20
22
57
6
148
60
128
10
1.90
A3032F0001C08/P11
To ISO 6020/2 standards
08
32
22
-
-
22
-
34
17
5
45
1/4''
M16x1.5
-
-
-
16
11
14
20
22
57
12
148
60
128
10
1.90
A3040D0001C08/P11
To ISO 6020/2 standards
08
40
18
-
-
18
-
30
14
-
60
3/8''
M14x1.5
-
-
-
20
13
16
25
29
74
6
178
62
153
9
4.20
A3040F0001C08/P11
To ISO 6020/2 standards
08
40
22
-
-
22
-
34
17
-
60
3/8''
M16x1.5
-
-
-
20
13
16
25
29
74
12
178
62
153
9
4.20
A3040H0001C08/P11
To ISO 6020/2 standards
08
40
28
-
-
28
-
42
22
-
60
3/8''
M20x1.5
-
-
-
20
13
16
25
29
74
10
178
62
153
9
4.30
A3050F0001C08/P11
To ISO 6020/2 standards
08
50
22
-
-
22
-
34
17
-
75
1/2''
M16x1.5
-
-
-
25
17
20
31
33
76
7
190
68
159
7
7.10
A3050H0001C08/P11
To ISO 6020/2 standards
08
50
28
-
-
28
-
42
22
-
75
1/2''
M20x1.5
-
-
-
25
17
20
31
33
76
7
190
68
159
7
7.20
A3050L0001C08/P11
To ISO 6020/2 standards
08
50
36
-
-
36
-
50
30
-
75
1/2''
M27x2
-
-
-
25
17
20
31
33
76
10
190
68
159
7
7.30
A3063H0001C08/P11
To ISO 6020/2 standards
08
63
28
-
-
28
-
42
22
-
90
1/2''
M20x1.5
-
-
-
30
19
22
38
40
80
7
206
71
168
6
10.10
A3063L0001C08/P11
To ISO 6020/2 standards
08
63
36
-
-
36
-
50
30
-
90
1/2''
M27x2
-
-
-
30
19
22
38
40
80
10
206
71
168
6
10.30
A3063M0001C08/P11
To ISO 6020/2 standards
08
63
45
-
-
45
-
60
36
-
90
1/2''
M33x2
-
-
-
30
19
22
38
40
80
14
206
71
168
6
10.40
A3080L0001C08/P11
To ISO 6020/2 standards
08
80
36
-
-
36
-
50
30
-
114
3/4''
M27x2
-
-
-
40
23
28
48
50
93
5
238
77
190
7
19.50
A3080M0001C08/P11
To ISO 6020/2 standards
08
80
45
-
-
45
-
60
36
-
114
3/4''
M33x2
-
-
-
40
23
28
48
50
93
9
238
77
190
7
19.60
A3080P0001C08/P11
To ISO 6020/2 standards
08
80
56
-
-
56
-
72
50
-
114
3/4''
M42x2
-
-
-
40
23
28
48
50
93
9
238
77
190
7
19.80
A3100M0001C08/P11
To ISO 6020/2 standards
08
100
45
-
-
45
-
60
36
-
126
3/4''
M33x2
-
-
-
50
30
35
58
62
101
7
261
82
203
6
28.10
A3100P0001C08/P11
To ISO 6020/2 standards
08
100
56
-
-
56
-
72
50
-
126
3/4''
M42x2
-
-
-
50
30
35
58
62
101
7
261
82
203
6
28.50
A3100R0001C08/P11
To ISO 6020/2 standards
08
100
70
-
-
63
-
88
60
-
126
3/4''
M48x2
-
-
-
50
30
35
58
62
101
10
261
82
203
6
29.00
A3125P0001C08/P11
To ISO 6020/2 standards
08
125
56
-
-
56
-
72
50
-
164
1''
M42x2
-
-
-
60
38
44
72
80
117
6
304
86
232
6
53.00
A3125R0001C08/P11
To ISO 6020/2 standards
08
125
70
-
-
63
-
88
60
-
164
1''
M48x2
-
-
-
60
38
44
72
80
117
10
304
86
232
6
54.00
A3125T0001C08/P11
To ISO 6020/2 standards
08
125
90
-
-
85
-
108
75
-
164
1''
M64x3
-
-
-
60
38
44
72
80
117
10
304
86
232
6
55.00
A3160R0001C08/P11
To ISO 6020/2 standards
08
160
70
-
-
63
-
88
60
-
198
1''
M48x2
-
-
-
80
47
55
92
100
130
7
337
86
245
6
89.50
A3160T0001C08/P11
To ISO 6020/2 standards
08
160
90
-
-
85
-
108
80
-
198
1''
M64x3
-
-
-
80
47
55
92
100
130
7
337
86
245
6
91.00
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表