目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 23297 - Blind rivet nuts knurled shank, small countersunk head, open end (BCT® RBB/KS), aluminum, plain
Bossard Catalog
02 Specific Fastening Technologies
02.200 Rivet technology
02.200.200 Blind rivet nuts
02.200.200.30 Controlled deformation blind rivet nuts
BN 23297 Blind rivet nuts
Powered by
CAD模型選擇
{bossard/02/02_200/02_200_200/02_200_200_30/bn_23297/bn_23297.prj},{NB=9005277 (0 0.5)},{BNARTNR=9005277},{BNARTNR1=300215525},{BN=23297},{BNNORM1=BCT®},{BNMAT=Aluminium},{BNSURFACE=blank},{M=M6},{NDM=6.000},{L1=8.5},{FORM=0},{KL=0.5},{WVIS=Aluminium},{KL1=0.5-2.5},{KE=25},{D=9.0},{D1=10.0},{S=0.5},{L=17.5},{KL2=0.5},{KL3=2.5},{VERS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BZC
Orderspecification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
M
Thread
ⁿ/ₐ
KL1
K-Clamping range
ⁿ/ₐ
KE
Code number
[mm]
D
Borehole diameter +0.1
[mm]
D1
ØD-Head
[mm]
S
Head height
[mm]
L
Lenght
[mm]
3824874
3824874
300204355
BCT®
M4-15 RBB/KS AL
Aluminum
plain
M4
0.5-1.5
15
7.0
8.0
0.5
13.5
9005276
9005276
300215523
BCT®
M4-25 RBB/KS AL
Aluminum
plain
M4
1.5-2.5
25
7.0
8.0
0.5
14.0
9005279
9005279
300215534
BCT®
M4-35 RBB/KS AL
Aluminum
plain
M4
2.5-3.5
35
7.0
8.0
0.5
15.0
3824795
3824795
300200051
BCT®
M4-45 RBB/KS AL
Aluminum
plain
M4
3.5-4.5
45
7.0
8.0
0.5
16.0
3825817
3825817
300209787
BCT®
M4-55 RBB/KS AL
Aluminum
plain
M4
4.5-5.5
55
7.0
8.0
0.5
17.0
9005275
9005275
300215532
BCT®
M5-20 RBB/KS AL
Aluminum
plain
M5
0.5-2.0
20
8.0
9.0
0.5
16.0
9005278
9005278
300215527
BCT®
M5-30 RBB/KS AL
Aluminum
plain
M5
2.0-3.0
30
8.0
9.0
0.5
17.0
9005281
9005281
300215536
BCT®
M5-40 RBB/KS AL
Aluminum
plain
M5
3.0-4.0
40
8.0
9.0
0.5
18.0
3825797
3825797
300200836
BCT®
M5-50 RBB/KS AL
Aluminum
plain
M5
4.0-5.0
50
8.0
9.0
0.5
19.0
9005277
9005277
300215525
BCT®
M6-25 RBB/KS AL
Aluminum
plain
M6
0.5-2.5
25
9.0
10.0
0.5
17.5
3824740
3824740
300200050
BCT®
M6-40 RBB/KS AL
Aluminum
plain
M6
2.5-4.0
40
9.0
10.0
0.5
19.0
9005283
9005283
300215513
BCT®
M6-55 RBB/KS AL
Aluminum
plain
M6
4.0-5.5
55
9.0
10.0
0.5
20.5
9005286
9005286
300215518
BCT®
M6-70 RBB/KS AL
Aluminum
plain
M6
5.5-7.0
70
9.0
10.0
0.5
22.0
3824551
3824551
300205834
BCT®
M8-30 RBB/KS AL
Aluminum
plain
M8
1.0-3.0
30
11.0
12.0
0.6
19.5
9005282
9005282
300215537
BCT®
M8-50 RBB/KS AL
Aluminum
plain
M8
3.0-5.0
50
11.0
12.0
0.6
23.0
9005285
9005285
300215516
BCT®
M8-65 RBB/KS AL
Aluminum
plain
M8
4.5-6.5
65
11.0
12.0
0.6
24.0
9005287
9005287
300215519
BCT®
M8-80 RBB/KS AL
Aluminum
plain
M8
6.0-8.0
80
11.0
12.0
0.6
27.0
9005280
9005280
300215535
BCT®
M10-35 RBB/KS AL
Aluminum
plain
M10
1.0-3.5
35
13.0
14.0
0.6
25.0
9005284
9005284
300215514
BCT®
M10-60 RBB/KS AL
Aluminum
plain
M10
3.5-6.0
60
13.0
14.0
0.6
28.0
9005288
9005288
300215520
BCT®
M10-85 RBB/KS AL
Aluminum
plain
M10
6.0-8.5
85
13.0
14.0
0.6
32.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表