您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
magyar
italiano
Nederlands
polski
română
slovenčina
中文
中文
QA認證資訊
目錄: FATH
Created: 11.03.2019
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
包含可修改的细节级别 (LOD-功能)
german, english, french
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
Custom tariff numbers included
Automatic dimensions
Weight information included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Materials included
spare parts informations
ecological informations
CADENAS (标准变量, 如. mass, material等)
FATH
Swivel Foot, PA / ST - BDH - Ball Joint 15
FATH
Position
Levelling Feet
Swivel Feet Ball Joint 15
Assembled Swivel Feet PA / ST Ball Joint 15
Powered by
CAD模型選擇
{fath/position/levelling_feet/swivel_feet_ball_joint_15/assembled_swivel_feet_pa_st_ball_joint_15/pa_st_bdh_asmtab.prj},{NB=9D080KB08080M(0)},{PARTNR=9D080KB08080M},{VER= without anti-slip plate},{BASE=80},{MXL= M8 x 80},{M=M8},{L=80},{ANG=0},{D=79},{F=29.5},{LK=55},{SW=14},{FMAX=3430},{WEIGHT=95.0},{CTN=73269098},{ID=107424},{DIST=5.000},{ROHS=../../../../pictures/sym_rohs.png},{REACH=../../../../pictures/sym_reach.png},{POP=../../../../pictures/sym_pop.png},{CFM=../../../../pictures/sym_cfm.png},{PARTNR1=098D080KB},{PARTNR2=098DM08080M},{PPATH=parts/pa_st_bdh_asmtpl.prj},{EAN=4066061035258}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
PARTNR
Part #
ⁿ/ₐ
VER
Version
ⁿ/ₐ
BASE
Base
ⁿ/ₐ
MXL
M x L
[mm]
M
Thread
[mm]
L
[mm]
D
[mm]
F
[mm]
LK
[mm]
SW
[mm]
FMAX
Fmax
[N]
WEIGHT
Weight
[g]
CTN
Customs Tariff Number
ⁿ/ₐ
ID
ID #
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
9D080KB08080M
9D080KB08080M
without anti-slip plate
80
M8 x 80
M8
80
79
29.5
55
14
3430
95.0
73269098
107424
4066061035258
9D080KB10070M
9D080KB10070M
without anti-slip plate
80
M10 x 70
M10
70
79
29.5
55
14
3430
101.0
73269098
107430
4066061035265
9D080KB12066M
9D080KB12066M
without anti-slip plate
80
M12 x 66
M12
66
79
29.5
55
14
4600
116.0
73269098
108775
4066061038945
9D080KB12100M
9D080KB12100M
without anti-slip plate
80
M12 x 100
M12
100
79
29.5
55
14
14200
140.0
73269098
107434
4066061035272
9D080KB12125M
9D080KB12125M
without anti-slip plate
80
M12 x 125
M12
125
79
29.5
55
14
3430
158.0
73269098
107435
4066061035289
9D080KB16066M
9D080KB16066M
without anti-slip plate
80
M16 x 66
M16
66
79
29.5
55
17
3430
158.0
73269098
119887
4066061047381
9D080KB16100M
9D080KB16100M
without anti-slip plate
80
M16 x 100
M16
100
79
29.5
55
17
4600
202.0
73269098
107439
4066061035296
9D080KB16150M
9D080KB16150M
without anti-slip plate
80
M16 x 150
M16
150
79
29.5
55
17
4600
268.0
73269098
107443
4066061035302
9D080KB16200M
9D080KB16200M
without anti-slip plate
80
M16 x 200
M16
200
79
29.5
55
17
4600
331.0
73269098
107445
4066061035319
9D080KB20200M
9D080KB20200M
without anti-slip plate
80
M20 x 200
M20
200
79
32.5
55
22
7550
493.0
73269098
107448
4066061035326
9D080KB20250M
9D080KB20250M
without anti-slip plate
80
M20 x 250
M20
250
79
32.5
55
22
7550
597.0
73269098
161970
4066061085239
9D080KBZ12066M
9D080KBZ12066M
without anti-slip plate
80
M12 x 66
M12
66
79
29.5
55
14
7550
116.0
73269098
107476
4066061035463
9D080KBZ12150M
9D080KBZ12150M
without anti-slip plate
80
M12 x 150
M12
150
79
29.5
55
14
8800
176.0
73269098
119454
4066061046643
9D080KBZ14100M
9D080KBZ14100M
without anti-slip plate
80
M14 x 100
M14
100
79
29.5
55
14
7550
165.0
73269098
160541
4066061082528
9D080KBZ16066M
9D080KBZ16066M
without anti-slip plate
80
M16 x 66
M16
66
79
29.5
55
17
3430
158.0
73269098
107482
4066061035494
9D080KBZ16125M
9D080KBZ16125M
without anti-slip plate
80
M16 x 125
M16
125
79
29.5
55
17
4600
236.0
73269098
107486
4066061035517
9D100KB16125M
9D100KB16125M
without anti-slip plate
100
M16 x 125
M16
125
99
29.5
74
17
4600
276.0
73269098
107660
4066061036088
9D100KB16150M
9D100KB16150M
without anti-slip plate
100
M16 x 150
M16
150
99
29.5
74
17
4600
308.0
73269098
107661
4066061036095
9D100KBZ12125M
9D100KBZ12125M
without anti-slip plate
100
M12 x 125
M12
125
99
29.5
74
14
4600
198.0
73269098
107672
4066061036118
9D100KBZ16150M
9D100KBZ16150M
without anti-slip plate
100
M16 x 150
M16
150
99
29.5
74
17
7550
308.0
73269098
107682
4066061036132
9D100KBZ20200M
9D100KBZ20200M
without anti-slip plate
100
M20 x 200
M20
200
99
32.5
74
22
7550
533.0
73269098
107693
4066061036156
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表