您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
KA 5632 - KA 5632
Hettich
Drawer runners
Ball bearing slides
Mounted on side
45 kg 12.7 Installation width KA 5632
Powered by
CAD模型選擇
{hettich/drawer_runners/ball_bearing_slides/mounted_on_sides/45kg_12_7_width_ka_5632/ka_5632_asmtab.prj},{NB=9161490},{ARTICLENO=9161490},{ARTICLE=KA 5632 / 450},{L=450.000},{D=454},{TYPE=Chrome Plated},{A2=5.000},{G1=0.000},{G2=0.000},{PPATH=ka_5632_asmtpl.prj},{TYPE1=FFA}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTICLENO
Order Number
ⁿ/ₐ
ARTICLE
Article/Nominal Length
[mm]
L
Drawer length
[mm]
D
Min Cabinet Depth
[mm]
TYPE
ⁿ/ₐ
73276
73276
KA 5632 / 250
250.000
254
Chrome Plated
9102544
9102544
KA 5632 / 250
250.000
254
Chrome Plated
9161523
9161523
KA 5632 / 250
250.000
254
Chrome Plated
9161486
9161486
KA 5632 / 250
250.000
254
Chrome Plated
1074018
1074018
KA 5632 / 250
250.000
254
Chrome Plated
9102527
9102527
KA 5632 / 250
250.000
254
Chrome Plated
9118107
9118107
KA 5632 / 250
250.000
254
Chrome Plated
1071891
1071891
KA 5632 / 250
250.000
254
Chrome Plated
9258330
9258330
KA 5632 / 250
250.000
254
Zinc
9258350
9258350
KA 5632 / 250
250.000
254
Black
44916
44916
KA 5632 / 250
250.000
254
Black
49541
49541
KA 5632 / 250
250.000
254
Black
73277
73277
KA 5632 / 300
300.000
304
Chrome Plated
9258341
9258341
KA 5632 / 300
300.000
304
Chrome Plated
9215436
9215436
KA 5632 / 300
300.000
304
Zinc
9215446
9215446
KA 5632 / 300
300.000
304
Black
9161487
9161487
KA 5632 / 300
300.000
304
Chrome Plated
9161524
9161524
KA 5632 / 300
300.000
304
Chrome Plated
9102528
9102528
KA 5632 / 300
300.000
304
Chrome Plated
1074019
1074019
KA 5632 / 300
300.000
304
Chrome Plated
9102543
9102543
KA 5632 / 300
300.000
304
Chrome Plated
9118108
9118108
KA 5632 / 300
300.000
304
Chrome Plated
1071893
1071893
KA 5632 / 300
300.000
304
Chrome Plated
44915
44915
KA 5632 / 300
300.000
304
Black
49542
49542
KA 5632 / 300
300.000
304
Black
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表