您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: RK Rose+Krieger
Created: 01.12.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
Round tube sealing plug - Round tube sealing plug
RK Rose+Krieger
TUBE CONNECTING SYSTEM
Light Clamps - Plastic Tube Connectors
Accessories
Powered by
CAD模型選擇
{rose_krieger/verbindungssystem/lightdesign/zubehoer/rundrohr_verschlussstopfen.prj},{NB=90312#Rundrohr-Verschlussstopfen-35x3},{BEST=90312},{D=35},{N=5},{T=15.0},{A=11.5},{B=2.0},{W=2},{ARTIKEL=Rundrohr-Verschlussstopfen},{ARTIKELHELP=Rundrohr-Verschlussstopfen-35x3},{RKMATNR=90312},{TYPE=35x3},{HINWEISVPE=Bitte beachten Sie die Bestellmengen für diesen Artikel (siehe Katalog)},{WARTUNGSINTVALL=Keine Notwendigkeit},{CNSSTDDTIME=2 Tage},{WEEE=DE71223010},{ECLASS=23350190},{WARENNUMMER=39235010},{ROHSWWW=..\\..\\..\\pool_normalien\\icons-symbole\\icon_rohs8bit250x250.png},{ROHSPATHGER=https://www.rk-rose-krieger.com/fileadmin/images/rkrosekrieger/download/agb/rohs_d.pdf},{REACHWWW=..\\..\\..\\pool_normalien\\icons-symbole\\icon_reach8bit250x250.png}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
ARTIKEL
article
ⁿ/ₐ
BEST
Code No.
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
HINWEISVPE
Order quantity staggering
ⁿ/ₐ
D
Ø
[mm]
N
[mm]
T
Thickness
[mm]
WARTUNGSINTVALL
Maintenance interval for the item
ⁿ/ₐ
CNSSTDDTIME
Standard delivery time of the item after receipt of order
ⁿ/ₐ
WEEE
Registration number WEEE
ⁿ/ₐ
ECLASS
eClass V 8.0
ⁿ/ₐ
WARENNUMMER
Customs tariff number
ⁿ/ₐ
903011 Rundrohr-Verschlus...
Round tube sealing plug
903011
18x1.5
Purchase only in pack qua...
18
5
10.0
No Need
2 Days
DE71223010
23350190
39235010
903021 Rundrohr-Verschlus...
Round tube sealing plug
903021
20x2
Purchase only in pack qua...
20
5
11.0
No Need
2 Days
DE71223010
23350190
39235010
903031 Rundrohr-Verschlus...
Round tube sealing plug
903031
25x2
Purchase only in pack qua...
25
5
12.0
No Need
2 Days
DE71223010
23350190
39235010
903041 Rundrohr-Verschlus...
Round tube sealing plug
903041
30x2
Purchase only in pack qua...
30
5
13.0
No Need
2 Days
DE71223010
23350190
39235010
9850005 Rundrohr-Verschlu...
Round tube sealing plug
9850005
30x2
Purchase only in pack qua...
30
5
13.0
No Need
2 Days
DE71223010
23350190
39235010
90305 Rundrohr-Verschluss...
Round tube sealing plug
90305
32x3
Purchase only in pack qua...
32
5
14.0
No Need
2 Days
DE71223010
23350190
39235010
90312 Rundrohr-Verschluss...
Round tube sealing plug
90312
35x3
Purchase only in pack qua...
35
5
15.0
No Need
2 Days
DE71223010
23350190
39235010
90306 Rundrohr-Verschluss...
Round tube sealing plug
90306
40x3
Purchase only in pack qua...
40
5
16.0
No Need
2 Days
DE71223010
23350190
39235010
90307 Rundrohr-Verschluss...
Round tube sealing plug
90307
40x4
Purchase only in pack qua...
40
5
16.6
No Need
2 Days
DE71223010
23350190
39235010
90308 Rundrohr-Verschluss...
Round tube sealing plug
90308
45x4
Purchase only in pack qua...
45
5
16.6
No Need
2 Days
DE71223010
23350190
39235010
90309 Rundrohr-Verschluss...
Round tube sealing plug
90309
48x4
Purchase only in pack qua...
48
5
16.7
No Need
2 Days
DE71223010
23350190
39235010
90310 Rundrohr-Verschluss...
Round tube sealing plug
90310
50x3/50x4
Purchase only in pack qua...
50
5
16.7
No Need
2 Days
DE71223010
23350190
39235010
90311 Rundrohr-Verschluss...
Round tube sealing plug
90311
60x5
Purchase only in pack qua...
60
5
22.8
No Need
2 Days
DE71223010
23350190
39235010
90331 Rundrohr-Verschluss...
Round tube sealing plug
90331
50x4
-
50
6
31.0
No Need
2 Days
DE71223010
23350190
39235010
90332 Rundrohr-Verschluss...
Round tube sealing plug
90332
60x5
-
60
6
36.0
No Need
2 Days
DE71223010
23350190
39235010
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表