您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: RK Rose+Krieger
Created: 01.12.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
Clamping lever - Clamping lever
RK Rose+Krieger
TUBE CONNECTING SYSTEM
Light Clamps - Plastic Tube Connectors
Accessories
Powered by
CAD模型選擇
{rose_krieger/verbindungssystem/lightdesign/zubehoer/kl_hebel.prj},{NB=9024901#KL-Hebel_6x20},{BEST=9024901},{CODE=9024901},{KATALOGKZ=1},{WERKSTOFF=0},{MATERIAL=0},{A=40},{A1=47.00},{B=27.0},{BB=7.0},{E=6.5},{E2=15.0},{HS=24.5},{NDM=6},{FNENN=6},{KDM=4.773},{H=20},{K=10.0},{L=3.00},{M=13.0},{M2=14.0},{OBERFLAECHEGEW=1},{WERKSTOFFGRIFF=2},{CNSMASSEXACT=0.033},{FONT=3},{A3=5.0},{A4=33.60},{A5=14.80},{R1=2.60},{R2=6.14},{R8=3.50},{TXT=2.06},{TXA=4.50},{A6=8.6},{W=8.26},{R9=30.00},{R10=5.00},{H7=12.0},{W4=2.12},{ARTIKEL=KL-Hebel},{ARTIKELHELP=KL-Hebel_6x20},{TYPE=6x20},{RKMATNR=9024901},{MAT=5.8 Re/Rp0,2 >400 N/mm²},{D=M6},{GRIFFGROESSE=GR1},{OBERFLAECHEGRIF=gleitgeschliffen},{VERSTELLARTHEBL=Zugverstellung},{GEWINDEART=Außengewinde},{RALGRIFF=natur}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTIKEL
Article
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BEST
Order-no.
ⁿ/ₐ
A
Length of the lever
ⁿ/ₐ
A1
Length
[mm]
B
Lever dimensions - snapped
ⁿ/ₐ
BB
Width
[mm]
E
Collar height
ⁿ/ₐ
E2
Height
[mm]
D
Thread
ⁿ/ₐ
H
Thread length
ⁿ/ₐ
K
Collar diameter
ⁿ/ₐ
L
Lever height loaded
ⁿ/ₐ
M
Diameter
[mm]
VERSTELLARTHEBL
Possibility to adjust the lever
ⁿ/ₐ
RALGRIFF
Lever colour (RAL)
ⁿ/ₐ
KORRISIONBEST
Corrosion resistance of the lever
ⁿ/ₐ
CNSSTDDTIME
Standard delivery time of the item after receipt of order
ⁿ/ₐ
HINWEISVPE
Refrence to pack quantity
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
ECLASS80
eClass V 8.0
ⁿ/ₐ
WARENNUMMER
Customs tariff number
ⁿ/ₐ
WEEE
Registierungsnummer WEEE
ⁿ/ₐ
90292 KL-Hebel 4x10
Lever
4x10
90292
40
47.00
27.0
7.0
7.5
15.0
M4
10
7.0
3.00
13.0
Pull adjustment
RAL 9011
not corrosion resistant
2 Days
none
0.193
23-01-05-01
73181595
DE 71223010
90293 KL-Hebel 5x15
Lever
5x15
90293
40
47.00
27.0
7.0
4.0
15.0
M5
15
10.0
3.00
13.0
Pull adjustment
RAL 9011
not corrosion resistant
2 Days
none
0.193
23-01-05-01
73181595
DE 71223010
93025 KL-Hebel 5x20
Lever
5x20
93025
40
47.00
27.0
7.0
5.0
15.0
M5
20
7.0
3.00
13.0
Pull adjustment
without
partly corrosion resistan...
3 Days
none
0.299
23-01-05-02
73181595
DE 71223010
9020101 KL-Hebel 5x20
Lever
5x20
9020101
40
47.00
27.0
7.0
5.0
15.0
M5
20
7.0
3.00
13.0
Pull adjustment
without
not corrosion resistant
2 Days
none
0.028
23-01-05-01
73181595
DE 71223010
90211 KL-Hebel 6x10
Lever
6x10
90211
40
47.00
27.0
7.0
6.0
15.0
M6
10
10.0
3.00
13.0
Pull adjustment
without
not corrosion resistant
2 Days
none
0.030
23-01-05-01
73181595
DE 71223010
90210 KL-Hebel 6x16
Lever
6x16
90210
40
47.00
31.0
7.0
6.0
15.0
M6
16
10.0
3.00
13.0
Pull adjustment
without
not corrosion resistant
2 Days
none
0.380
23-01-05-01
73181595
DE 71223010
90209 KL-Hebel 6x18
Lever
6x18
90209
40
47.00
27.0
7.0
6.0
15.0
M6
18
10.0
3.00
13.0
Pull adjustment
without
not corrosion resistant
2 Days
none
0.360
23-01-05-01
73181595
DE 71223010
93024 KL-Hebel 6x18
Lever
6x18
93024
40
47.00
27.0
7.0
6.0
15.0
M6
18
10.0
3.00
13.0
Pull adjustment
RAL 7021
completely corrosion resi...
2 Days
none
0.360
23-01-05-01
73181595
DE 71223010
9024901 KL-Hebel 6x20
Lever
6x20
9024901
40
47.00
27.0
7.0
6.5
15.0
M6
20
10.0
3.00
13.0
Pull adjustment
without
not corrosion resistant
2 Days
none
0.033
23-01-05-01
73181595
DE 71223010
90294 KL-Hebel 6x20
Lever
6x20
90294
40
47.00
27.0
7.0
4.0
15.0
M6
20
10.0
3.00
13.0
Pull adjustment
RAL 9011
not corrosion resistant
2 Days
none
0.193
23-01-05-01
73181595
DE 71223010
9301901 KL-Hebel 6x20
Lever
6x20
9301901
40
47.00
27.0
7.0
6.5
15.0
M6
20
10.0
3.00
13.0
Pull adjustment
without
not corrosion resistant
2 Days
none
0.033
23-01-05-01
73181595
DE 71223010
9021201 KL-Hebel 6x25
Lever
6x25
9021201
40
47.00
27.0
7.0
6.5
15.0
M6
25
10.0
3.00
13.0
Pull adjustment
without
not corrosion resistant
2 Days
none
0.033
23-01-05-01
73181595
DE 71223010
9300101 KL-Hebel 6x25
Lever
6x25
9300101
40
47.00
27.0
7.0
6.5
15.0
M6
25
10.0
3.00
13.0
Pull adjustment
without
not corrosion resistant
2 Days
none
0.033
23-01-05-01
73181595
DE 71223010
9024701 KL-Hebel 6x30
Lever
6x30
9024701
40
47.00
27.0
7.0
6.5
15.0
M6
30
10.0
3.00
13.0
Pull adjustment
without
not corrosion resistant
2 Days
none
0.232
23-01-05-01
73181595
DE 71223010
9021301 KL-Hebel 6x35
Lever
6x35
9021301
40
47.00
27.0
7.0
6.5
15.0
M6
35
10.0
3.00
13.0
Pull adjustment
without
not corrosion resistant
2 Days
none
0.034
23-01-05-01
73181595
DE 71223010
9301401 KL-Hebel 6x35
Lever
6x35
9301401
40
47.00
27.0
7.0
6.5
15.0
M6
35
10.0
3.00
13.0
Pull adjustment
without
not corrosion resistant
2 Days
none
0.034
23-01-05-01
73181595
DE 71223010
9021401 KL-Hebel 6x40
Lever
6x40
9021401
40
47.00
27.0
7.0
6.5
15.0
M6
40
10.0
3.00
13.0
Pull adjustment
without
not corrosion resistant
2 Days
none
0.040
23-01-05-01
73181595
DE 71223010
9021501 KL-Hebel 6x45
Lever
6x45
9021501
40
47.00
27.0
7.0
6.5
15.0
M6
45
10.0
3.00
13.0
Pull adjustment
without
not corrosion resistant
2 Days
none
0.069
23-01-05-01
73181595
DE 71223010
9021601 KL-Hebel 6x55
Lever
6x55
9021601
65
74.50
36.0
9.5
6.5
15.0
M6
55
10.0
3.00
18.5
Pull adjustment
without
not corrosion resistant
2 Days
none
0.069
23-01-05-01
73181595
DE 71223010
9021701 KL-Hebel 6x60
Lever
6x60
9021701
65
74.50
36.0
9.5
6.5
15.0
M6
60
10.0
3.00
18.5
Pull adjustment
without
not corrosion resistant
2 Days
none
0.084
23-01-05-01
73181595
DE 71223010
90221 KL-Hebel 8x15
Lever
8x15
90221
65
74.50
36.0
9.5
8.5
17.5
M8
15
13.0
3.00
18.5
Pull adjustment
without
not corrosion resistant
2 Days
none
0.068
23-01-05-01
73181595
DE 71223010
WAC042000145 KL-Hebel 8x1...
Lever
8x16
WAC042000145
65
74.50
36.0
9.5
8.5
17.5
M8
16
13.0
3.00
18.5
Pull adjustment
without
partly corrosion resistan...
5 Days
none
0.078
23-01-05-04
73181595
DE 71223010
902381 KL-Hebel 8x25
Lever
8x25
902381
65
74.50
35.0
9.5
14.0
17.5
M8
25
13.0
4.00
18.5
Pull adjustment
RAL 7021
completely corrosion resi...
2 Days
none
0.073
23-01-05-01
73181595
DE 71223010
9022201 KL-Hebel 8x25
Lever
8x25
9022201
65
74.50
36.0
9.5
8.5
17.5
M8
25
13.0
3.00
18.5
Pull adjustment
without
not corrosion resistant
2 Days
none
0.073
23-01-05-01
73181595
DE 71223010
93012 KL-Hebel 8x25
Lever
8x25
93012
65
74.50
36.0
9.5
8.5
17.5
M8
25
13.0
3.00
18.5
2 Days
none
0.073
23-01-05-01
73181595
DE 71223010
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
K- industrial design - Solid Clamps
RK Rose+Krieger
06.03.2024
FK - industrial design - Solid Clamps
RK Rose+Krieger
06.03.2024
Steel/stainless steel tubes - Tubes
RK Rose+Krieger
24.01.2024
Aluminium tubes - RK Light Design Accessories
RK Rose+Krieger
24.01.2024
Klemmstück Fußklemmstück FS-VA - Industriedesign - Robust Clamps
RK Rose+Krieger
10.04.2024
Slot stone -R- - Accessories
RK Rose+Krieger
26.01.2024
Einrohr- Achse – Rohrsystem-Lineareinheit E - Linear Unit - Move-Tec
RK Rose+Krieger
07.02.2024
Klemmstück Gelenkklemmstück GFZ - Industrieform - Solid Clamps
RK Rose+Krieger
22.02.2024
Slot stone -N- - Accessories
RK Rose+Krieger
26.01.2024
S - industrial design - Solid Clamps
RK Rose+Krieger
09.04.2024
Klemmhebel VT - Connection technology
RK Rose+Krieger
24.01.2024
R V 32...81 - Gear reducers R V 32...81
Rossi
27.06.2024
FS - industrial design - Solid Clamps
RK Rose+Krieger
06.03.2024
Steel swivel - Connection technology
RK Rose+Krieger
25.01.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表