피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
English (United States)
M8, series 718, Automation Technology - Sensors and Actuators - female panel mount connector
binder
Automation Technology - Sensors and Actuators
M8
Female panel mount connector, front fastened, dip solder, with shielding sheet
Powered by
CAD모델 선택
{binder/automation20technology20-20sensors20and20actuators/m8/female20panel20mount20connector2c20front20fastened2c20dip20solder2c20with20shielding20sheet/m82c20series207182c20automation20technology20-20sensors20and20actuators.prj},{NB=86 6618 1120 00008},{ARTNR=86 6618 1120 00008},{PREVIEW=../../../_pool_/d5/dd/718_4_fd_front_schirm.png},{PUBLIKATIONSKANAL=binder HQ,binder USA},{PRODUCT_PHOTO=Product photo},{SHZART1=IP67},{SHZART2=},{BEZKUZ=M8, series 718, Automation Technology - Sensors and Actuators},{BEZ=M8 female panel mount connector, Contacts: 8, shieldable, dip-solder, IP67, M10x0.75, front mounting},{BER=Automation Technology - Sensors and Actuators},{STBAUF=female panel mount connector},{POLZ=8},{PRGRKU=M8},{SER=series 718},{STVER=screw},{MECHLD=> 100 Mating cycles},{EMVTL=shieldable},{SPNG=30 V},{BESSP=800 V},{VERSMG=3},{UEBRSK=II},{ISLTFG=II},{PRFSSP=800 V},{BEMSTR=1.5 A},{DGWST=≤ 3 mΩ},{GEW=5.14}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
LINA
BOM
ARTNR
Partnumber
ⁿ/ₐ
SHZART1
Degree of Protection 1
ⁿ/ₐ
SHZART2
Degree of Protection 2
ⁿ/ₐ
BEZKUZ
Description (short)
ⁿ/ₐ
BEZ
designation
ⁿ/ₐ
BER
Range
ⁿ/ₐ
STBAUF
Connector design
ⁿ/ₐ
POLZ
Number of contact
ⁿ/ₐ
PRGRKU
Product group (short)
ⁿ/ₐ
SER
Series
ⁿ/ₐ
STVER
Connector locking system
ⁿ/ₐ
MECHLD
Mechanical operation
ⁿ/ₐ
EMVTL
EMC compliance
ⁿ/ₐ
SPNG
Voltage
ⁿ/ₐ
BESSP
Rated impulse voltage
ⁿ/ₐ
VERSMG
Pollution degree
ⁿ/ₐ
UEBRSK
Overvoltage category
ⁿ/ₐ
ISLTFG
Insulating material group
ⁿ/ₐ
PRFSSP
Test impulse voltage
ⁿ/ₐ
BEMSTR
Rated current (40°C)
ⁿ/ₐ
DGWST
Contact resistance
ⁿ/ₐ
GEW
Weight
ⁿ/ₐ
OBGTC
Temperature range to (°C)
ⁿ/ₐ
UNGTC
Temperature range from (°C)
ⁿ/ₐ
MAGK
Material housing/cable
ⁿ/ₐ
KONT
Contact material
ⁿ/ₐ
86 6618 1120 00003
86 6618 1120 00003
IP67
M8, series 718, Automatio...
M8 female panel mount con...
Automation Technology - S...
female panel mount connec...
3
M8
series 718
screw
> 100 Mating cycles
shieldable
60 V
1500 V
3
II
II
1500 V
4 A
≤ 3 mΩ
4.93
85 °C
-40 °C
PA
CuSn (bronze)
86 6618 1120 00004
86 6618 1120 00004
IP67
M8, series 718, Automatio...
M8 female panel mount con...
Automation Technology - S...
female panel mount connec...
4
M8
series 718
screw
> 100 Mating cycles
shieldable
60 V
1500 V
3
II
II
1500 V
4 A
≤ 3 mΩ
4.98
85 °C
-40 °C
PA
CuSn (bronze)
86 6618 1120 00005
86 6618 1120 00005
IP67
M8, series 718, Automatio...
M8 female panel mount con...
Automation Technology - S...
female panel mount connec...
5
M8
series 718
screw
> 100 Mating cycles
shieldable
60 V
1500 V
3
II
II
1500 V
3 A
≤ 3 mΩ
5.07
85 °C
-40 °C
PA
CuSn (bronze)
86 6618 1120 00006
86 6618 1120 00006
IP67
M8, series 718, Automatio...
M8 female panel mount con...
Automation Technology - S...
female panel mount connec...
6
M8
series 718
screw
> 100 Mating cycles
shieldable
30 V
800 V
3
II
II
800 V
1.5 A
≤ 3 mΩ
5.01
85 °C
-40 °C
PA
CuSn (bronze)
86 6618 1120 00008
86 6618 1120 00008
IP67
M8, series 718, Automatio...
M8 female panel mount con...
Automation Technology - S...
female panel mount connec...
8
M8
series 718
screw
> 100 Mating cycles
shieldable
30 V
800 V
3
II
II
800 V
1.5 A
≤ 3 mΩ
5.14
85 °C
-40 °C
PA
CuSn (bronze)
09 3418 81 03
09 3418 81 03
IP67
M8, series 718, Automatio...
M8 female panel mount con...
Automation Technology - S...
female panel mount connec...
3
M8
series 718
screw
> 100 Mating cycles
shieldable
60 V
1500 V
3
II
II
1500 V
4 A
≤ 3 mΩ
5.284
85 °C
-40 °C
PA
CuSn (bronze)
86 6618 1120 00012
86 6618 1120 00012
IP67
IP69K
M8, series 718, Automatio...
M8 female panel mount con...
Automation Technology - S...
female panel mount connec...
12
M8
series 718
screw
> 100 Mating cycles
shieldable
32 V
500 V
3
II
I
500 V
1 A
≤ 15 mΩ
5.15
PUR
CuZn (brass) / CuSn (bron...
09 3420 81 04
09 3420 81 04
IP67
M8, series 718, Automatio...
M8 female panel mount con...
Automation Technology - S...
female panel mount connec...
4
M8
series 718
screw
> 100 Mating cycles
shieldable
60 V
1500 V
3
II
II
1500 V
4 A
≤ 3 mΩ
5.416
85 °C
-40 °C
PA
CuSn (bronze)
09 3424 81 05
09 3424 81 05
IP67
M8, series 718, Automatio...
M8 female panel mount con...
Automation Technology - S...
female panel mount connec...
5
M8
series 718
screw
> 100 Mating cycles
shieldable
60 V
1500 V
3
II
II
1500 V
3 A
≤ 3 mΩ
4
85 °C
-40 °C
PA
CuSn (bronze)
09 3422 81 06
09 3422 81 06
IP67
M8, series 718, Automatio...
M8 female panel mount con...
Automation Technology - S...
female panel mount connec...
6
M8
series 718
screw
> 100 Mating cycles
shieldable
30 V
800 V
3
II
II
800 V
1.5 A
≤ 3 mΩ
5.419
85 °C
-40 °C
PA
CuSn (bronze)
09 3426 81 08
09 3426 81 08
IP67
M8, series 718, Automatio...
M8 female panel mount con...
Automation Technology - S...
female panel mount connec...
8
M8
series 718
screw
> 100 Mating cycles
shieldable
30 V
800 V
3
II
II
800 V
1.5 A
≤ 3 mΩ
5.063
85 °C
-40 °C
PA
CuSn (bronze)
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성