您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
8137 - Radar Level measurement device for higher pressure ranges
Buerkert
Sensors, Transmitters and Controllers
Level
Radar
Powered by
CAD模型選擇
{buerkert/sensorentransmitterundregler/fuellstand/radar/8137.prj},{NB=8137-560167-Radar-Füllstands-Messgerät für hohe Druckbereiche},{BUNR=560167},{AUSF=Standard Ausführung},{SPFR=14-36 V DC},{AUSG=4-20 mA/HART (2 Leiter)},{AUSF1=ø 75 mm},{LTA=Flansch 4\" ANSI B16.5 / 150 PSI},{EA=Kabelverschraubung M20x1,5},{LTA1=4},{A=75.000},{B=216.000},{C=228.600},{D=19.100},{F=8.000},{E=23.900},{K=190.500},{CNSMASSEXACT=7.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BUNR
Ident number
ⁿ/ₐ
AUSF
Description
ⁿ/ₐ
SPFR
Supply voltage
ⁿ/ₐ
AUSG
Output
ⁿ/ₐ
AUSF1
Antenna version
ⁿ/ₐ
LTA
Port connection
ⁿ/ₐ
EA
Electrical connection
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
8137-560157-Radar Level m...
560157
Standard version
14-36 V DC
4-20 mA/HART (2 wires)
ø 40 mm
G 1 1/2
Cable gland M 20 x 1.5
2.248
8137-560159-Radar Level m...
560159
Standard version
14-36 V DC
4-20 mA/HART (2 wires)
ø 40 mm
NPT 1 1/2
Cable gland M 20 x 1.5
1.780
8137-560161-Radar Level m...
560161
Standard version
14-36 V DC
4-20 mA/HART (2 wires)
ø 40 mm
Flange DN50 DIN2501 /16 b...
Cable gland M 20 x 1.5
4.200
8137-560163-Radar Level m...
560163
Standard version
14-36 V DC
4-20 mA/HART (2 wires)
ø 40 mm
Flange 4" ANSI B16.5 / 15...
Cable gland M 20 x 1.5
4.200
8137-560165-Radar Level m...
560165
Standard version
14-36 V DC
4-20 mA/HART (2 wires)
ø 75 mm
Flange DN100 DIN2501 /16 ...
Cable gland M 20 x 1.5
7.000
8137-560167-Radar Level m...
560167
Standard version
14-36 V DC
4-20 mA/HART (2 wires)
ø 75 mm
Flange 2" ANSI B16.5 / 15...
Cable gland M 20 x 1.5
7.000
8137-560158-Radar Level m...
560158
EEx version - ATEX approv...
14-30 V DC
4-20 mA/HART (2 wires)
ø 40 mm
G 1 1/2
Cable gland M 20 x 1.5
2.180
8137-560160-Radar Level m...
560160
EEx version - ATEX approv...
14-30 V DC
4-20 mA/HART (2 wires)
ø 40 mm
NPT 1 1/2
Cable gland M 20 x 1.5
2.200
8137-560162-Radar Level m...
560162
EEx version - ATEX approv...
14-30 V DC
4-20 mA/HART (2 wires)
ø 40 mm
Flange DN50 DIN2501 /16 b...
Cable gland M 20 x 1.5
4.200
8137-560164-Radar Level m...
560164
EEx version - ATEX approv...
14-30 V DC
4-20 mA/HART (2 wires)
ø 40 mm
Flange 4" ANSI B16.5 / 15...
Cable gland M 20 x 1.5
4.200
8137-560166-Radar Level m...
560166
EEx version - ATEX approv...
14-30 V DC
4-20 mA/HART (2 wires)
ø 75 mm
Flange DN100 DIN2501 /16 ...
Cable gland M 20 x 1.5
7.000
8137-560168-Radar Level m...
560168
EEx version - ATEX approv...
14-30 V DC
4-20 mA/HART (2 wires)
ø 75 mm
Flange 2" ANSI B16.5 / 15...
Cable gland M 20 x 1.5
7.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
8136 - Radar Level measurement device
Buerkert
08.12.2023
8138 - Radar Level measurement device for hygienic applications
Buerkert
08.12.2023
8185 - Guided microvave level measurement device
Buerkert
08.12.2023
8110 - Vibrating level switch
Buerkert
08.12.2023
S020 - INSERTION fitting for flow measurement or analysis
Buerkert
08.12.2023
8323 - Pressure transmitter for general applications, 0...25 bar
Buerkert
08.12.2023
BN 48738 - Forged eye bolts with shoulder, Type 2 style A, Steel, ASTM A 48...
Bossard Inch
29.11.2018
BN 48247 - Slotted round head machine screws, Full thread and coarse thread...
Bossard Inch
29.11.2018
BN 48633 - Internal retaining rings, Steel, Spring Steel, Plain Finish (ASM...
Bossard Inch
29.11.2018
BN 48744 - Threaded rods, Coarse thread, Steel, B7 Steel, Plain Finish (AST...
Bossard Inch
29.11.2018
BN 48764 - Socket head cap screws, Full thread and fine thread, Stainless S...
Bossard Inch
29.11.2018
BN 48616 - Button socket head cap screws, Partial thread and coarse thread,...
Bossard Inch
29.11.2018
BN 48238 - External tooth lock washers, Stainless Steel, 410 Stainless Stee...
Bossard Inch
29.11.2018
BN 48765 - Socket head cap screws, Partial thread and fine thread, Stainles...
Bossard Inch
29.11.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表