Pipe Shoe LC-HV 200 HCP - Pipe Shoe LC-HV 200 HCP
Sikla
Simotec
Supports
Floating bearing LA-LC-LD HCP
Loslager LC-HV HCP
Powered by
CAD模型選擇
{sikla/simotec/rohrlager/la_lc_ld_standard/lc_hv_st/lc_hv_200_asmtab.prj},{NB=801803(H=200 SP1=146 GP=1 AUSWH1=3 AUSWH2= FGT= SP=0 LODLEVEL=400)},{TYP=LC-HV 200 140-146},{LODLEVEL=400},{H1=200},{H=200.0},{HMIN=171.0},{HMAX=223.5},{D=146.0},{SP1=146},{SPMIN=140},{SPMAX=146},{G=6.4},{GP=1},{ARTNR=801803},{CNSSORT=620},{D1=146},{ANGLE=45},{DX=12},{LX=40},{PPATH=../../lc_hv_150/parts/lc_hv_asmtpl.prj},{VERP=1},{HIDE=1},{AUSWH1=3},{AUSWH2=},{FGT=},{SP=0},{HMIN300=170.0},{HMAX300=217.5},{MAT=S235JR},{TMIN=-20},{TMAX=300},{CNSSUBPART=2}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYP
Type
ⁿ/ₐ
H1
Height
[mm]
D
Rohrdurchmesser
[mm]
G
Weight
[kg]
ARTNR
Order number
ⁿ/ₐ
CNSSORT
Sorting key
ⁿ/ₐ
VERP
Packing
[Stück]
MAT
Material
ⁿ/ₐ
TMIN
Temp. min
[°C]
TMAX
Temp. max
[°C]
CNSSUBPART
ⁿ/ₐ
801789
LC-HV 200 14-18
200
18.0
4.5
801789
620
1
S235JR
-20
300
2
112396
LC-HV 200 18-22 (DN 15_1/...
200
21.3
4.5
112396
620
1
S235JR
-20
300
2
112397
LC-HV 200 23-27 (DN 20_3/...
200
26.9
4.5
112397
620
1
S235JR
-20
300
2
801790
LC-HV 200 26-30
200
30.0
4.6
801790
620
1
S235JR
-20
300
2
110086
LC-HV 200 30-34 (DN 25_1"...
200
33.7
4.6
110086
620
1
S235JR
-20
300
2
801791
LC-HV 200 35-39
200
39.0
4.6
801791
620
1
S235JR
-20
300
2
110087
LC-HV 200 40-44 (DN 32_1 ...
200
42.4
4.9
110087
620
1
S235JR
-20
300
2
110088
LC-HV 200 45-49 (DN 40_1 ...
200
48.3
4.9
110088
620
1
S235JR
-20
300
2
801792
LC-HV 200 50-54
200
54.0
4.9
801792
620
1
S235JR
-20
300
2
801793
LC-HV 200 55-59
200
59.0
4.9
801793
620
1
S235JR
-20
300
2
110089
LC-HV 200 57-61 (DN 50_2"...
200
60.3
5.2
110089
620
1
S235JR
-20
300
2
801794
LC-HV 200 62-66
200
66.0
5.2
801794
620
1
S235JR
-20
300
2
801795
LC-HV 200 67-71
200
71.0
5.3
801795
620
1
S235JR
-20
300
2
110090
LC-HV 200 72-77 (DN 65_2 ...
200
76.1
5.3
110090
620
1
S235JR
-20
300
2
801796
LC-HV 200 78-83
200
83.0
5.4
801796
620
1
S235JR
-20
300
2
110091
LC-HV 200 84-89 (DN 80_3"...
200
88.9
5.4
110091
620
1
S235JR
-20
300
2
801797
LC-HV 200 89-95
200
95.0
5.8
801797
620
1
S235JR
-20
300
2
801798
LC-HV 200 96-102
200
102.0
5.9
801798
620
1
S235JR
-20
300
2
801799
LC-HV 200 102-109
200
109.0
6.0
801799
620
1
S235JR
-20
300
2
110092
LC-HV 200 109-115 (DN 100...
200
114.3
6.1
110092
620
1
S235JR
-20
300
2
801800
LC-HV 200 115-122
200
122.0
6.1
801800
620
1
S235JR
-20
300
2
801801
LC-HV 200 122-128
200
128.0
6.2
801801
620
1
S235JR
-20
300
2
801802
LC-HV 200 128-134
200
134.0
6.3
801802
620
1
S235JR
-20
300
2
110093
LC-HV 200 134-140 (DN 125...
200
139.7
6.3
110093
620
1
S235JR
-20
300
2
801803
LC-HV 200 140-146
200
146.0
6.4
801803
620
1
S235JR
-20
300
2
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表