您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Jtekt North America
Created: 11.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Jtekt North America
With pressed cages
Jtekt North America
Angular contact ball bearings
Angular contact ball bearings (matched pair)
Fase-to-face DF
Powered by
CAD模型選擇
{jtekt/angular_contact_ball_bearings/acbb_matched_pair/fase_to_face_df/fase_to_face_db_pc_asmtab.prj},{NB=7210BDF},{DESIGNATION=7210BDF},{DESBASIC=7210BDF},{SERIES=AB},{TYPE=42},{SD=50},{D=90},{B=40},{ROLD=1},{CR=75.9},{CO=57.3},{CU=3.35},{NG=4000},{NO=5400},{SR=2.000},{SR1=1.000},{BD=12.700},{PCD=70.500},{ALF=40.000},{ALF1=0},{ALF2=0},{ID=64.200},{ID1=58.290},{OD=76.800},{GD1=82.850},{GD2=83.800},{ST=4-C},{NOB=15},{VS=5},{PPATH=face_to_face_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESIGNATION
Bearing Designation
ⁿ/ₐ
SD
SD - Shaft Dia.
[mm]
D
D - Outside Diameter
[mm]
B
B - Bearing Width
[mm]
R
r - Radius
[mm]
R1
r1 - Radius
[mm]
CR
C - Basic Dynamic Load Rating
[kN]
CO
C0 - Basic Static Load Rating
[kN]
CU
Cu - Fatigue Load Limit
[kN]
NG
Limiting Speed (Grease)
[rpm]
NO
Limiting Speed (Oil)
[rpm]
7200BDF
7200BDF
10
30
18
0.6
0.3
10.1
5.05
0.260
14000
18000
7200DF
7200DF
10
30
18
0.6
0.3
11.0
5.45
0.280
18000
23000
7200CDF
7200CDF
10
30
18
0.6
0.3
11.8
5.85
0.300
25000
34000
7300DF
7300DF
10
35
22
0.6
0.3
18.9
8.60
0.680
16000
21000
7201BDF
7201BDF
12
32
20
0.6
0.3
15.1
7.50
0.530
12000
17000
7201DF
7201DF
12
32
20
0.6
0.3
16.2
8.05
0.620
17000
21000
7201CDF
7201CDF
12
32
20
0.6
0.3
17.2
8.55
0.670
24000
32000
7301DF
7301DF
12
37
24
1.0
0.6
22.7
10.5
0.820
16000
19000
7202BDF
7202BDF
15
35
22
0.6
0.3
15.1
7.85
0.520
11000
15000
7202DF
7202DF
15
35
22
0.6
0.3
16.4
8.55
0.600
15000
19000
7202CDF
7202CDF
15
35
22
0.6
0.3
17.6
9.15
0.680
20000
28000
7302DF
7302DF
15
42
26
1.0
0.6
27.3
14.4
1.10
12000
16000
7203BDF
7203BDF
17
40
24
0.6
0.3
19.0
10.1
0.660
9600
13000
7203DF
7203DF
17
40
24
0.6
0.3
20.6
11.0
0.770
13000
16000
7203CDF
7203CDF
17
40
24
0.6
0.3
22.1
11.8
0.880
18000
24000
7303BDF
7303BDF
17
47
28
1.0
0.6
30.1
16.2
1.15
8800
12000
7303CDF
7303CDF
17
47
28
1.0
0.6
32.2
16.8
1.30
16000
21000
7303DF
7303DF
17
47
28
1.0
0.6
32.5
17.5
1.30
12000
14000
7204BDF
7204BDF
20
47
28
1.0
0.6
28.6
16.8
1.10
8000
11000
7204DF
7204DF
20
47
28
1.0
0.6
31.2
18.3
1.25
11000
13000
7204CDF
7204CDF
20
47
28
1.0
0.6
33.4
19.6
1.45
15000
20000
7304BDF
7304BDF
20
52
30
1.1
0.6
35.2
19.3
1.35
8000
10000
7304DF
7304DF
20
52
30
1.1
0.6
38.0
20.8
1.60
10000
13000
7304CDF
7304CDF
20
52
30
1.1
0.6
40.3
22.2
1.75
14000
19000
7205BDF
7205BDF
25
52
30
1.0
0.6
29.9
18.8
1.15
7300
9600
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表