目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
Type 7146 - Rear Pillar Die Set - Pressfit Pillars & Bushes
Berger Tools
die_sets
Powered by
CAD模型選擇
{berger_tools/die_sets/p1_7146_asmtab.prj},{NB=7146-200-200-32-32-115-25-50},{A=200},{B=200},{PT2=32},{PT1=32},{HOLE1=1},{HOLE2=2},{L=115},{LB=50},{PPATH=p1_7146/p1_7146_asmtpl.prj},{VER=4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PARTCODE
Part-Code
ⁿ/ₐ
A
Plate Size
[mm]
A1
Die Space
[mm]
B1
Die Space
[mm]
D1
Pillar Diameter
[mm]
L1
Centre holes
[mm]
7146-100-160-25-25-85-20-...
7146-100-160-25-25-85-20-...
100
61
112
20
112
7146-125-160-32-32-115-25...
7146-125-160-32-32-115-25...
125
77
100
25
100
7146-160-200-32-32-115-25...
7146-160-200-32-32-115-25...
160
112
140
25
140
7146-200-200-32-32-115-25...
7146-200-200-32-32-115-25...
200
152
140
25
140
7146-250-250-32-32-115-25...
7146-250-250-32-32-115-25...
250
202
190
25
190
7146-315-315-32-32-115-30...
7146-315-315-32-32-115-30...
315
255
241
30
241
7146-355-355-40-40-145-40...
7146-355-355-40-40-145-40...
355
281
263
40
263
7146-400-400-40-40-145-40...
7146-400-400-40-40-145-40...
400
326
308
40
308
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表