您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
70020030 - TRF/StainlessPan head machine screw
SUNCO INDUSTRY CO.,LTD.
Machine Screws
Powered by
CAD模型選擇
{sunco/machine_screws/02f30.prj},{NB=70-02-0030-0050-0200},{S=M 5},{L=20},{L1=6,8,10,12,16,20,25},{L2=8,10,12,16,20,25,30},{L3=10,12,16,20,25,30,40},{L4=10,12,16,20,25,30,40,50},{L5=10,12,16,20,25,30,40,50}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
S
Size
ⁿ/ₐ
L
Length
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
P
p: Pitch
[mm]
DS
Drive size
ⁿ/ₐ
DK
dk: Outside Diameter
[mm]
K
k: Width
[mm]
70-02-0030-0030-0060
M 3
6
70-02-0030-0030-0060
0.500
W2
5.600
1.800
70-02-0030-0030-0080
M 3
8
70-02-0030-0030-0080
0.500
W2
5.600
1.800
70-02-0030-0030-0100
M 3
10
70-02-0030-0030-0100
0.500
W2
5.600
1.800
70-02-0030-0030-0120
M 3
12
70-02-0030-0030-0120
0.500
W2
5.600
1.800
70-02-0030-0030-0160
M 3
16
70-02-0030-0030-0160
0.500
W2
5.600
1.800
70-02-0030-0030-0200
M 3
20
70-02-0030-0030-0200
0.500
W2
5.600
1.800
70-02-0030-0030-0250
M 3
25
70-02-0030-0030-0250
0.500
W2
5.600
1.800
70-02-0030-0040-0080
M 4
8
70-02-0030-0040-0080
0.700
W4
8.170
2.920
70-02-0030-0040-0100
M 4
10
70-02-0030-0040-0100
0.700
W4
8.170
2.920
70-02-0030-0040-0120
M 4
12
70-02-0030-0040-0120
0.700
W4
8.170
2.920
70-02-0030-0040-0160
M 4
16
70-02-0030-0040-0160
0.700
W4
8.170
2.920
70-02-0030-0040-0200
M 4
20
70-02-0030-0040-0200
0.700
W4
8.170
2.920
70-02-0030-0040-0250
M 4
25
70-02-0030-0040-0250
0.700
W4
8.170
2.920
70-02-0030-0040-0300
M 4
30
70-02-0030-0040-0300
0.700
W4
8.170
2.920
70-02-0030-0050-0100
M 5
10
70-02-0030-0050-0100
0.800
W5
9.470
3.370
70-02-0030-0050-0120
M 5
12
70-02-0030-0050-0120
0.800
W5
9.470
3.370
70-02-0030-0050-0160
M 5
16
70-02-0030-0050-0160
0.800
W5
9.470
3.370
70-02-0030-0050-0200
M 5
20
70-02-0030-0050-0200
0.800
W5
9.470
3.370
70-02-0030-0050-0250
M 5
25
70-02-0030-0050-0250
0.800
W5
9.470
3.370
70-02-0030-0050-0300
M 5
30
70-02-0030-0050-0300
0.800
W5
9.470
3.370
70-02-0030-0050-0400
M 5
40
70-02-0030-0050-0400
0.800
W5
9.470
3.370
70-02-0030-0060-0100
M 6
10
70-02-0030-0060-0100
1.000
W6
12.490
4.440
70-02-0030-0060-0120
M 6
12
70-02-0030-0060-0120
1.000
W6
12.490
4.440
70-02-0030-0060-0160
M 6
16
70-02-0030-0060-0160
1.000
W6
12.490
4.440
70-02-0030-0060-0200
M 6
20
70-02-0030-0060-0200
1.000
W6
12.490
4.440
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
20020500 - Stainless(+) Pan head Tapping Screw(4, AB)
SUNCO INDUSTRY CO.,LTD.
11.01.2019
70020020 - TRF/StainlessPan head machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
YWR01
VIPDO
26.01.2024
NF E 25-129 - Round screws with slots - Symbol RL S
Fabory
13.02.2023
20020000 - Stainless(+) Pan head Tapping Screw(1-A)
SUNCO INDUSTRY CO.,LTD.
11.01.2019
BN 1432 - Phillips pan head tapping screws form H, with flat end type F (DI...
Bossard Catalog
26.01.2023
00120003 - Stainless SUS316L(+)Truss machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
ISO 7049 F-H (DIN 7981 F) - FN 1931 - rostfrei A2 - Cross recessed pan head...
SFS Group Schweiz AG
17.06.2024
00060000 - Aluminum(+)Pan head machine screw(A5052)
SUNCO INDUSTRY CO.,LTD.
11.01.2019
EV110-19 - Metric Slotted Pan Machine Screws
Evan Industrial Hardware
15.08.2023
00010000 - Brass(+)Pan head machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
00020200 - Stainless(+)(-)Pan head machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
70020010 - TRF/StainlessPan head machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表